Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.
Keysight Premium Used
  • Like-new Condition
  • Updated Firmware
  • Full Calibration
  • New Accessories
  • Like-new Warranty
  • Customization possible

Learn more

Keysight N9020B-513

-N9020B-513-0

MXA Signal Analyzer / Multi-touch / 10 Hz to 13.6 GHz

Keysight N9020B-513 10 Hz to 13.6 GHz
Keysight N9020B-513 10 Hz to 13.6 GHz
Keysight N9020B-513 10 Hz to 13.6 GHz
Keysight N9020B-513 10 Hz to 13.6 GHz
Keysight N9020B-513 10 Hz to 13.6 GHz
Keysight N9020B-513 10 Hz to 13.6 GHz
Keysight N9020B-513 10 Hz to 13.6 GHz
Keysight N9020B-513 10 Hz to 13.6 GHz
Keysight N9020B-513 10 Hz to 13.6 GHz
Keysight N9020B-513 10 Hz to 13.6 GHz
Keysight N9020B-513 10 Hz to 13.6 GHz
  • Keysight N9020B-513 10 Hz to 13.6 GHz
  • Keysight N9020B-513 10 Hz to 13.6 GHz
  • Keysight N9020B-513 10 Hz to 13.6 GHz
  • Keysight N9020B-513 10 Hz to 13.6 GHz
  • Keysight N9020B-513 10 Hz to 13.6 GHz
  • Keysight N9020B-513 10 Hz to 13.6 GHz
  • Keysight N9020B-513 10 Hz to 13.6 GHz
  • Keysight N9020B-513 10 Hz to 13.6 GHz
  • Keysight N9020B-513 10 Hz to 13.6 GHz
  • Keysight N9020B-513 10 Hz to 13.6 GHz
  • Keysight N9020B-513 10 Hz to 13.6 GHz

Discount from* 25 % New Price 53,018.00 USD*

Ask a Question

General technical question

Product selection and configuration assistance

 

Question about this offer

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

Get a quote to order directly from Keysight:

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Standard Keysight Premium Used
Condition Refurbished, like New
DownloadsKeysight N9020B-513 Data sheetKeysight N9020B-513 Configuration GuideKeysight N9020B-513 User Manual
Warranty Standard 3-year warrantyFor extensions or discount, contact us
CalibrationFully calibratedFor plans or discount, contact us
AccessoriesStandard accessories includedTo order additional accessories, contact us
Shipping Limited countries only Check availability
Deal IDW2013204

Check Shipping

Find out if this unit can be shipped to your country

Compare Standards

See Full Details

This InstrumentThis Instrument
Keysight Premium UsedKeysight Used
Save up to 70%Save up to 90%
Like New ConditionWorking Condition²
Firmware UpdatedFirmware as Listed
Fully CalibratedCalibration as Listed
New AccessoriesAccessories as Listed
Like-New Warranty
1–5 Years¹
30-day Right of Return
Customization PossibleLimited Customization

Contact us to check availability of any service, calibration plans, or the possibility to software. New accessories may be able to be added for the United States only. 

Specifications

Quickly Adapt to Evolving Test Requirements of Wireless Devices

Quickly adapt to evolving test requirements of wireless devices. Built for wireless device test, the MXA signal analyzer helps you characterize signals from virtually any wireless device quickly and confidently with up-to-date parametric or RF functional tests. The intuitive multi-touch interface minimizes measurement complexity, even when working with cutting-edge devices.

  • Shorten test times with hardware-accelerated power measurements, rapid display updates, rapid marker peak searches, and fast sweeps
  • Get complete signal characterization by capturing longer I/Q samples
  • Accurately analyze complex signals with EVM as low as 0.3 percent (–50 dB)
  • Simplify testing with one-button measurements using PathWave X-Series measurement applications
  • Capture elusive or transient signals with full-band real-time spectrum analysis
See downloads for more details
Installed OptionsSee downloads for more details
513Frequency range, 10 Hz to 13.6 GHz
MPBMICROWAVE PRESELECTOR BYPASS
See downloads for more details
Addable Options
(not installed)
MLP001AMinimum loss pad, 50 to 75 ohm
1DVR001AROM/CD-R/RW drive
1KBD001AUSB keyboard-smaller keyboard
1MSE001AMouse
1CN103AHandle kit 177.0mm H (4U) - two front handles, 2015 color
1CP105ARack mount flange and handle kit 177.0mm H (4U) - two brackets and front handles
1CR013ARack Slide Kit for 11in, 14in, and 16in Mounting Holes
1CM113ARack mount flange kit 177.0mm H (4U) - two flange brackets, 2015 color
A6JANSI Z540-1-1994 Calibration
B1AAnalysis bandwidth, 125 MHz
B1XAnalysis bandwidth, 160 MHz
B40Analysis bandwidth, 40 MHz
B85Analysis bandwidth, 85 MHz
BBAI/Q baseband inputs, analog
CR3Connector Rear, Wideband IF output
CRPConnector, programmable rear IF output
EA3Electronic attenuator, 3.6 GHz
EXMExternal mixing
MPBMICROWAVE PRESELECTOR BYPASS
N6141EM0EEMI Measurement Application
N6171A-M01MATLAB-Basic Package, individual license - node-locked
N6171A-M02MATLAB-Standard Package, individual license - node-locked
N6171A-M03MATLAB-Advanced Package, individual license - node-locked
N9020RT1BReal-time analysis up to maximum available BW, Basic Detection
N9020RT2BReal-time analysis up to maximum available BW, Optimum Detection
N9054EM0EVector Modulation Analysis Digital Demodulation Measurement Application
N9054EM1EVector Modulation Analysis Custom OFDM Application
N9061EM0ERemote Language Compatibility Measurement Application
N9062EM0ESCPI Language Compatibility Measurement Application
N9063EM0EAnalog Demodulation Measurement Application
N9067EM0EPulse Analysis Measurement Application
N9068EM0EPhase Noise Measurement Application
N9069EM0ENoise Figure Measurement Application
N9071EM0EGSM/EDGE/Evo Measurement Application
N9071EMXESingle Acquisition Combined GSM/EDGE/Evo Measurement Application
N9073EM0EW-CDMA/HSPA+ Measurement Application
N9073EMXESingle Acquisition Combined W-CDMA Measurement Application
N9077EM0EWLAN 802.11a/b/g/j/p/n/af/ah Measurement Application
N9077EM1EWLAN 802.11ac/ax Measurement Application
N9080EM0ELTE and LTE-Advanced FDD Measurement Application
N9080EM3ENB-IoT and eMTC FDD Measurement Application
N9080EM4ELTE V2X measurement application
N9081EM0EBluetooth (TM) Measurement Application
N9082EM0ELTE and LTE-Advanced TDD Measurement Application
N9083EM0E
N9084EM0EShort Range Communications and IoT Measurement Application
N9085EM0E5G NR Measurement Application
N90EMEDPBEnhance Display Package
N90EMEMCBBasic EMC Functionality
N90EMESCBExternal Source Control
N90EMFP2BFast power, up to 510 MHz bandwidth
N90EMFT1BFrequency Mask Trigger, Basic Detection
N90EMFT2BFrequency Mask Trigger, Optimum Detection
N90EMRBEBResolution Bandwidth Extended
N90EMTDSBTime Domain Scan
NF2Noise floor extension, instrument alignment
P03Preamplifier, 3.6 GHz
P08Preamplifier, 8.4 GHz
P13Preamplifier, 13.6 GHz
P26Preamplifier, 26.5 GHz
P32Preamplifier, 32 GHz
P44Preamplifier, 44 GHz
P50Preamplifier, 50 GHz
PFRPrecision frequency reference
PRCPortable configuration
RTRReal-time spectrum recorder and analyzer application example
SF1Security features, exclude launching programs
SF2Security features, prohibit saving results
W10
YASY-Axis Screen Video Output

Request a customized version of this model by requesting a Custom Quote
See downloads for more details

Warranty Standard 3-year warranty
Contact us or request a custom quote to check extensions or discount.
Check terms and conditions
Calibration Fully calibrated
Get up to 10% discount on calibration plans ordered with your used Keysight instrument.
Contact us or request a custom quote to check availability.
Accessories Standard accessories included
To order additional accessories, please contact us or request a custom quote
Software Get up to 10% discount on software ordered with your used Keysight instrument.
Contact us or request a custom quote to check availability.
Downloads

FAQ

What are the differences between Keysight Used & Keysight Premium Used?

You will find more information about the differences of Keysight's used equipment standards here.

Can I configure a unit to meet my personal needs?

Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.

Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.

What accessories are included?

Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.

For Keysight Used products, the accessories included are mentioned in each listing on the Keysight Store on eBay or the Keysight Alibaba store.

Can you include other accessories?

We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.

Please mention in the comment field which additional accessories or support you are interested in.

For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner.

Boost Your Test & Measurement Knowledge with Keysight eLearning

SEE OFFERS

Education
and Non-profit Customers Can Save Extra

LEARN MORE

Related Products

  • Like-new Condition
  • Updated Firmware
  • Full Calibration
  • New Accessories
  • Like-new Warranty
  • Customization possible

Learn more

  • Savings of up to 90%
  • Working Condition
  • Calibrated or Tested
  • 30-Day Right-of-Return
  • No Customization
  • Shipping to limited countries

Learn more

‹ Back to results