Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.
Keysight Premium Used
  • Like-new Condition
  • Updated Firmware
  • Full Calibration
  • New Accessories
  • Like-new Warranty
  • Customization possible

Learn more

Keysight N9020B-513

-N9020B-513-0

MXA Signal Analyzer / Multi-touch / 10 Hz to 13.6 GHz

Keysight N9020B-513 10 Hz to 13.6 GHz
Keysight N9020B-513 10 Hz to 13.6 GHz
Keysight N9020B-513 10 Hz to 13.6 GHz
Keysight N9020B-513 10 Hz to 13.6 GHz
Keysight N9020B-513 10 Hz to 13.6 GHz
Keysight N9020B-513 10 Hz to 13.6 GHz
Keysight N9020B-513 10 Hz to 13.6 GHz
Keysight N9020B-513 10 Hz to 13.6 GHz
Keysight N9020B-513 10 Hz to 13.6 GHz
  • Keysight N9020B-513 10 Hz to 13.6 GHz
  • Keysight N9020B-513 10 Hz to 13.6 GHz
  • Keysight N9020B-513 10 Hz to 13.6 GHz
  • Keysight N9020B-513 10 Hz to 13.6 GHz
  • Keysight N9020B-513 10 Hz to 13.6 GHz
  • Keysight N9020B-513 10 Hz to 13.6 GHz
  • Keysight N9020B-513 10 Hz to 13.6 GHz
  • Keysight N9020B-513 10 Hz to 13.6 GHz
  • Keysight N9020B-513 10 Hz to 13.6 GHz

Discount from* 25 % New Price 51,962.00 USD*

Ask a Question

General technical question

Product selection and configuration assistance

 

Question about this offer

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

The product you're currently viewing is not available in your region. Please try searching for another model or check your location is set correctly.Buy Now Online0.00
Shipping: All countries
Support: KeysightCare

Available for most models, please check prior to purchasing.

* See DisclaimerThe Used Equipment web is currently available in English only and pricing is in USD for the United States. Prices for other countries will vary. Contact us for local pricing.

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Key Features

Quickly adapt to evolving test requirements of wireless devices. Built for wireless device test, the MXA signal analyzer helps you characterize signals from virtually any wireless device quickly and confidently with up-to-date parametric or RF functional tests. The intuitive multi-touch interface minimizes measurement complexity, even when working with cutting-edge devices.

  • Shorten test times with hardware-accelerated power measurements, rapid display updates, rapid marker peak searches, and fast sweeps
  • Get complete signal characterization by capturing longer I/Q samples
  • Accurately analyze complex signals with EVM as low as 0.3 percent (–50 dB)
  • Simplify testing with one-button measurements using PathWave X-Series measurement applications
  • Capture elusive or transient signals with full-band real-time spectrum analysis



Key Documents

Configuration & Options
Installed Options
Frequency range, 10 Hz to 13.6 GHzCore
MPB
Microwave preselector bypass
Installed
Addable Options
info-icon Combine-ability of the selected addable optionsis subject to a technical check by Keysight.
MLP001A   From USD* 176.25
Minimum loss pad, 50 to 75 ohm
Add
1DVR001A   From USD* 198.75
ROM/CD-R/RW drive
Add
1KBD001A   From USD* 47.62
USB keyboard-smaller keyboard
Add
1MSE001A   From USD* 31.37
Mouse
Add
1CN103A   From USD* 234.75
Handle kit 177.0mm H (4U) - two front handles, 2015 color
Add
1CP105A   From USD* 228.00
Rack mount flange and handle kit 177.0mm H (4U) - two brackets and front handles
Add
1CR013A   From USD* 137.25
Rack Slide Kit for 11in, 14in, and 16in Mounting Holes
Add
1CM113A   From USD* 78.00
Rack mount flange kit 177.0mm H (4U) - two flange brackets, 2015 color
Add
A6J   From USD* 1,136.25
ANSI Z540-1-1994 Calibration
Add
B1A   From USD* 14,471.25
Analysis bandwidth, 125 MHz
Add
B1X   From USD* 16,079.25
Analysis bandwidth, 160 MHz
Add
B40   From USD* 8,037.00
Analysis bandwidth, 40 MHz
Add
B85   From USD* 12,059.25
Analysis bandwidth, 85 MHz
Add
BBA   From USD* 9,366.00
I/Q baseband inputs, analog
Add
CR3   From USD* 455.25
Connector Rear, Wideband IF output
Add
CRP   From USD* 3,154.50
Connector, programmable rear IF output
Add
EA3   From USD* 2,747.25
Electronic attenuator, 3.6 GHz
Add
EXM   From USD* 2,634.75
External mixing
Add
MPB   From USD* 2,704.50
Microwave preselector bypass
Add
N6141EM0E   From USD* 5,097.99
EMI Measurement Application
Add
N6171A-M01   From USD* 2,487.00
MATLAB-Basic Package, individual license - node-locked
Add
N6171A-M02   From USD* 5,368.50
MATLAB-Standard Package, individual license - node-locked
Add
N6171A-M03   From USD* 6,188.25
MATLAB-Advanced Package, individual license - node-locked
Add
N9020RT1B   From USD* 7,462.07
Real-time analysis up to maximum available BW, Basic Detection
Add
N9020RT2B   From USD* 10,638.37
Real-time analysis up to maximum available BW, Optimum Detection
Add
N9054EM0E   From USD* 10,848.99
Vector Modulation Analysis Digital Demodulation Measurement Application
Add
N9054EM1E   From USD* 9,572.79
Vector Modulation Analysis Custom OFDM Application
Add
N9061EM0E   From USD* 478.27
Remote Language Compatibility Measurement Application
Add
N9062EM0E   From USD* 478.27
SCPI Language Compatibility Measurement Application
Add
N9063EM0E   From USD* 4,237.15
Analog Demodulation Measurement Application
Add
N9067EM0E   From USD* 13,928.42
Pulse Analysis Measurement Application
Add
N9068EM0E   From USD* 5,818.24
Phase Noise Measurement Application
Add
N9069EM0E   From USD* 9,463.03
Noise Figure Measurement Application
Add
N9071EM0E   From USD* 9,382.99
GSM/EDGE/Evo Measurement Application
Add
N9071EMXE   From USD* 0.00
Single Acquisition Combined GSM/EDGE/Evo Measurement Application
Add
N9073EM0E   From USD* 12,599.85
W-CDMA/HSPA+ Measurement Application
Add
N9073EMXE   From USD* 0.00
Single Acquisition Combined W-CDMA Measurement Application
Add
N9077EM0E   From USD* 10,284.92
WLAN 802.11a/b/g/j/p/n/af/ah Measurement Application
Add
N9077EM1E   From USD* 16,331.85
WLAN 802.11ac/ax Measurement Application
Add
N9080EM0E   From USD* 18,696.08
LTE and LTE-Advanced FDD Measurement Application
Add
N9080EM3E   From USD* 4,786.83
NB-IoT and eMTC FDD Measurement Application
Add
N9080EM4E   From USD* 18,293.62
LTE V2X measurement application
Add
N9081EM0E   From USD* 9,397.69
Bluetooth (TM) Measurement Application
Add
N9082EM0E   From USD* 18,696.08
LTE and LTE-Advanced TDD Measurement Application
Add
N9083EM0E   From USD* 0.00
Add
N9084EM0E   From USD* 8,974.33
Short Range Communications and IoT Measurement Application
Add
N9085EM0E   From USD* 18,409.49
5G NR Measurement Application
Add
N90EMEDPB   From USD* 1,743.02
Enhance Display Package
Add
N90EMEMCB   From USD* 1,633.79
Basic EMC Functionality
Add
N90EMESCB   From USD* 1,814.03
External Source Control
Add
N90EMFP2B   From USD* 5,325.82
Fast power, up to 510 MHz bandwidth
Add
N90EMFT1B   From USD* 2,136.26
Frequency Mask Trigger, Basic Detection
Add
N90EMFT2B   From USD* 3,196.58
Frequency Mask Trigger, Optimum Detection
Add
N90EMRBEB   From USD* 4,253.79
Resolution Bandwidth Extended
Add
N90EMTDSB   From USD* 8,655.04
Time Domain Scan
Add
NF2   From USD* 4,311.00
Noise floor extension, instrument alignment
Add
P03   From USD* 1,332.75
Preamplifier, 3.6 GHz
Add
P08   From USD* 2,667.00
Preamplifier, 8.4 GHz
Add
P13   From USD* 4,000.50
Preamplifier, 13.6 GHz
Add
P26   From USD* 6,221.25
Preamplifier, 26.5 GHz
Add
P32   From USD* 9,936.75
Preamplifier, 32 GHz
Add
P44   From USD* 13,497.00
Preamplifier, 44 GHz
Add
P50   From USD* 16,560.75
Preamplifier, 50 GHz
Add
PFR   From USD* 1,830.75
Precision frequency reference
Add
PRC   From USD* 274.50
Portable configuration
Add
RTR   From USD* 3,128.25
Real-time spectrum recorder and analyzer application example
Add
SF1   From USD* 885.00
Security features, exclude launching programs
Add
SF2   From USD* 885.00
Security features, prohibit saving results
Add
W10   From USD* 0.00
Add
YAS   From USD* 1,084.50
Y-Axis Screen Video Output
Add

Show Addable Options

Hide Addable Options

Get a Custom Quote
‹ Back to results