Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.

Do you need help?

Contact us with any question regarding your used Keysight equipment purchase!

Back

Product selection and configuration assistance

General technical question

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Question about this offer

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

Do you need help?

Contact us with any question regarding your used Keysight equipment purchase!

Keysight Premium Used
  • Like-new Condition
  • Updated Firmware
  • Full Calibration
  • New Accessories
  • Like-new Warranty
  • Customization possible

Learn more

Keysight N9020B-503

-N9020B-503-0

MXA Signal Analyzer / Multi-touch / 10 Hz to 3.6 GHz

Keysight N9020B-503 10 Hz to 3.6 GHz
Keysight N9020B-503 10 Hz to 3.6 GHz
Keysight N9020B-503 10 Hz to 3.6 GHz
Keysight N9020B-503 10 Hz to 3.6 GHz
Keysight N9020B-503 10 Hz to 3.6 GHz
Keysight N9020B-503 10 Hz to 3.6 GHz
Keysight N9020B-503 10 Hz to 3.6 GHz
Keysight N9020B-503 10 Hz to 3.6 GHz
Keysight N9020B-503 10 Hz to 3.6 GHz
Keysight N9020B-503 10 Hz to 3.6 GHz
Keysight N9020B-503 10 Hz to 3.6 GHz
  • Keysight N9020B-503 10 Hz to 3.6 GHz
  • Keysight N9020B-503 10 Hz to 3.6 GHz
  • Keysight N9020B-503 10 Hz to 3.6 GHz
  • Keysight N9020B-503 10 Hz to 3.6 GHz
  • Keysight N9020B-503 10 Hz to 3.6 GHz
  • Keysight N9020B-503 10 Hz to 3.6 GHz
  • Keysight N9020B-503 10 Hz to 3.6 GHz
  • Keysight N9020B-503 10 Hz to 3.6 GHz
  • Keysight N9020B-503 10 Hz to 3.6 GHz
  • Keysight N9020B-503 10 Hz to 3.6 GHz
  • Keysight N9020B-503 10 Hz to 3.6 GHz

Keysight Premium Used Now
Enjoy all the features of Keysight Premium Used plus immediate availability and shipping within a week from order.

KeysightCare Assured: Support. Elevated.
Add complete customer care to your order and get:
• 4-business-hour technical response
• Committed repair coverage
Learn more

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Standard Keysight Premium Used For professional and industrial use only
Condition Refurbished, like New
DownloadsKeysight N9020B-503 Data sheetKeysight N9020B-503 Configuration GuideKeysight N9020B-503 User Manual
Warranty Like New WarrantyFor extensions or discount, contact us5 years Keysight Care assured on eligible models
CalibrationFully calibratedFor plans or discount, contact us
AccessoriesStandard accessories includedTo order additional accessories, contact us
Shipping Limited countries only Check availability
Deal IDW2129634

Check Shipping

Find out if this unit can be shipped to your country

Compare Standards

See Full Details

This InstrumentThis Instrument
Keysight Premium UsedKeysight Used
Save up to 70%Save up to 90%
Like New ConditionWorking Condition²
Firmware UpdatedFirmware as Listed
Fully CalibratedCalibration as Listed
New AccessoriesAccessories as Listed
Like-New Warranty
1–5 Years¹
90 days warranty
Customization PossibleLimited Customization

Contact us to check availability of any service, calibration plans, or the possibility to software. New accessories may be able to be added for the United States only. 

Specifications

Quickly Adapt to Evolving Test Requirements of Wireless Devices

Quickly adapt to evolving test requirements of wireless devices. Built for wireless device test, the MXA signal analyzer helps you characterize signals from virtually any wireless device quickly and confidently with up-to-date parametric or RF functional tests. The intuitive multi-touch interface minimizes measurement complexity, even when working with cutting-edge devices.

  • Shorten test times with hardware-accelerated power measurements, rapid display updates, rapid marker peak searches, and fast sweeps
  • Get complete signal characterization by capturing longer I/Q samples
  • Accurately analyze complex signals with EVM as low as 0.3 percent (–50 dB)
  • Simplify testing with one-button measurements using PathWave X-Series measurement applications
  • Capture elusive or transient signals with full-band real-time spectrum analysis

Specifications

  • DANL @1 GHz: -172 dBm
  • Maximum Analysis Bandwidth: 160 MHz
  • Maximum Real-Time Bandwidth: 160 MHz
  • Phase Noise @1 GHz (10 kHz offset): -114 dBc/Hz
  • Type: Benchtop
See downloads for more details
Installed Options
Addable Options
(not installed)
1DVR001AROM/CD-R/RW drive
1KBD001AUSB keyboard-smaller keyboard
1MSE001AMouse
MLP001AMinimum loss pad, 50 to 75 ohm
1CN103AHandle kit 177.0mm H (4U) - two front handles, 2015 color
1CP105ARack mount flange and handle kit 177.0mm H (4U) - two brackets and front handles
1CR013ARack Slide Kit for 11in, 14in, and 16in Mounting Holes
1CM113ARack mount flange kit 177.0mm H (4U) - two flange brackets - New Phantom Gray Color
N9020SA2ESignal Analyzer Core Software for N9020B
A6JANSI Z540-1-1994 Calibration
B1AAnalysis bandwidth, 125 MHz
B1XAnalysis bandwidth, 160 MHz
B40Analysis bandwidth, 40 MHz
B85Analysis bandwidth, 85 MHz
BBAI/Q baseband inputs, analog
CR3Connector rear, second IF output
CRPConnector, programmable rear IF output
E9068EM0EPhase Noise Measurement Application
EA3Electronic attenuator, 3.6 GHz
EXMExternal mixing
MPBMicrowave preselector bypass
N6141EM0EEMI Measurement Application
N6171A-M01MATLAB-Basic Package, individual license - node-locked
N6171A-M02MATLAB-Standard Package, individual license - node-locked
N6171A-M03MATLAB-Advanced Package, individual license - node-locked
N9020RT1BReal-time analysis up to maximum available BW, Basic Detection
N9020RT2BReal-time analysis up to maximum available BW, Optimum Detection
N9020SA2E-C12
N9020SA2E-C36
N9020SA2E-C60
N9054EM0EVector Modulation Analysis Digital Demodulation Measurement Application
N9054EM1EVector Modulation Analysis Custom OFDM Application
N9061EM0ERemote Language Compatibility Measurement Application
N9062EM0ESCPI Language Compatibility Measurement Application
N9063EM0EAnalog Demodulation Measurement Application
N9067EM0EPulse Analysis Measurement Application
N9068EM0EPhase Noise Measurement Application
N9069EM0ENoise Figure Measurement Application
N9071EM0EGSM/EDGE/Evo Measurement Application
N9071EMXESingle Acquisition Combined GSM/EDGE/Evo Measurement Application
N9072EM0Ecdma2000 measurement application, remote control only
N9073EM0EW-CDMA/HSPA+ Measurement Application
N9073EMXESingle Acquisition Combined W-CDMA Measurement Application
N9076EM0E1xEV-DO measurement application, remote control only
N9077EM0EWLAN 802.11a/b/g/j/p/n/af/ah Measurement Application
N9077EM1EWLAN 802.11ac/ax Measurement Application
N9080EM0ELTE and LTE-Advanced FDD Measurement Application
N9080EM3ENB-IoT and eMTC FDD Measurement Application
N9080EM4ELTE V2X measurement application
N9081EM0EBluetooth (TM) Measurement Application
N9082EM0ELTE and LTE-Advanced TDD Measurement Application
N9083EM0E
N9084EM0EShort Range Communications and IoT Measurement Application
N9085EM0E5G NR Measurement Application
N90EMEDPBEnhance Display Package
N90EMEMCBBasic EMC Functionality
N90EMESCBExternal Source Control
N90EMFP2BFast power
N90EMFT1BFrequency Mask Trigger, Basic Detection
N90EMFT2BFrequency Mask Trigger, Optimum Detection
N90EMPSMBPower Suite Measurement Application
N90EMRBEBResolution Bandwidth Extended
N90EMTDSBTime Domain Scan
NF2Noise floor extension, instrument alignment
P03Preamplifier, 3.6 GHz
P08Preamplifier, 8.4 GHz
P13Preamplifier, 13.6 GHz
P26Preamplifier, 26.5 GHz
P32Preamplifier, 32 GHz
P44Preamplifier, 44 GHz
P50Preamplifier, 50 GHz
PFRPrecision frequency reference
PRCPortable configuration
RTRReal-time spectrum recorder and analyzer application example
SF1Security features, exclude launching programs
SF2Security features, prohibit saving results
W10
YASY-Axis Screen Video Output

Request a customized version of this model by requesting a Custom Quote
See downloads for more details

Warranty
Like New Warranty
Contact us or request a custom quote to check extensions or discount.
Check terms and conditions
Calibration
Fully calibrated
Get up to 10% discount on calibration plans ordered with your used Keysight instrument.
Contact us or request a custom quote to check availability.
Accessories
Standard accessories included
To order additional accessories, please contact us or request a custom quote
Software
Get up to 10% discount on software ordered with your used Keysight instrument.
Contact us or request a custom quote to check availability.

Other Listings of This Model

Compare Equipment Standards

  • Like-new Condition
  • Updated Firmware
  • Full Calibration
  • New Accessories
  • Like-new Warranty
  • Customization possible

Learn more

  • Savings of up to 90%
  • Working Condition
  • Calibrated or Tested
  • 30-Day Right-of-Return
  • No Customization
  • Shipping to limited countries

Learn more

FAQs

What are the differences between Keysight Used & Keysight Premium Used?

You will find more information about the differences of Keysight's used equipment standards here.

Can I configure a unit to meet my personal needs?

Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.

Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.

What accessories are included?

Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.

For Keysight Used products, the accessories included are mentioned in each listing on the Keysight Store on eBay or the Keysight Alibaba store.

Can you include other accessories?

We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.

Please mention in the comment field which additional accessories or support you are interested in.

For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner.

Get Your N9917B FieldFox now. Low price and in stock.

See Offers

Education
and Non-profit Customers Can Save Extra

LEARN MORE

‹ Back to results

FAQs

What is a signal analyzer?

A signal analyzer is a device used to test and measure electronic signals. Types of signals can vary, including voltage, current, and radiofrequency. Signal analyzers vary in their capabilities and features, depending on the application. There are many types of signal analyzers, but the most common type is an oscilloscope. Other types include spectrum analyzers, network analyzers, and signal generators.

An oscilloscope is a device used when designing electronic systems that allows a signal to be viewed as a waveform. A spectrum analyzer measures the amplitude and frequency of signals over a specific period of time. A network analyzer analyzes circuits without having access to their design details; this can be helpful when there is a delay between creating a circuit and testing it. A signal generator generates signals which are then used by other devices.

  • There are many uses for a signal analyzer, depending on the type of device and features available. Some standard capabilities include:

  • Generating and analyzing signals

  • Magnifying and analyzing large signals

  • Displaying waveforms of varying types

  • Displaying the full frequency range of a signal, including visual representations of different frequencies and noise levels

Vector Signal Analyzer vs Spectrum Analyzer – What's the difference?

A signal analyzer analyzes signals that have already been generated, whereas a spectrum analyzer is used to discover frequencies or actually generate frequencies itself.

A spectrum analyzer performs real-time spectrum analysis and measures instantaneous power or peak power, voltage, or current, depending on the type of signal being analyzed. It is also often used to monitor electromagnetic interference in circuits and devices.

On the other hand, a signal analyzer can only measure signals that are already present; it cannot be used to discover or analyze frequencies. Its purpose is to help the user identify electronic circuit problems and understand how the circuit is performing.

Signal Analyzer vs Oscilloscope – What's the difference?

The main difference between a signal analyzer and an oscilloscope is that a signal analyzer analyzes the voltage of a signal over a specific period of time. In contrast, an oscilloscope extracts the timing information of a signal.

An oscilloscope is a type of signal analyzer used to measure voltage signals over time. It has various features, including analog and digital functions, advanced triggering capabilities, and connectivity options. It is used to analyze signals from many different sources, such as time-domain signals, frequencies from radiofrequencies, or extremely low-frequency sources.

A signal analyzer is used to analyze signals that have already been generated. A signal analyzer is often used to monitor electromagnetic interference in circuits and devices, whereas an oscilloscope can only measure signals that are already present.

Figure. 2 Oscilloscope vs. Signal Analyzer

Read our oscilloscope basics guide to learn more about oscilloscopes and their uses. To see our full range of new and used oscilloscopes, visit our product listing page.

Signal Analyzer vs. Vector Network Analyzer – What's the difference?

A network analyzer is used to test the performance of wired or wireless networks by examining both transmitted and received signals. Unlike a signal analyzer, it performs advanced analysis of both transmitted and received signals. It is different from a signal analyzer because it performs a live, real-time, analysis of signals on the device under test. In contrast, a signal analyzer only analyzes data after the signal has been created.

A network analyzer can also perform analysis and detect problems that prevent a signal from reaching its destination. For example, it can detect issues with cabling, connectors, or faulty equipment. It can also help resolve RF spectrum and Wi-Fi issues, such as interference and signal loss.

A signal analyzer is used by engineers to identify problems in electronic circuits and to understand how a circuit is behaving; for example, monitoring electromagnetic interference between multiple signals or devices. This makes it useful for testing and debugging circuits that use radio signals or other powerful sources of potential interference.

How to measure antenna impedance with a signal analyzer?

An antenna's impedance refers to the way it responds to signals from specific frequencies. If you want to know what sort of wireless signal a device is sending, you should evaluate the antenna's impedance with a spectrum analyzer. The device would help you determine whether or not your antenna is being affected by noise, which can negatively impact performance.

To measure your antenna's impedance, you can attach a spectrum analyzer to the end of the coaxial cable connected to the back of your antenna. The device will then calculate the impedance being transmitted once it goes through your coaxial cable.

How to measure phase noise with a signal analyzer?

Phase noise is a type of signal that often disrupts or interferes with wireless communication. It is a problem for devices that operate in the wireless frequency spectrum. If phase noise is common across specific frequencies, it can drown out other signals.

There are many different types of phase noise, and each one can affect your wireless technology differently. A signal analyzer measures the phase noise across different frequencies. The device will help you to determine whether your intended wireless communication needs some sort of interference protection.

To measure your device's phase noise with a signal analyzer, you can attach the device to the input of your receiver. This will allow the signal analyzer to calculate how much phase noise is being sent through your wireless communication devices.

How to measure return loss with a signal analyzer?

The return loss is the measurement of how much signal is reflected or wasted at a particular point. It is a measurement of how much energy is being lost in transmission. You can measure return loss with a spectrum analyzer which may enable you to improve the power and efficiency of your wireless connection.

If the return loss is too high, it could indicate power-management issues within your system. A signal analyzer can help you determine whether the return loss is too high, and help you find any hardware issues needing to be resolved. The device can notify you when your power-management settings fall below requirements for successful wireless communication.

To test a device’s return loss with a signal analyzer, plug the spectrum analyzer into the end of a coaxial cable connected to your intended transmitter. The device will determine how much signal is lost after it goes through the cable and exits to reach its intended recipient.

For additional information about how to use your spectrum analyzer to measure return loss, view “Features Resources” for a technical overview of a basic spectrum analyzer as well as an example of how to measure the return loss of an antenna.