Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.

Do you need help?

Contact us with any question regarding your used Keysight equipment purchase!

Back

Product selection and configuration assistance

General technical question

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Question about this offer

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

Do you need help?

Contact us with any question regarding your used Keysight equipment purchase!

Keysight Premium Used
  • Like-new Condition
  • Updated Firmware
  • Full Calibration
  • New Accessories
  • Like-new Warranty
  • Customization possible

Learn more

Keysight N9010B-544

-N9010B-544-0

EXA Signal Analyzer / Multi-touch / 10 Hz to 44 GHz

Keysight N9010B-544 10 Hz to 44 GHz
Keysight N9010B-544 10 Hz to 44 GHz
Keysight N9010B-544 10 Hz to 44 GHz
Keysight N9010B-544 10 Hz to 44 GHz
Keysight N9010B-544 10 Hz to 44 GHz
Keysight N9010B-544 10 Hz to 44 GHz
Keysight N9010B-544 10 Hz to 44 GHz
Keysight N9010B-544 10 Hz to 44 GHz
Keysight N9010B-544 10 Hz to 44 GHz
Keysight N9010B-544 10 Hz to 44 GHz
Keysight N9010B-544 10 Hz to 44 GHz
  • Keysight N9010B-544 10 Hz to 44 GHz
  • Keysight N9010B-544 10 Hz to 44 GHz
  • Keysight N9010B-544 10 Hz to 44 GHz
  • Keysight N9010B-544 10 Hz to 44 GHz
  • Keysight N9010B-544 10 Hz to 44 GHz
  • Keysight N9010B-544 10 Hz to 44 GHz
  • Keysight N9010B-544 10 Hz to 44 GHz
  • Keysight N9010B-544 10 Hz to 44 GHz
  • Keysight N9010B-544 10 Hz to 44 GHz
  • Keysight N9010B-544 10 Hz to 44 GHz
  • Keysight N9010B-544 10 Hz to 44 GHz

Discount from* 25 % New Price 131,584.00 USD*

Ask a Question

General technical question

Product selection and configuration assistance

 

Question about this offer

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

Request a quote

Back
Keysight N9010B-544 10 Hz to 44 GHz
Keysight Premium Used
Keysight N9010B-544
EXA Signal Analyzer / Multi-touch / 10 Hz to 44 GHz
Configuration: B40, CR3, CRP, EA3, EDP, EMC, EP5, ESC, EXM, FP2, FSA, MPB, NF2, P44, PFR, W10, YAS
Customization available
Shipping:Limited countries only
Warranty: Like New Warranty
Accessories: Standard accessories included

KeysightCare Assured: Support. Elevated.
Add complete customer care to your order and get:
• 4-business-hour technical response
• Committed repair coverage
Learn more

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Standard Keysight Premium Used
Condition Refurbished, like New
DownloadsKeysight N9010B-544 Data sheetKeysight N9010B-544 Configuration GuideKeysight N9010B-544 User Manual
Warranty Like New WarrantyFor extensions or discount, contact us
CalibrationFully calibratedFor plans or discount, contact us
AccessoriesStandard accessories includedTo order additional accessories, contact us
Shipping Limited countries only Check availability
Deal IDC6763

Check Shipping

Find out if this unit can be shipped to your country

Compare Standards

See Full Details

This InstrumentThis Instrument
Keysight Premium UsedKeysight Used
Save up to 70%Save up to 90%
Like New ConditionWorking Condition²
Firmware UpdatedFirmware as Listed
Fully CalibratedCalibration as Listed
New AccessoriesAccessories as Listed
Like-New Warranty
1–5 Years¹
30-day Right of Return
Customization PossibleLimited Customization

Contact us to check availability of any service, calibration plans, or the possibility to software. New accessories may be able to be added for the United States only. 

Specifications

Fast, Flexible General-Purpose Signal Analysis

When enhancing a product and improving test throughput, your general-purpose signal analyzer should be ready for a wide range of challenging requirements. The fast, flexible EXA addresses diverse needs with a solid mix of speed and performance and the versatility of PathWave X-Series measurement applications.

  • Save test time in your spurious response measurements with the fast sweep capability
  • Get the most cost-effective analysis for millimeter-wave measurements
  • Measure small signals in the presence of large ones with best-in-class level accuracy, displayed average noise level (DANL), and third order intermodulation (TOI) distortion
  • Perform power measurements quickly at discrete frequency points with list-sweep mode
  • Simplify testing with PathWave X-Series measurement applications
See downloads for more details
Installed Options
544Frequency range, 10 Hz to 44 GHz
B40Analysis bandwidth, 40 MHz
CR3Connector rear, second IF output
CRPConnector, programmable rear IF output
EA3ELECTRONIC ATTENUATOR, 3.6GHZ
EDPENHANCED DISPLAY PACKAGE
EMCBasic EMC functionality
EP5
ESCExternal source control
EXMExternal mixing
FP2Fast power, up to 40 MHz bandwidth
FSAFine resolution step attenuator
MPBMicrowave preselector bypass
NF2Noise floor extension, instrument alignment
P44Preamplifier, 100 kHz - 44 GHz
PFRPRECISION FREQUENCY REFERENCE
W10
YASY-AXIS SCREEN VIDEO OUTPUT
See downloads for more details
Addable Options
(not installed)
EA3ELECTRONIC ATTENUATOR, 3.6GHZ
EDPENHANCED DISPLAY PACKAGE
EMCBasic EMC functionality
ESCExternal source control
FP2Fast power, up to 40 MHz bandwidth
FSAFine resolution step attenuator
NFE
P03Preamplifier, 3.6 GHz
P07Preamplifier, 7 GHz
P13Preamplifier, 13.6 GHz
P26Preamplifier, 26.5 GHz
P32Preamplifier, 100 kHz - 32 GHz
P44Preamplifier, 100 kHz - 44 GHz
PFRPRECISION FREQUENCY REFERENCE
SF2Security features, prohibit saving results
TDSTime Domain Scan - requires N6141C and DP2 or B40
YASY-AXIS SCREEN VIDEO OUTPUT

Request a customized version of this model by requesting a Custom Quote
See downloads for more details

Warranty Like New Warranty
Contact us or request a custom quote to check extensions or discount.
Check terms and conditions
Calibration Fully calibrated
Get up to 10% discount on calibration plans ordered with your used Keysight instrument.
Contact us or request a custom quote to check availability.
Accessories Standard accessories included
To order additional accessories, please contact us or request a custom quote
Software Get up to 10% discount on software ordered with your used Keysight instrument.
Contact us or request a custom quote to check availability.
Downloads

FAQ

What are the differences between Keysight Used & Keysight Premium Used?

You will find more information about the differences of Keysight's used equipment standards here.

Can I configure a unit to meet my personal needs?

Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.

Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.

What accessories are included?

Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.

For Keysight Used products, the accessories included are mentioned in each listing on the Keysight Store on eBay or the Keysight Alibaba store.

Can you include other accessories?

We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.

Please mention in the comment field which additional accessories or support you are interested in.

For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner.

Boost Your Test & Measurement Knowledge with Keysight eLearning

SEE OFFERS

Education
and Non-profit Customers Can Save Extra

LEARN MORE

‹ Back to results