Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.
Keysight Used
  • Savings of up to 90%
  • Fully Working
  • Calibrated or Tested
  • 30-Day Warranty
  • No Customization
  • Shipping to limited countries

Learn more

Keysight N9010A-526

-N9010A-526-0

EXA Signal Analyzer / 10 Hz to 26.5 GHz

Keysight N9010A-526 10 Hz to 26.5 GHz
Actual instrument
Keysight N9010A-526 10 Hz to 26.5 GHz
Actual instrument
Keysight N9010A-526 10 Hz to 26.5 GHz
Actual instrument
Keysight N9010A-526 10 Hz to 26.5 GHz
Actual instrument
Keysight N9010A-526 10 Hz to 26.5 GHz
Actual instrument
Keysight N9010A-526 10 Hz to 26.5 GHz
Actual instrument
Keysight N9010A-526 10 Hz to 26.5 GHz
Actual instrument
Keysight N9010A-526 10 Hz to 26.5 GHz
Actual instrument
Keysight N9010A-526 10 Hz to 26.5 GHz
Actual instrument
Keysight N9010A-526 10 Hz to 26.5 GHz
Actual instrument
  • Keysight N9010A-526 10 Hz to 26.5 GHz
  • Keysight N9010A-526 10 Hz to 26.5 GHz
  • Keysight N9010A-526 10 Hz to 26.5 GHz
  • Keysight N9010A-526 10 Hz to 26.5 GHz
  • Keysight N9010A-526 10 Hz to 26.5 GHz
  • Keysight N9010A-526 10 Hz to 26.5 GHz
  • Keysight N9010A-526 10 Hz to 26.5 GHz
  • Keysight N9010A-526 10 Hz to 26.5 GHz
  • Keysight N9010A-526 10 Hz to 26.5 GHz
  • Keysight N9010A-526 10 Hz to 26.5 GHz

From USD*17,829.35New Price 50,941.00 USD*

Ask a Question

General technical question

Product selection and configuration assistance

 

Question about this offer

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

Order as listed from Keysight Store on eBay:Buy Now Online17,829.35
Get a quote, upload a Purchase Order and order:
Shipping: All countries except EU/CH/NO/TR (RoHS)
Support: 30 days right-of-return

For calibration & service plans contact us.

Extendible in some cases, please check prior to purchasing.

Accessories: Not included
For help, please contact your local Keysight
* See DisclaimerThe Used Equipment web is currently available in English only and pricing is in USD for the United States. Prices for other countries will vary. Contact us for local pricing.

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Key Features

  • Balance your challenges: Address diverse needs with a single tool -the fast, flexible EXA
  • Get the most cost-effective analysis for millimeter-wave measurements
  • Measure the smallest signals in the presence of large ones with best-in-class level accuracy, DANL & TOI
  • Perform power measurements quickly at discrete frequency points with list-sweep mode
  • Simplify testing with X-Series measurement apps: phase noise, noise figure, analog demodulation, wireless communications & more

General Purpose Applications

  • 89600 VSA Software
  • MATLAB
  • Noise Figure
  • Remote Language Compatibility
  • SCPI Code Compatibility
  • Phase Noise
  • Stimulus Response
  • Pulse
  • Analog Demodulation
  • EMI Precompliance
  • Flexible Digital Modulation Analysis

Cellular Applications

  • 1xEV-DO
  • cdma2000
  • LTE/LTE-Advanced
  • iDEN/WiDEN/MotoTalk
  • W-CDMA/HSPA/HSPA+
  • cdmaOne
  • GSM/EDGE/EDGE Evolution
  • TD-SCDMA with HSDPA/HSUPA/8PSK



Key Documents

Configuration & Options
Installed Options
FREQUENCY RANGE, 10 HZ TO 26.5 GHZCore
PC3
Installed
SSD
ADDITIONAL REMOVABLE SOLID STATE DRIVE, W7X
Installed
WXP
OPERATING SYSTEM, WINDOWS XP FOR EMBEDDED SYSTEMS
Installed
Get a Custom Quote
‹ Back to results