Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.
Keysight Used
  • Savings of up to 90%
  • Fully Working
  • Calibrated or Tested
  • 30-Day Warranty
  • No Customization
  • Shipping to limited countries

Learn more

Keysight N9010A-503

-N9010A-503-0

EXA Signal Analyzer / 10 Hz to 3.6 GHz

Keysight N9010A-503 10 Hz to 3.6 GHz
Actual instrument
Keysight N9010A-503 10 Hz to 3.6 GHz
Actual instrument
Keysight N9010A-503 10 Hz to 3.6 GHz
Actual instrument
Keysight N9010A-503 10 Hz to 3.6 GHz
Actual instrument
Keysight N9010A-503 10 Hz to 3.6 GHz
Actual instrument
Keysight N9010A-503 10 Hz to 3.6 GHz
Actual instrument
Keysight N9010A-503 10 Hz to 3.6 GHz
Actual instrument
Keysight N9010A-503 10 Hz to 3.6 GHz
Actual instrument
Keysight N9010A-503 10 Hz to 3.6 GHz
Actual instrument
  • Keysight N9010A-503 10 Hz to 3.6 GHz
  • Keysight N9010A-503 10 Hz to 3.6 GHz
  • Keysight N9010A-503 10 Hz to 3.6 GHz
  • Keysight N9010A-503 10 Hz to 3.6 GHz
  • Keysight N9010A-503 10 Hz to 3.6 GHz
  • Keysight N9010A-503 10 Hz to 3.6 GHz
  • Keysight N9010A-503 10 Hz to 3.6 GHz
  • Keysight N9010A-503 10 Hz to 3.6 GHz
  • Keysight N9010A-503 10 Hz to 3.6 GHz

From USD*7,594.00New Price 30,376.00 USD*

Keysight Store on eBay Buy Now7,594.00
Need a Quote? Request Quote
Shipping: Worldwide (excluding EU/CH/NO/TR)
Support: 30 days, extendible warranty

Extendible in some cases, please check prior to purchasing.

Accessories: Not included
* See DisclaimerThe Used Equipment web is currently available in English only and pricing is in USD for the United States. Prices for other countries will vary. Contact us for local pricing.

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Oliver WittigDo you need help?Contact Oli with any questions regarding your purchase.Contact me

Key Features

  • Balance your challenges: Address diverse needs with a single tool -the fast, flexible EXA
  • Get the most cost-effective analysis for millimeter-wave measurements
  • Measure the smallest signals in the presence of large ones with best-in-class level accuracy, DANL & TOI
  • Perform power measurements quickly at discrete frequency points with list-sweep mode
  • Simplify testing with X-Series measurement apps: phase noise, noise figure, analog demodulation, wireless communications & more

General Purpose Applications

  • 89600 VSA Software
  • MATLAB
  • Noise Figure
  • Remote Language Compatibility
  • SCPI Code Compatibility
  • Phase Noise
  • Stimulus Response
  • Pulse
  • Analog Demodulation
  • EMI Precompliance
  • Flexible Digital Modulation Analysis

Cellular Applications

  • 1xEV-DO
  • cdma2000
  • LTE/LTE-Advanced
  • iDEN/WiDEN/MotoTalk
  • W-CDMA/HSPA/HSPA+
  • cdmaOne
  • GSM/EDGE/EDGE Evolution
  • TD-SCDMA with HSDPA/HSUPA/8PSK



Key Documents

Configuration & Options
Installed Options
Core
503
Installed
FSA
Installed
P03
Installed
PC3
Installed
PFR
Installed
SSD
Additional removable solid state drive, W7X
Installed
WXP
Operating system, Windows XP for Embedded Systems
Installed
Get a Custom Quote

Do you need help?

Contact us with any question reguarding your purchase.

Do you need help?

Do you need help?

We will not be able to help on technical or non-used Keysight equipment purchase related questions. For such help, go-to www.keysight.com/find/contactus

Do you need help?

Contact us with any question reguarding your purchase.

?
 

* Disclaimer:

  • Prices shown in USD, estimated based on the configuration and assuming the customer location is in the USA.
  • The prices shown are in USD, as listed on eBay. Conversion to other currencies happens on purchase.
  • The prices shown are in CNY, as listed on Alibaba. Conversion to other currencies happens on purchase.
  • The saving percentages are relative to the list price of a new instrument. Actual percentages may vary based on option configuration of the desired equipment, currency exchange rates, and other factors. Premium Used special promotion discounts may or may not be eligible for customers with Keysight Purchase Agreements.
  • Prices and availability information are subject to change without notice. All net transaction prices may vary due to delivery terms, sales tax, VAT, duties and exchange rate variations. Products not available in all locations.
  • eBay is a registered trademark of eBay Inc.
  • Alibaba is a registered trademark of Alibaba.

Back to top

‹ Back to results