Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.
Keysight Used
  • Savings of up to 90%
  • Fully Working
  • Calibrated or Tested
  • 30-Day Warranty
  • No Customization
  • Shipping to limited countries

Learn more

Keysight N9000B-507

-N9000B-507-0

CXA Signal Analyzer / Multi-touch / 9 kHz to 7.5 GHz

Keysight N9000B-507 9 kHz to 7.5 GHz
Actual instrument
Keysight N9000B-507 9 kHz to 7.5 GHz
Actual instrument
Keysight N9000B-507 9 kHz to 7.5 GHz
Actual instrument
Keysight N9000B-507 9 kHz to 7.5 GHz
Actual instrument
Keysight N9000B-507 9 kHz to 7.5 GHz
Actual instrument
Keysight N9000B-507 9 kHz to 7.5 GHz
Actual instrument
Keysight N9000B-507 9 kHz to 7.5 GHz
Actual instrument
Keysight N9000B-507 9 kHz to 7.5 GHz
Actual instrument
Keysight N9000B-507 9 kHz to 7.5 GHz
Actual instrument
  • Keysight N9000B-507 9 kHz to 7.5 GHz
  • Keysight N9000B-507 9 kHz to 7.5 GHz
  • Keysight N9000B-507 9 kHz to 7.5 GHz
  • Keysight N9000B-507 9 kHz to 7.5 GHz
  • Keysight N9000B-507 9 kHz to 7.5 GHz
  • Keysight N9000B-507 9 kHz to 7.5 GHz
  • Keysight N9000B-507 9 kHz to 7.5 GHz
  • Keysight N9000B-507 9 kHz to 7.5 GHz
  • Keysight N9000B-507 9 kHz to 7.5 GHz

From USD*18,776.45New Price 34,139.00 USD*

Ask a Question

General technical question

Product selection and configuration assistance

 

Question about this offer

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

Order as listed from Keysight Store on eBay:Buy Now Online18,776.45
Get a quote, upload a Purchase Order and order:
Shipping: All countries except EU/CH/NO/TR (RoHS)
Support: 30 days right-of-return

For calibration & service plans contact us.

Extendible in some cases, please check prior to purchasing.

Accessories: Not included
For help, please contact your local Keysight
* See DisclaimerThe Used Equipment web is currently available in English only and pricing is in USD for the United States. Prices for other countries will vary. Contact us for local pricing.

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Key Features

Engineering is all about connecting ideas and solving problems. The accessible performance of the CXA signal analyzer is today’s leading cost-effective tool for essential signal characterization. Its capabilities provide a solid foundation for testing in general-purpose and educational applications. Find the answer faster; whether you’re looking for quick verification in manufactured devices or demonstrating lab tutorials.

  • Add dependable signal analysis to manual and automated manufacturing test systems
  • Perform essential measurements such as spur searches and distortion analysis
  • Make stimulus-response measurements with the optional built-in tracking generator
  • Add crucial functionality with X-Series measurement applications
  • Enhance theory with practical skills using a training kit in your RF and microwave education lab

General Purpose Applications

  • EMI
  • Pulse
  • MATLAB
  • Noise Figure
  • Phase Noise
  • Stimulus Response
  • 89600 VSA Software
  • Analog Demodulation
  • Vector Modulation Analysis

Cellular Applications

  • NB-IoT
  • GSM/EDGE
  • LTE/LTE-Advanced
  • W-CDMA/HSPA/HSPA+



Key Documents

Configuration & Options
Installed Options
FREQUENCY RANGE, 7.5 GHZCore
2FP
Installed
EDP
Enhanced display package
Installed
EP4
ENHANCED PHASE NOISE PERFORMANCE, CXA
Installed
FSA
Fine resolution step attenuator
Installed
MTU
Installed
P07
PREAMPLIFIER, 7.5 GHZ
Installed
PC7
Installed
SSD
ADDITIONAL REMOVABLE SOLID STATE DRIVE, W7X
Installed
T06
TRACKING GENERATOR, 9 KHZ TO 6 GHZ
Installed
W7X
Installed
Get a Custom Quote
‹ Back to results