Keysight Used
- Savings of up to 90%
- Fully Working
- Calibrated or Tested
- 30-Day Warranty
- No Customization
- Shipping to limited countries
Keysight N9000B-507
CXA Signal Analyzer / Multi-touch / 9 kHz to 7.5 GHz
From USD*21,279.50New Price 42,559.00 USD*
Keysight Store on eBay | Buy Now |
Need a Quote? | Request Quote |
Shipping: Worldwide | |
Support: 30 days, extendible warranty Extendible in some cases, please check prior to purchasing. | |
Accessories: Not included For help, please contact your local Keysight representative | |
Cannot ship to:
European Union
Switzerland
Norway
Turkey
Unit only ships within China.
Unit ships worldwide.
![]() | Do you need help?Contact Oli with any questions regarding your purchase. | Contact me |
Key Features
- Master the essentials in signal characterization with the leading low-cost tool in signal analysis
- Perform cost-effective stimulus response measurements with the optional built-in tracking generator
- Add crucial functionality with X-Series measurement applications
- Enhance theory with practical skills when used with a training kit in your RF & microwave education lab
General Purpose Applications
- EMI
- Pulse
- MATLAB
- Noise Figure
- Phase Noise
- Stimulus Response
- 89600 VSA Software
- Analog Demodulation
- Vector Modulation Analysis
Cellular Applications
- NB-IoT
- GSM/EDGE
- LTE/LTE-Advanced
- W-CDMA/HSPA/HSPA+
Key Documents
Keysight N9000B-507 Data sheet
Keysight N9000B-507 Configuration Guide
Keysight N9000B-507 User Manual
Do you need help?
Contact us with any question reguarding your purchase.


Do you need help?
Contact us with any question reguarding your purchase.
?
* Disclaimer:
- Prices shown in USD, estimated based on the configuration and assuming the customer location is in the USA.
- The prices shown are in USD, as listed on eBay. Conversion to other currencies happens on purchase.
- The prices shown are in CNY, as listed on Alibaba. Conversion to other currencies happens on purchase.
- The saving percentages are relative to the list price of a new instrument. Actual percentages may vary based on option configuration of the desired equipment, currency exchange rates, and other factors. Premium Used special promotion discounts may or may not be eligible for customers with Keysight Purchase Agreements.
- Prices and availability information are subject to change without notice. All net transaction prices may vary due to delivery terms, sales tax, VAT, duties and exchange rate variations. Products not available in all locations.
- eBay is a registered trademark of eBay Inc.
- Alibaba is a registered trademark of Alibaba.