Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.
Keysight Premium Used
  • Like-new Condition
  • Updated Firmware
  • Full Calibration
  • New Accessories
  • Like-new Warranty
  • Customization possible

Learn more

Keysight N4431D-0DC

-N4431D-0DC-0

RF Electronic Calibration Module (ECal) / 4-Port / DC to 13.5 GHz

Keysight N4431D-0DC DC to 13.5 GHz
Actual instrument
Keysight N4431D-0DC DC to 13.5 GHz
Actual instrument
Keysight N4431D-0DC DC to 13.5 GHz
Actual instrument
Keysight N4431D-0DC DC to 13.5 GHz
Actual instrument
Keysight N4431D-0DC DC to 13.5 GHz
Actual instrument
Keysight N4431D-0DC DC to 13.5 GHz
Actual instrument
  • Keysight N4431D-0DC DC to 13.5 GHz
  • Keysight N4431D-0DC DC to 13.5 GHz
  • Keysight N4431D-0DC DC to 13.5 GHz
  • Keysight N4431D-0DC DC to 13.5 GHz
  • Keysight N4431D-0DC DC to 13.5 GHz
  • Keysight N4431D-0DC DC to 13.5 GHz

From USD*13,844.25New Price 18,459.00 USD*

Ask a Question

General technical question

Product selection and configuration assistance

 

Question about this offer

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

Order as listed from Keysight Store on eBay:Buy Now Online13,844.25
Get a quote to order directly from Keysight:

KeysightCare Assured: Support. Elevated.
Add complete customer care to your order and get:
• 4-business-hour technical response
• Committed repair coverage
Learn more

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Standard Keysight Premium Used
Condition Refurbished, like New
DownloadsKeysight N4431D-0DC Data sheet
Warranty Like New WarrantyFor extensions or discount, contact us
CalibrationFully calibratedFor plans or discount, contact us
AccessoriesStandard accessories includedTo order additional accessories, contact us
Shipping Limited countries only Check availability
LocationKeysight Factory, Penang, MY
Deal IDE184810368420

Check Shipping

Find out if this unit can be shipped to your country

Compare Standards

See Full Details

This InstrumentThis Instrument
Keysight Premium UsedKeysight Used
Save up to 70%Save up to 90%
Like New ConditionWorking Condition²
Firmware UpdatedFirmware as Listed
Fully CalibratedCalibration as Listed
New AccessoriesAccessories as Listed
Like-New Warranty
1–5 Years¹
30-day Right of Return
Customization PossibleLimited Customization

Contact us to check availability of any service, calibration plans, or the possibility to software. New accessories may be able to be added for the United States only. 

Specifications
  • Precision 4-ports RF ECal module with high accuracy
  • Frequency coverage from DC to 13.5 GHz
  • Fast, easy, and accurate full 4-ports calibration
  • Supports multiple connectors mixed of Type-N, 3.5 mm, 7-16 and 4.3-10 connectors. Connectors selection covers both female and male connectors type.
  • Direct control from Keysight vector network analyzers via USB

The Keysight N4431D RF electronic calibration (ECal) module makes calibration of Keysight vector network analyzers fast, easy and accurate. The N4431D is a precision 4-ports ECal module that supports multiple selection of connectors like Type-N, 3.5 mm, 7-16 and 4.3-10 connectors and can be mixed up to 13.5 GHz. Select either female-female, male-male, or female-male connectors.

The N4431D extends the calibration frequency range down to start at DC, which is beneficial for broadband device modeling or time domain and signal integrity analysis using enhanced time domain-analysis on the Keysight network analyzers.

This ECal module is an ideal solution for calibrating vector network analyzers. Performing a full 4-ports calibration takes less than half the time and number of connections versus traditional mechanical cal kits. The operator simply connects the ECal module to the vector network analyzer via USB and the firmware controls the rest, thus reducing the chance for operator error. Wear and tear on connectors are reduced as well, lowering repair costs on both the test port connectors and calibration standards.

See downloads for more details
Installed Options
0DCDC to 13.5 GHz
010Four 3.5 mm female connectors on module
See downloads for more details
Addable Options
(not installed)
R-51B-001-3C
R-51B-001-5C
R-51B-001-5F
R-50C-011-5Calibration Plan - Return to Keysight - 5 years
R-50C-011-3Calibration Plan - Return to Keysight - 3 years

Request a customized version of this model by requesting a Custom Quote
See downloads for more details

Warranty Like New Warranty
Contact us or request a custom quote to check extensions or discount.
Check terms and conditions
Calibration Fully calibrated
Get up to 10% discount on calibration plans ordered with your used Keysight instrument.
Contact us or request a custom quote to check availability.
Accessories Standard accessories included
To order additional accessories, please contact us or request a custom quote
Software Get up to 10% discount on software ordered with your used Keysight instrument.
Contact us or request a custom quote to check availability.
Downloads

Other Listings of This Model

Compare Equipment Standards

FAQ

What are the differences between Keysight Used & Keysight Premium Used?

You will find more information about the differences of Keysight's used equipment standards here.

Can I configure a unit to meet my personal needs?

Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.

Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.

What accessories are included?

Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.

For Keysight Used products, the accessories included are mentioned in each listing on the Keysight Store on eBay or the Keysight Alibaba store.

Can you include other accessories?

We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.

Please mention in the comment field which additional accessories or support you are interested in.

For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner.

Boost Your Test & Measurement Knowledge with Keysight eLearning

SEE OFFERS

Education
and Non-profit Customers Can Save Extra

LEARN MORE

Related Products

  • Like-new Condition
  • Updated Firmware
  • Full Calibration
  • New Accessories
  • Like-new Warranty
  • Customization possible

Learn more

  • Savings of up to 90%
  • Working Condition
  • Calibrated or Tested
  • 30-Day Right-of-Return
  • No Customization
  • Shipping to limited countries

Learn more

‹ Back to results