Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.

Do you need help?

Contact us with any question regarding your used Keysight equipment purchase!

Back

Product selection and configuration assistance

General technical question

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Question about this offer

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

Do you need help?

Contact us with any question regarding your used Keysight equipment purchase!

Keysight Used
  • Savings of up to 90%
  • Working Condition
  • Calibrated or Tested
  • 30-Day Right-of-Return
  • No Customization
  • Shipping to limited countries

Learn more

Keysight M9300A

-M9300A-0

PXIe Frequency Reference / 10 MHz and 100 MHz

Keysight M9300A PXIe Frequency Reference / 10 MHz and 100 MHz
Actual instrument
Keysight M9300A PXIe Frequency Reference / 10 MHz and 100 MHz
Actual instrument
Keysight M9300A PXIe Frequency Reference / 10 MHz and 100 MHz
Actual instrument
Keysight M9300A PXIe Frequency Reference / 10 MHz and 100 MHz
Actual instrument
Keysight M9300A PXIe Frequency Reference / 10 MHz and 100 MHz
Actual instrument
Keysight M9300A PXIe Frequency Reference / 10 MHz and 100 MHz
Actual instrument
  • Keysight M9300A PXIe Frequency Reference / 10 MHz and 100 MHz
  • Keysight M9300A PXIe Frequency Reference / 10 MHz and 100 MHz
  • Keysight M9300A PXIe Frequency Reference / 10 MHz and 100 MHz
  • Keysight M9300A PXIe Frequency Reference / 10 MHz and 100 MHz
  • Keysight M9300A PXIe Frequency Reference / 10 MHz and 100 MHz
  • Keysight M9300A PXIe Frequency Reference / 10 MHz and 100 MHz

From USD*3,003.65New Price 4,621.00 USD*

Ask a Question

General technical question

Product selection and configuration assistance

 

Question about this offer

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

Buy Now Online3,003.65
Request a quote

Back
Keysight M9300A PXIe Frequency Reference / 10 MHz and 100 MHz
Keysight Used
Keysight M9300A
PXIe Frequency Reference / 10 MHz and 100 MHz
Configuration: No customization available
Shipping:Limited countries only
Warranty: 30 days
Accessories: Not included

KeysightCare Assured: Support. Elevated.
Add complete customer care to your order and get:
• 4-business-hour technical response
• Committed repair coverage
Learn more

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Standard Keysight Used
Condition Checked, working Calibrated units perform according to specification. Not calibrated units are operational tested/power up test.
DownloadsKeysight M9300A Data sheetKeysight M9300A User Manual
Support 30 days right-of-returnFor calibration & service plans contact us.
CalibrationTested or calibratedIf there is no certificate in the gallery above, the unit is tested but not calibrated.
AccessoriesNot includedFor help, please contact a Keysight expert
Shipping Limited countries only Check availability
LocationKeysight Factory, Penang, MY
Deal IDE174954111836

Check Shipping

Find out if this unit can be shipped to your country

Compare Standards

See Full Details

This InstrumentThis Instrument
Keysight Premium UsedKeysight Used
Save up to 70%Save up to 90%
Like New ConditionWorking Condition²
Firmware UpdatedFirmware as Listed
Fully CalibratedCalibration as Listed
New AccessoriesAccessories as Listed
Like-New Warranty
1–5 Years¹
30-day Right of Return
Customization PossibleLimited Customization

Contact us to check availability of any service, calibration plans, or the possibility to software. New accessories may be able to be added for the United States only. 

Specifications

Functionality

  • Multiple outputs: Five 100 MHz, one 10 MHz and one OCXO
  • Locks to an external reference with a value from 1 to 110 MHz.
  • Many programmatic interfaces enable easy integration into existing test environments

Performance characteristics

  • 1-slot PXIe
  • Low phase noise
  • 100 MHz output amplitude ≥ 10 dBm

Applications

  • Wireless communications
  • Aerospace and defense

The M9300A PXIe frequency reference is a PXIe compatible compact modular instrument that can be used with the Keysight M9301A synthesizer, M9310A source output and M9311A modulator to create the world’s fastest vector signal generator, the M9381A. It can also be used with the M9301A and M9310A to create a CW source, the M9380A or as the 10 MHz or 100 MHz reference with other PXI solutions. Instrument control is provided through a soft front panel and programmatic interfaces tuned to your application development environment of choice.

  • Reduces development time and simplifies integration into existing test environments with multiple drivers and programmatic interfaces.
  • Reduces startup time with Keysight IO libraries easy configuration, one-step software install, and soft front panel.
  • Realise fast repair turn-around time with Calibrated Core Exchange strategy.
See downloads for more details
Support 30 days right of return
Contact us or request a custom quote to check availability of service plans.
Calibration Tested or calibrated
Get up to 10% discount on calibration plans ordered with your used Keysight instrument.
Contact us or request a custom quote to check availability.
Accessories No accessories included
To order additional accessories, please contact us or request a custom quote
Software Get up to 10% discount on software ordered with your used Keysight instrument.
Contact us or request a custom quote to check availability.
Downloads

FAQ

What are the differences between Keysight Used & Keysight Premium Used?

You will find more information about the differences of Keysight's used equipment standards here.

Can I configure a unit to meet my personal needs?

Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.

Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.

What accessories are included?

Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.

For Keysight Used products, the accessories included are mentioned in each listing on the Keysight Store on eBay or the Keysight Alibaba store.

Can you include other accessories?

We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.

Please mention in the comment field which additional accessories or support you are interested in.

For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner.

Buy Now and Get a Free Multimeter with your Used Instrument

LEARN MORE

Boost Your Test & Measurement Knowledge with Keysight eLearning

SEE OFFERS

‹ Back to results