Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.
Keysight Used
  • Savings of up to 90%
  • Fully Working
  • Calibrated or Tested
  • 30-Day Warranty
  • No Customization
  • Shipping to limited countries

Learn more

Keysight M1971E

-M1971E-0

Waveguide Harmonic Mixer / 55/60 to 90 GHz

Keysight M1971E Waveguide Harmonic Mixer / 55/60 to 90 GHz
Keysight M1971E Waveguide Harmonic Mixer / 55/60 to 90 GHz
Keysight M1971E Waveguide Harmonic Mixer / 55/60 to 90 GHz
Keysight M1971E Waveguide Harmonic Mixer / 55/60 to 90 GHz
Keysight M1971E Waveguide Harmonic Mixer / 55/60 to 90 GHz
Keysight M1971E Waveguide Harmonic Mixer / 55/60 to 90 GHz
Keysight M1971E Waveguide Harmonic Mixer / 55/60 to 90 GHz
Keysight M1971E Waveguide Harmonic Mixer / 55/60 to 90 GHz
Keysight M1971E Waveguide Harmonic Mixer / 55/60 to 90 GHz
Keysight M1971E Waveguide Harmonic Mixer / 55/60 to 90 GHz
  • Keysight M1971E Waveguide Harmonic Mixer / 55/60 to 90 GHz
  • Keysight M1971E Waveguide Harmonic Mixer / 55/60 to 90 GHz
  • Keysight M1971E Waveguide Harmonic Mixer / 55/60 to 90 GHz
  • Keysight M1971E Waveguide Harmonic Mixer / 55/60 to 90 GHz
  • Keysight M1971E Waveguide Harmonic Mixer / 55/60 to 90 GHz
  • Keysight M1971E Waveguide Harmonic Mixer / 55/60 to 90 GHz
  • Keysight M1971E Waveguide Harmonic Mixer / 55/60 to 90 GHz
  • Keysight M1971E Waveguide Harmonic Mixer / 55/60 to 90 GHz
  • Keysight M1971E Waveguide Harmonic Mixer / 55/60 to 90 GHz
  • Keysight M1971E Waveguide Harmonic Mixer / 55/60 to 90 GHz

From USD*9,073.20New Price 15,122.00 USD*

Keysight Store on eBay Buy Now9,073.20
Need a Quote? Request Quote
Shipping: Worldwide
Support: 30 days, extendible warranty

Extendible in some cases, please check prior to purchasing.

Accessories: Not included
* See DisclaimerThe Used Equipment web is currently available in English only and pricing is in USD for the United States. Prices for other countries will vary. Contact us for local pricing.

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Oliver WittigDo you need help?Contact Oli with any questions regarding your purchase.Contact me

Key Features

Embedded smart features:

  • Automatic amplitude correction and transfer of conversion loss data through USB plug and play features
  • Automatic LO amplitude adjustment to compensate for cable loss (up to 3 m or 10 dB loss)
  • Vector correction data include magnitude and phase improving EVM measurement
  • Automatic detect mixer model/serial number when used with N9040B UXA, N9030A PXA, N9020A MXA, and N9010A EXA signal analyzer
    • Automatic setting of the default frequency range and LO harmonic numbers
    • Automatic LO alignment at start up
    • Automatic run calibration when time and temperature changes

Improved DANL and TOI:

  • Excellent conversion loss of 27 dB maximum and excellent amplitude accuracy

Keysight M1971E 55/60 to 90 GHz waveguide harmonic mixers is an un-preselected mixer provides a complete solution for wideband millimeter-wave signal analysis of more than 2 GHz with X-Series signal analyzers. Smart features are embedded to help you to greatly simplify your overall test setup and improve the DANL and TOI of your test system. Go smart with harmonic mixing for your millimeter-wave applications.




Key Documents

Do you need help?

Contact us with any question reguarding your purchase.

Do you need help?

Do you need help?

We will not be able to help on technical or non-used Keysight equipment purchase related questions. For such help, go-to www.keysight.com/find/contactus

Do you need help?

Contact us with any question reguarding your purchase.

?
 

* Disclaimer:

  • Prices shown in USD, estimated based on the configuration and assuming the customer location is in the USA.
  • The prices shown are in USD, as listed on eBay. Conversion to other currencies happens on purchase.
  • The prices shown are in CNY, as listed on Alibaba. Conversion to other currencies happens on purchase.
  • The saving percentages are relative to the list price of a new instrument. Actual percentages may vary based on option configuration of the desired equipment, currency exchange rates, and other factors. Premium Used special promotion discounts may or may not be eligible for customers with Keysight Purchase Agreements.
  • Prices and availability information are subject to change without notice. All net transaction prices may vary due to delivery terms, sales tax, VAT, duties and exchange rate variations. Products not available in all locations.
  • eBay is a registered trademark of eBay Inc.
  • Alibaba is a registered trademark of Alibaba.

Back to top

‹ Back to results