Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.
Keysight Premium Used
  • Like-new Condition
  • Updated Firmware
  • Full Calibration
  • New Accessories
  • Like-new Warranty
  • Customization possible

Learn more

Keysight E5052B

-E5052B-0

Signal Source Analyzer

Keysight E5052B Signal Source Analyzer
Keysight E5052B Signal Source Analyzer
Keysight E5052B Signal Source Analyzer
Keysight E5052B Signal Source Analyzer
Keysight E5052B Signal Source Analyzer
  • Keysight E5052B Signal Source Analyzer
  • Keysight E5052B Signal Source Analyzer
  • Keysight E5052B Signal Source Analyzer
  • Keysight E5052B Signal Source Analyzer
  • Keysight E5052B Signal Source Analyzer

Discount from* 25 % New Price 100,866.00 USD*

Ask a Question

General technical question

Product selection and configuration assistance

 

Question about this offer

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

The product you're currently viewing is not available in your region. Please try searching for another model or check your location is set correctly.Buy Now Online0.00
Shipping: All countries except EU/CH/NO/TR (RoHS)
Support: KeysightCare

Available for most models, please check prior to purchasing.

* See DisclaimerThe Used Equipment web is currently available in English only and pricing is in USD for the United States. Prices for other countries will vary. Contact us for local pricing.

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Key Features

Frequency range

  • RF Input frequency range: 10 MHz to 110 GHz
  • Analysis offset frequency range: 1 Hz to 100 MHz
  • Phase noise measurement with ultra low noise floor and a cross-correlation method
  • Frequency transient capture range: up to 80 MHz in narrow band, up to 4.8 GHz in wide band

Noise measurement functions

  • Phase noise with ultra low noise floor and a cross-correlation method
  • AM noise measurement and phase noise measurement without changing RF connection
  • Baseband noise measurement from 1 Hz to 100 MHz
  • Spectrum monitoring up to 15 MHz span in a real-time mode

Analysis capabilities

  • Simultaneous transient measurements for frequency, phase and power over time
  • Capture of unexpected frequency change with video trigger function
  • Complete VCO characterization with outstanding low-noise DC sources(frequency/power/DC-supply-current over Vc and Vs)
  • Clock jitter measurement with femto-second resolution

The E5052B 10 MHz to 7 GHz Signal Source Analyzer features a number of enhanced performance characteristics, partially shown in the key features above. And it offers world's highest measurement throughput and best usability in characterizing VCO or other types of high frequency signal sources, as well as clock jitter evaluation in high-speed data communication systems.

E5052B's frequency range can be extended up to 26.5 GHz with the E5053A, and up to 110 GHz with the E5053A plus Keysight 11970 series mixers.

The E5052B SSA is suitable for use in a wide range of applications including RF/uW/mmW oscillators, VCO's, system reference clocks, LAN modules, high-speed timing modules, SerDes chips, and high-speed data converters (ADC/DAC).




Key Documents

Configuration & Options
Addable Options
info-icon Combine-ability of the selected addable optionsis subject to a technical check by Keysight.
810   From USD* 96.00
Add keyboard
Add
820   From USD* 56.86
Add mouse
Add
A6J   From USD* 472.50
ANSI Z540-1-1994 Calibration
Add

Show Addable Options

Hide Addable Options

Get a Custom Quote
‹ Back to results