Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.
Keysight Used
  • Savings of up to 90%
  • Fully Working
  • Calibrated or Tested
  • 30-Day Warranty
  • No Customization
  • Shipping to limited countries

Learn more

Keysight E4440A

-E4440A-0

PSA Spectrum Analyzer / 3 Hz to 26.5 GHz

Keysight E4440A PSA Spectrum Analyzer / 3 Hz to 26.5 GHz
Actual instrument
Keysight E4440A PSA Spectrum Analyzer / 3 Hz to 26.5 GHz
Actual instrument
Keysight E4440A PSA Spectrum Analyzer / 3 Hz to 26.5 GHz
Actual instrument
Keysight E4440A PSA Spectrum Analyzer / 3 Hz to 26.5 GHz
Actual instrument
Keysight E4440A PSA Spectrum Analyzer / 3 Hz to 26.5 GHz
Actual instrument
Keysight E4440A PSA Spectrum Analyzer / 3 Hz to 26.5 GHz
Actual instrument
Keysight E4440A PSA Spectrum Analyzer / 3 Hz to 26.5 GHz
Actual instrument
  • Keysight E4440A PSA Spectrum Analyzer / 3 Hz to 26.5 GHz
  • Keysight E4440A PSA Spectrum Analyzer / 3 Hz to 26.5 GHz
  • Keysight E4440A PSA Spectrum Analyzer / 3 Hz to 26.5 GHz
  • Keysight E4440A PSA Spectrum Analyzer / 3 Hz to 26.5 GHz
  • Keysight E4440A PSA Spectrum Analyzer / 3 Hz to 26.5 GHz
  • Keysight E4440A PSA Spectrum Analyzer / 3 Hz to 26.5 GHz
  • Keysight E4440A PSA Spectrum Analyzer / 3 Hz to 26.5 GHz

From USD*16,568.20New Price 165,682.00 USD*

Ask a Question

General technical question

Product selection and configuration assistance

 

Question about this offer

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

Order as listed from Keysight Store on eBay:Buy Now Online16,568.20
Get a quote, upload a Purchase Order and order:
Shipping: All countries except EU/CH/NO/TR (RoHS)
Support: 30 days right-of-return

For calibration & service plans contact us.

Extendible in some cases, please check prior to purchasing.

Accessories: Not included
For help, please contact your local Keysight
* See DisclaimerThe Used Equipment web is currently available in English only and pricing is in USD for the United States. Prices for other countries will vary. Contact us for local pricing.

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Key Features

  • Signal analysis capabilities with up to 80 MHz analysis bandwidth, +/-0.19 dB absolute amplitude accuracy, -155 dBm DANL, -118 dBc/Hz phase noise at 10 kHz offset, and 81 dB W-CDMA ACLR dynamic range
  • Address application-specific requirements with capabilities including 16 measurement personalities and one-button measurement simplicity



Key Documents

Configuration & Options
Installed Options
226
IMPLIED BY E4440A-226
Installed
B78
CDMA2000 MEASUREMENT PERSONALITY, FIXED PERPETUAL LICENSE
Installed
B7J
IMPLIED BY E4440A OPTIONS -B7J AND OR -122 AND OR -140 AND OR -241 AND OR -217
Installed
BAC
CDMAONE MEASUREMENT PERSONALITY, FIXED PERPETUAL LICENSE
Installed
Get a Custom Quote
‹ Back to results