Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.

Do you need help?

Contact us with any question regarding your used Keysight equipment purchase!

Back

Product selection and configuration assistance

General technical question

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Question about this offer

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

Do you need help?

Contact us with any question regarding your used Keysight equipment purchase!

Keysight Used
  • Savings of up to 90%
  • Working Condition
  • Calibrated or Tested
  • 30-Day Right-of-Return
  • No Customization
  • Shipping to limited countries

Learn more

Keysight E4407B

-E4407B-0

ESA-E Spectrum Analyzer / 9 kHz to 26.5 GHz

Keysight E4407B ESA-E Spectrum Analyzer / 9 kHz to 26.5 GHz
Actual instrument
Keysight E4407B ESA-E Spectrum Analyzer / 9 kHz to 26.5 GHz
Actual instrument
Keysight E4407B ESA-E Spectrum Analyzer / 9 kHz to 26.5 GHz
Actual instrument
Keysight E4407B ESA-E Spectrum Analyzer / 9 kHz to 26.5 GHz
Actual instrument
Keysight E4407B ESA-E Spectrum Analyzer / 9 kHz to 26.5 GHz
Actual instrument
  • Keysight E4407B ESA-E Spectrum Analyzer / 9 kHz to 26.5 GHz
  • Keysight E4407B ESA-E Spectrum Analyzer / 9 kHz to 26.5 GHz
  • Keysight E4407B ESA-E Spectrum Analyzer / 9 kHz to 26.5 GHz
  • Keysight E4407B ESA-E Spectrum Analyzer / 9 kHz to 26.5 GHz
  • Keysight E4407B ESA-E Spectrum Analyzer / 9 kHz to 26.5 GHz

From USD*8,600.80New Price 86,008.00 USD*

Buy Now Online8,600.80
Request a quote

Back
Keysight E4407B ESA-E Spectrum Analyzer / 9 kHz to 26.5 GHz
Keysight Used
Keysight E4407B
ESA-E Spectrum Analyzer / 9 kHz to 26.5 GHz
Configuration: 1D5, 1D6, 1DR, 1DS, A4H, AYX, AYZ, B72, B74, B7B, B7D, B7E, BAA, BAC, BAH
Customization available
Shipping:Limited countries only
Warranty: 90 days
Accessories: Not included

KeysightCare Assured: Support. Elevated.
Add complete customer care to your order and get:
• 4-business-hour technical response
• Committed repair coverage
Learn more

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Standard Keysight Used For professional and industrial use only
Condition Checked, working Calibrated units perform according to specification. Not calibrated units are operational tested/power up test.
DownloadsKeysight E4407B Data sheetKeysight E4407B Configuration GuideKeysight E4407B User Manual
Support 90 days warrantyFor calibration & service plans contact us.5 years Keysight Care assured on eligible models The product may be End-of-Support
CalibrationTested or calibratedIf there is no certificate in the gallery above, the unit is tested but not calibrated.
AccessoriesNot includedFor help, please contact a Keysight expert
Shipping Limited countries only Check availability
LocationKeysight Roseville, CA, US
Deal IDE194795380654

Check Shipping

Find out if this unit can be shipped to your country

Compare Standards

See Full Details

This InstrumentThis Instrument
Keysight Premium UsedKeysight Used
Save up to 70%Save up to 90%
Like New ConditionWorking Condition²
Firmware UpdatedFirmware as Listed
Fully CalibratedCalibration as Listed
New AccessoriesAccessories as Listed
Like-New Warranty
1–5 Years¹
90 days warranty
Customization PossibleLimited Customization

Contact us to check availability of any service, calibration plans, or the possibility to software. New accessories may be able to be added for the United States only. 

Specifications

Performance

  • 0.4 dB overall amplitude accuracy
  • -167 dBm DANL, with internal preamp

Measurement applications

  • Phase Noise, Noise Figure, GSM/EDGE, cdmaOne and more
  • PowerSuite one-button power measurements included as standard

Features

  • 10 MHz analysis bandwidth
  • 5 minute warm-up to guaranteed measurement accuracy
  • Segmented sweep for up to 32 discontinuous spans in one sweep
  • Rugged and portable for lab grade performance in the field

Configuration selections

  • Standard express analyzer E4407B-STD for faster delivery time, includes options AYX, BAA.
  • Standard express analyzer with tracking generator E4407B-STG for faster delivery time, includes options 1DN, AYX, BAA.
  • Communications test express analyzer E4407B-COM for faster delivery time, includes options 1D5, 1DR, B7D, B7E, BAA.
  • Custom configuration for maximum flexibility with standard delivery time.
See downloads for more details
Installed Options
1D5HIGH STABILITY FREQUENCY REFERENCE
1D6TIME-GATED SPECTRUM ANALYSIS, FIXED PERPETUAL LICENSE
1DRNARROW RESOLUTION BANDWIDTHS
1DSPREAMP
A4HGPIB AND CENTRONICS INTERFACE (A4H)
AYXFAST TIME DOMAIN SWEEP
AYZEXTERNAL MIXING
B72INCREASE MEMORY TO 16 MB
B74RF AND DIGITAL COMMUNICATIONS HARDWARE
B7BTV TRIGGER AND PICTURE ON SCREEN
B7DDIGITAL SIGNAL PROCESSING AND FAST ADC
B7ERF COMMUNICATIONS HARDWARE
BAAFM DEMODULATION
BACCDMAONE MEASUREMENT PERSONALITY, FIXED PERPETUAL LICENSE
BAHIMPLIED BY E4407B-BAH
See downloads for more details
Support
90 days warranty
Contact us or request a custom quote to check availability of service plans.
Calibration
Tested or calibrated
Get up to 10% discount on calibration plans ordered with your used Keysight instrument.
Contact us or request a custom quote to check availability.
Accessories
No accessories included
To order additional accessories, please contact us or request a custom quote
Software
Get up to 10% discount on software ordered with your used Keysight instrument.
Contact us or request a custom quote to check availability.

Other Listings of This Model

Compare Equipment Standards

  • Like-new Condition
  • Updated Firmware
  • Full Calibration
  • New Accessories
  • Like-new Warranty
  • Customization possible

Learn more

  • Savings of up to 90%
  • Working Condition
  • Calibrated or Tested
  • 30-Day Right-of-Return
  • No Customization
  • Shipping to limited countries

Learn more

FAQs

What are the differences between Keysight Used & Keysight Premium Used?

You will find more information about the differences of Keysight's used equipment standards here.

Can I configure a unit to meet my personal needs?

Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.

Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.

What accessories are included?

Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.

For Keysight Used products, the accessories included are mentioned in each listing on the Keysight Store on eBay or the Keysight Alibaba store.

Can you include other accessories?

We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.

Please mention in the comment field which additional accessories or support you are interested in.

For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner.

Upgrade to a N9918A now.
Low price and in stock.

See Offers

Education
and Non-profit Customers Can Save Extra

LEARN MORE

‹ Back to results

FAQs

What is a signal analyzer?

A signal analyzer is a device used to test and measure electronic signals. Types of signals can vary, including voltage, current, and radiofrequency. Signal analyzers vary in their capabilities and features, depending on the application. There are many types of signal analyzers, but the most common type is an oscilloscope. Other types include spectrum analyzers, network analyzers, and signal generators.

An oscilloscope is a device used when designing electronic systems that allows a signal to be viewed as a waveform. A spectrum analyzer measures the amplitude and frequency of signals over a specific period of time. A network analyzer analyzes circuits without having access to their design details; this can be helpful when there is a delay between creating a circuit and testing it. A signal generator generates signals which are then used by other devices.

  • There are many uses for a signal analyzer, depending on the type of device and features available. Some standard capabilities include:

  • Generating and analyzing signals

  • Magnifying and analyzing large signals

  • Displaying waveforms of varying types

  • Displaying the full frequency range of a signal, including visual representations of different frequencies and noise levels

Vector Signal Analyzer vs Spectrum Analyzer – What's the difference?

A signal analyzer analyzes signals that have already been generated, whereas a spectrum analyzer is used to discover frequencies or actually generate frequencies itself.

A spectrum analyzer performs real-time spectrum analysis and measures instantaneous power or peak power, voltage, or current, depending on the type of signal being analyzed. It is also often used to monitor electromagnetic interference in circuits and devices.

On the other hand, a signal analyzer can only measure signals that are already present; it cannot be used to discover or analyze frequencies. Its purpose is to help the user identify electronic circuit problems and understand how the circuit is performing.

Signal Analyzer vs Oscilloscope – What's the difference?

The main difference between a signal analyzer and an oscilloscope is that a signal analyzer analyzes the voltage of a signal over a specific period of time. In contrast, an oscilloscope extracts the timing information of a signal.

An oscilloscope is a type of signal analyzer used to measure voltage signals over time. It has various features, including analog and digital functions, advanced triggering capabilities, and connectivity options. It is used to analyze signals from many different sources, such as time-domain signals, frequencies from radiofrequencies, or extremely low-frequency sources.

A signal analyzer is used to analyze signals that have already been generated. A signal analyzer is often used to monitor electromagnetic interference in circuits and devices, whereas an oscilloscope can only measure signals that are already present.

Figure. 2 Oscilloscope vs. Signal Analyzer

Read our oscilloscope basics guide to learn more about oscilloscopes and their uses. To see our full range of new and used oscilloscopes, visit our product listing page.

Signal Analyzer vs. Vector Network Analyzer – What's the difference?

A network analyzer is used to test the performance of wired or wireless networks by examining both transmitted and received signals. Unlike a signal analyzer, it performs advanced analysis of both transmitted and received signals. It is different from a signal analyzer because it performs a live, real-time, analysis of signals on the device under test. In contrast, a signal analyzer only analyzes data after the signal has been created.

A network analyzer can also perform analysis and detect problems that prevent a signal from reaching its destination. For example, it can detect issues with cabling, connectors, or faulty equipment. It can also help resolve RF spectrum and Wi-Fi issues, such as interference and signal loss.

A signal analyzer is used by engineers to identify problems in electronic circuits and to understand how a circuit is behaving; for example, monitoring electromagnetic interference between multiple signals or devices. This makes it useful for testing and debugging circuits that use radio signals or other powerful sources of potential interference.

How to measure antenna impedance with a signal analyzer?

An antenna's impedance refers to the way it responds to signals from specific frequencies. If you want to know what sort of wireless signal a device is sending, you should evaluate the antenna's impedance with a spectrum analyzer. The device would help you determine whether or not your antenna is being affected by noise, which can negatively impact performance.

To measure your antenna's impedance, you can attach a spectrum analyzer to the end of the coaxial cable connected to the back of your antenna. The device will then calculate the impedance being transmitted once it goes through your coaxial cable.

How to measure phase noise with a signal analyzer?

Phase noise is a type of signal that often disrupts or interferes with wireless communication. It is a problem for devices that operate in the wireless frequency spectrum. If phase noise is common across specific frequencies, it can drown out other signals.

There are many different types of phase noise, and each one can affect your wireless technology differently. A signal analyzer measures the phase noise across different frequencies. The device will help you to determine whether your intended wireless communication needs some sort of interference protection.

To measure your device's phase noise with a signal analyzer, you can attach the device to the input of your receiver. This will allow the signal analyzer to calculate how much phase noise is being sent through your wireless communication devices.

How to measure return loss with a signal analyzer?

The return loss is the measurement of how much signal is reflected or wasted at a particular point. It is a measurement of how much energy is being lost in transmission. You can measure return loss with a spectrum analyzer which may enable you to improve the power and efficiency of your wireless connection.

If the return loss is too high, it could indicate power-management issues within your system. A signal analyzer can help you determine whether the return loss is too high, and help you find any hardware issues needing to be resolved. The device can notify you when your power-management settings fall below requirements for successful wireless communication.

To test a device’s return loss with a signal analyzer, plug the spectrum analyzer into the end of a coaxial cable connected to your intended transmitter. The device will determine how much signal is lost after it goes through the cable and exits to reach its intended recipient.

For additional information about how to use your spectrum analyzer to measure return loss, view “Features Resources” for a technical overview of a basic spectrum analyzer as well as an example of how to measure the return loss of an antenna.