Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.
Keysight Used
  • Savings of up to 90%
  • Fully Working
  • Calibrated or Tested
  • 30-Day Warranty
  • No Customization
  • Shipping to limited countries

Learn more

Keysight E4407B

-E4407B-0

ESA-E Spectrum Analyzer / 9 kHz to 26.5 GHz

Keysight E4407B ESA-E Spectrum Analyzer / 9 kHz to 26.5 GHz
Actual instrument
Keysight E4407B ESA-E Spectrum Analyzer / 9 kHz to 26.5 GHz
Actual instrument
Keysight E4407B ESA-E Spectrum Analyzer / 9 kHz to 26.5 GHz
Actual instrument
Keysight E4407B ESA-E Spectrum Analyzer / 9 kHz to 26.5 GHz
Actual instrument
Keysight E4407B ESA-E Spectrum Analyzer / 9 kHz to 26.5 GHz
Actual instrument
Keysight E4407B ESA-E Spectrum Analyzer / 9 kHz to 26.5 GHz
Actual instrument
Keysight E4407B ESA-E Spectrum Analyzer / 9 kHz to 26.5 GHz
Actual instrument
Keysight E4407B ESA-E Spectrum Analyzer / 9 kHz to 26.5 GHz
Actual instrument
Keysight E4407B ESA-E Spectrum Analyzer / 9 kHz to 26.5 GHz
Actual instrument
  • Keysight E4407B ESA-E Spectrum Analyzer / 9 kHz to 26.5 GHz
  • Keysight E4407B ESA-E Spectrum Analyzer / 9 kHz to 26.5 GHz
  • Keysight E4407B ESA-E Spectrum Analyzer / 9 kHz to 26.5 GHz
  • Keysight E4407B ESA-E Spectrum Analyzer / 9 kHz to 26.5 GHz
  • Keysight E4407B ESA-E Spectrum Analyzer / 9 kHz to 26.5 GHz
  • Keysight E4407B ESA-E Spectrum Analyzer / 9 kHz to 26.5 GHz
  • Keysight E4407B ESA-E Spectrum Analyzer / 9 kHz to 26.5 GHz
  • Keysight E4407B ESA-E Spectrum Analyzer / 9 kHz to 26.5 GHz
  • Keysight E4407B ESA-E Spectrum Analyzer / 9 kHz to 26.5 GHz

From USD*6,976.70New Price 69,767.00 USD*

Ask a Question

General technical question

Product selection and configuration assistance

 

Question about this offer

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

Order as listed from Keysight Store on eBay:Buy Now Online6,976.70
Get a quote, upload a Purchase Order and order:
Shipping: All countries except EU/CH/NO/TR (RoHS)
Support: 30 days right-of-return

For calibration & service plans contact us.

Extendible in some cases, please check prior to purchasing.

Accessories: Not included
For help, please contact your local Keysight
* See DisclaimerThe Used Equipment web is currently available in English only and pricing is in USD for the United States. Prices for other countries will vary. Contact us for local pricing.

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Key Features

Performance

  • 0.4 dB overall amplitude accuracy
  • -167 dBm DANL, with internal preamp

Measurement applications

  • Phase Noise, Noise Figure, GSM/EDGE, cdmaOne and more
  • PowerSuite one-button power measurements included as standard

Features

  • 10 MHz analysis bandwidth
  • 5 minute warm-up to guaranteed measurement accuracy
  • Segmented sweep for up to 32 discontinuous spans in one sweep
  • Rugged and portable for lab grade performance in the field

Configuration selections

  • Standard express analyzer E4407B-STD for faster delivery time, includes options AYX, BAA.
  • Standard express analyzer with tracking generator E4407B-STG for faster delivery time, includes options 1DN, AYX, BAA.
  • Communications test express analyzer E4407B-COM for faster delivery time, includes options 1D5, 1DR, B7D, B7E, BAA.
  • Custom configuration for maximum flexibility with standard delivery time.



Key Documents

Configuration & Options
Installed Options
1D5
HIGH STABILITY FREQUENCY REFERENCE
Installed
1DN
TRACKING GENERATOR
Installed
A4H
GPIB AND CENTRONICS INTERFACE (A4H)
Installed
B72
INCREASE MEMORY TO 16 MB
Installed
B75
PERFORMANCE OPTS. BUNDLE
Installed
Get a Custom Quote
‹ Back to results