Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.
Keysight Used
  • Savings of up to 90%
  • Fully Working
  • Calibrated or Tested
  • 30-Day Warranty
  • No Customization
  • Shipping to limited countries

Learn more

Keysight E4407B

-E4407B-0

ESA-E Spectrum Analyzer / 9 kHz to 26.5 GHz

Keysight E4407B ESA-E Spectrum Analyzer / 9 kHz to 26.5 GHz
Actual instrument
Keysight E4407B ESA-E Spectrum Analyzer / 9 kHz to 26.5 GHz
Actual instrument
Keysight E4407B ESA-E Spectrum Analyzer / 9 kHz to 26.5 GHz
Actual instrument
Keysight E4407B ESA-E Spectrum Analyzer / 9 kHz to 26.5 GHz
Actual instrument
Keysight E4407B ESA-E Spectrum Analyzer / 9 kHz to 26.5 GHz
Actual instrument
Keysight E4407B ESA-E Spectrum Analyzer / 9 kHz to 26.5 GHz
Actual instrument
Keysight E4407B ESA-E Spectrum Analyzer / 9 kHz to 26.5 GHz
Actual instrument
Keysight E4407B ESA-E Spectrum Analyzer / 9 kHz to 26.5 GHz
Actual instrument
Keysight E4407B ESA-E Spectrum Analyzer / 9 kHz to 26.5 GHz
Actual instrument
  • Keysight E4407B ESA-E Spectrum Analyzer / 9 kHz to 26.5 GHz
  • Keysight E4407B ESA-E Spectrum Analyzer / 9 kHz to 26.5 GHz
  • Keysight E4407B ESA-E Spectrum Analyzer / 9 kHz to 26.5 GHz
  • Keysight E4407B ESA-E Spectrum Analyzer / 9 kHz to 26.5 GHz
  • Keysight E4407B ESA-E Spectrum Analyzer / 9 kHz to 26.5 GHz
  • Keysight E4407B ESA-E Spectrum Analyzer / 9 kHz to 26.5 GHz
  • Keysight E4407B ESA-E Spectrum Analyzer / 9 kHz to 26.5 GHz
  • Keysight E4407B ESA-E Spectrum Analyzer / 9 kHz to 26.5 GHz
  • Keysight E4407B ESA-E Spectrum Analyzer / 9 kHz to 26.5 GHz

From USD*9,423.00New Price 62,820.00 USD*

Keysight Store on eBay Buy Now9,423.00
Need a Quote? Request Quote
Shipping: Worldwide (excluding EU/CH/NO/TR)
Support: 30 days, extendible warranty

Extendible in some cases, please check prior to purchasing.

Accessories: Not included
* See DisclaimerThe Used Equipment web is currently available in English only and pricing is in USD for the United States. Prices for other countries will vary. Contact us for local pricing.

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Oliver WittigDo you need help?Contact Oli with any questions regarding your purchase.Contact me

Key Features

Performance

  • 0.4 dB overall amplitude accuracy
  • -167 dBm DANL, with internal preamp

Measurement applications

  • Phase Noise, Noise Figure, GSM/EDGE, cdmaOne and more
  • PowerSuite one-button power measurements included as standard

Features

  • 10 MHz analysis bandwidth
  • 5 minute warm-up to guaranteed measurement accuracy
  • Segmented sweep for up to 32 discontinuous spans in one sweep
  • Rugged and portable for lab grade performance in the field

Configuration selections

  • Standard express analyzer E4407B-STD for faster delivery time, includes options AYX, BAA.
  • Standard express analyzer with tracking generator E4407B-STG for faster delivery time, includes options 1DN, AYX, BAA.
  • Communications test express analyzer E4407B-COM for faster delivery time, includes options 1D5, 1DR, B7D, B7E, BAA.
  • Custom configuration for maximum flexibility with standard delivery time.



Key Documents

Configuration & Options
Installed Options
1D5
HIGH STABILITY FREQUENCY REFERENCE
Installed
1DR
NARROW RESOLUTION BANDWIDTHS
Installed
Get a Custom Quote

Do you need help?

Contact us with any question reguarding your purchase.

Do you need help?

Do you need help?

We will not be able to help on technical or non-used Keysight equipment purchase related questions. For such help, go-to www.keysight.com/find/contactus

Do you need help?

Contact us with any question reguarding your purchase.

?
 

* Disclaimer:

  • Prices shown in USD, estimated based on the configuration and assuming the customer location is in the USA.
  • The prices shown are in USD, as listed on eBay. Conversion to other currencies happens on purchase.
  • The prices shown are in CNY, as listed on Alibaba. Conversion to other currencies happens on purchase.
  • The saving percentages are relative to the list price of a new instrument. Actual percentages may vary based on option configuration of the desired equipment, currency exchange rates, and other factors. Premium Used special promotion discounts may or may not be eligible for customers with Keysight Purchase Agreements.
  • Prices and availability information are subject to change without notice. All net transaction prices may vary due to delivery terms, sales tax, VAT, duties and exchange rate variations. Products not available in all locations.
  • eBay is a registered trademark of eBay Inc.
  • Alibaba is a registered trademark of Alibaba.

Back to top

‹ Back to results