Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.

Keysight E4404B

-E4404B-0

ESA-E Spectrum Analyzer / 9 kHz to 6.7 GHz

Keysight E4404B ESA-E Spectrum Analyzer / 9 kHz to 6.7 GHz
Actual instrument
Keysight E4404B ESA-E Spectrum Analyzer / 9 kHz to 6.7 GHz
Actual instrument
Keysight E4404B ESA-E Spectrum Analyzer / 9 kHz to 6.7 GHz
Actual instrument
Keysight E4404B ESA-E Spectrum Analyzer / 9 kHz to 6.7 GHz
Actual instrument
Keysight E4404B ESA-E Spectrum Analyzer / 9 kHz to 6.7 GHz
Actual instrument
Keysight E4404B ESA-E Spectrum Analyzer / 9 kHz to 6.7 GHz
Actual instrument
Keysight E4404B ESA-E Spectrum Analyzer / 9 kHz to 6.7 GHz
Actual instrument
Keysight E4404B ESA-E Spectrum Analyzer / 9 kHz to 6.7 GHz
Actual instrument
Keysight E4404B ESA-E Spectrum Analyzer / 9 kHz to 6.7 GHz
Actual instrument
Keysight E4404B ESA-E Spectrum Analyzer / 9 kHz to 6.7 GHz
Actual instrument
  • Keysight E4404B ESA-E Spectrum Analyzer / 9 kHz to 6.7 GHz
  • Keysight E4404B ESA-E Spectrum Analyzer / 9 kHz to 6.7 GHz
  • Keysight E4404B ESA-E Spectrum Analyzer / 9 kHz to 6.7 GHz
  • Keysight E4404B ESA-E Spectrum Analyzer / 9 kHz to 6.7 GHz
  • Keysight E4404B ESA-E Spectrum Analyzer / 9 kHz to 6.7 GHz
  • Keysight E4404B ESA-E Spectrum Analyzer / 9 kHz to 6.7 GHz
  • Keysight E4404B ESA-E Spectrum Analyzer / 9 kHz to 6.7 GHz
  • Keysight E4404B ESA-E Spectrum Analyzer / 9 kHz to 6.7 GHz
  • Keysight E4404B ESA-E Spectrum Analyzer / 9 kHz to 6.7 GHz
  • Keysight E4404B ESA-E Spectrum Analyzer / 9 kHz to 6.7 GHz

From USD*4,527.20New Price 45,272.00 USD*

Ask a Question

General technical question

Product selection and configuration assistance

 

Question about this offer

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

Order as listed from Keysight Store on eBay:Buy Now Online4,527.20
Get a quote to order directly from Keysight:

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Standard Keysight Used
Condition Checked, working Calibrated units perform according to specification. Not calibrated units are operational tested/power up test.
DownloadsKeysight E4404B Data sheetKeysight E4404B Configuration GuideKeysight E4404B User Manual
Support 30 days right-of-returnFor calibration & service plans contact us.
CalibrationTested or calibratedIf there is no certificate in the gallery above, the unit is tested but not calibrated.
AccessoriesNot includedFor help, please contact a Keysight expert
Shipping Limited countries only Check availability
LocationKeysight Factory, Penang, MY
Deal IDE174390367270

Check Shipping

Find out if this unit can be shipped to your country

Compare Standards

See Full Details

This InstrumentThis Instrument
Keysight Premium UsedKeysight Used
Save up to 70%Save up to 90%
Like New ConditionWorking Condition²
Firmware UpdatedFirmware as Listed
Fully CalibratedCalibration as Listed
New AccessoriesAccessories as Listed
Like-New Warranty
1–5 Years¹
30-day Right of Return
Customization PossibleLimited Customization

Contact us to check availability of any service, calibration plans, or the possibility to software. New accessories may be able to be added for the United States only. 

Specifications

Speed

  • 0.4 dB overall amplitude accuracy
  • +16 dBm TOI
  • -167 dBm DANL, with internal preamp
  • 1 Hz narrow resolution bandwidth (optional)

Measurement applications

  • Phase Noise, Noise Figure, GSM/EDGE, cdmaOne and more view full list of measurement applications
  • PowerSuite one-button power measurements included as standard

Features

  • 10 MHz analysis bandwidth
  • Segmented sweep for up to 32 discontinuous spans in one sweep
  • Rugged and portable for lab grade performance in the field
  • 5 minute warm-up to guaranteed measurement accuracy

Configuration selections

  • Standard express analyzer E4404B-STD for faster delivery time, includes options AYX, BAA.
  • Standard express analyzer with tracking generator E4404B-STG for faster delivery time, includes options 1DN, AYX, BAA.
  • Communications test express analyzer E4404B-COM for faster delivery time, includes options 1D5, 1DR, B7D, B7E, BAA.
  • Custom configuration for maximum flexibility with standard delivery time.
See downloads for more details
Installed Options
A4HGPIB AND CENTRONICS INTERFACE (A4H)
AYXFAST TIME DOMAIN SWEEP
B72INCREASE MEMORY TO 16MB
BAAFM DEMODULATION
See downloads for more details
Support 30 days right of return
Contact us or request a custom quote to check availability of service plans.
Calibration Tested or calibrated
Get up to 10% discount on calibration plans ordered with your used Keysight instrument.
Contact us or request a custom quote to check availability.
Accessories No accessories included
To order additional accessories, please contact us or request a custom quote to check availability.
Software Get up to 10% discount on software ordered with your used Keysight instrument.
Contact us or request a custom quote to check availability.
Downloads
‹ Back to results