Back

Used Equipment Store

Account Benefits

Get a customised view of the Used Equipment Store

Manage your details to get quick responses by the team

Stay up-to-date on specials, price and availability

Already have an account? Log In

Create Your Account

Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.

Do you need help?

Contact us with any question regarding your used Keysight equipment purchase!

Back

Product selection and configuration assistance

General technical question

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Question about this offer

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

Need Help?

Check Shipping

Find out if this unit can be shipped to your country

ID: P08-100400

Keysight N5182B-503

MXG X-Series RF Vector Signal Generator / 9 kHz to 3 GHz

ID: P08-100400
Keysight N5182B-503 9 kHz to 3 GHz
Keysight N5182B-503 9 kHz to 3 GHz
Keysight N5182B-503 9 kHz to 3 GHz
Keysight N5182B-503 9 kHz to 3 GHz
Keysight N5182B-503 9 kHz to 3 GHz
Keysight N5182B-503 9 kHz to 3 GHz
Keysight N5182B-503 9 kHz to 3 GHz
Keysight N5182B-503 9 kHz to 3 GHz
Keysight N5182B-503 9 kHz to 3 GHz
Keysight N5182B-503 9 kHz to 3 GHz
-N5182B-503-0

Keysight N5182B-503

MXG X-Series RF Vector Signal Generator / 9 kHz to 3 GHz

Refurbished, like New
Calibrated
Like New Warranty
Accessories Included
Configurable
KeysightCare available

List Price USD 53,514.00 Save 50%
USD 26,757.00 Excl. taxes.
Not combinable with other discounts.

$20,142 value now $6,848
For professional and industrial use only.
Ships from Malaysia.
Ships to United States within 4 weeks.

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Special Deal
Keysight N5182B-503 9 kHz to 3 GHz

Keysight Premium Used

Keysight  N5182B-503

From

USD 26,757.00 Save 50%

Installed Options

503Frequency range, 9 kHz to 3 GHz
656ARB baseband generator (80 MHz RF bandwidth, 32 MSa)
UNXLow phase noise

Addable Options

006Instrument security and removable memory card
009Internal solid state memory
012LO in/out for phase coherency
022Upgrade baseband generator memory from 32 Msa to 512 Msa
023Upgrade baseband generator memory from 32 Msa to 1 Gsa
N5180302BAvionics VOR/ILS
N5180403BCalibrated AWGN
043
099Expanded license key upgradability
1EAHigh output power
1ELDifferential I/Q outputs
1EQLow specified power (less than -110 dBm)
1ERFlexible reference input (1-50 MHz)
N5180320BPulse train generator
221Waveform license 5-pack1
222Waveform license 5-pack2
223Waveform license 5-pack3
224Waveform license 5-pack4
225Waveform license 5-pack5
226Waveform license 5-pack6
227Waveform license 5-pack7
228Waveform license 5-pack8
229Waveform license 5-pack9
250Waveform license 50-pack1
251Waveform license 50-pack2
252Waveform license 50-pack3
253Waveform license 50-pack4
254Waveform license 50-pack5
255Waveform license 50-pack6
256Waveform license 50-pack7
257Waveform license 50-pack8
258Waveform license 50-pack9
259Waveform license 50-pack10
303Multifunction generator
N5180430BMulti-tone and 2-tone
N5180431BCustom digital modulation
N5180432BPhase noise impairment
3FP
3FP
656ARB baseband generator (80 MHz RF bandwidth, 32 MSa)
657UPGRADE BASEBAND GENERATOR TO 160 MHZ RF BANDWIDTH
660UPGRADE BASEBAND GENERATOR WITH REAL-TIME CAPABILITY
A6JANSI Z540-1-1994 Calibration
EFP
EFP
FFP
FRQFrequency extender connectivity
M01
M02
M03
N7600EMBCSignal Studio for W-CDMA/HSPA+, waveform playback
N7601EMBCSignal Studio for cdma2000/1xEV-DO, waveform playback
N7602EMBCSignal Studio for GSM/EDGE/Evo, waveform playback
N7605EMBCSignal Studio for Real-time Fading, waveform playback
N7606EMBCSignal Studio for Bluetooth, waveform playback
N7607EMBCSignal Studio for DFS and DAA Profiles, waveform playback
N7608EMBCSignal Studio Pro for Custom Modulation, waveform playback
N7609EMBCSignal Studio for Global Navigation Satellite System (GNSS), waveform playback
N7610EMBCSignal Studio for IoT, waveform playback
N7611EMBCSignal Studio for broadcast radio, waveform playback
N7612EMBCSignal Studio for TD-SCDMA/HSPA, waveform playback
N7614EMBCSignal Studio for power amplifier test, waveform playback
N7615EMBCSignal Studio for mobile WiMAX, waveform playback
N7617EMBCSignal Studio for WLAN 802.11, waveform playback
N7623EMBCSignal Studio for digital video, waveform playback
N7624EMBCSignal Studio for LTE/LTE-Advanced/LTE-A Pro FDD, waveform playback
N7625EMBCSignal Studio for LTE/LTE-Advanced TDD, waveform playback
N7626EMBCSignal Studio for LTE V2X, waveform playback
N7630EMBCSignal Studio Pro for Pre-5G, waveform playback
N7631EMBCSignal Studio Pro for 5G NR, waveform playback
N7640EMBCSignal Studio for LMR, waveform playback
N5180UN7BInternal BER Analyzer
QFP
UNTAM, FM, phase modulation
UNVEnhanced dynamic range
UNWNarrow pulse modulation
UNZFast frequency switching

Request a customized version of this model by requesting a Custom Quote

Product Specifications


MXG Vector High-Performance Signal Generator

The Keysight N5182B analog and vector MXG and EXG signal generators deliver unmatched performance in five key categories: phase noise and spectral purity, bandwidth, EVM, ACPR, and output power.

Perform advanced receiver testing compatible with the latest standards using the MXG or EXG and Signal Studio software: define signal parameters, transfer them to the instrument, and use closed-loop or interactive control during signal generation.

  • Take your designs to their limit with outstanding hardware performance, including unmatched phase noise & spurious characteristics
  • Drive power amplifiers & characterize nonlinear behavior with industry-leading ACPR & output power
  • Test wideband devices with factory-equalized 160 MHz RF bandwidth
  • Reduce the time spent on signal creation with Signal Studio software, including LTE, WLAN & GNSS
  • Lower your cost of ownership with 3-year cal cycles & comprehensive solutions for self-maintenance

Key specifications

  • Phase noise at 1 GHz, 20 kHz offset: –146 dBc/Hz
  • Spurious at 1 GHz (nonharmonics) : –96 dBc
  • Output power at 1 GHz: +27 dBm
  • ACPR (vector) W-CDMA 64 DPCH: –73 dBc
  • EVM (vector) 802.11ac/LTE: 0.4 percent
  • Bandwidth (vector): 160 MHz
  • Arbitrary waveform memory (vector): 1024 MSa

Accessories


Standard accessories included.

For additional accessories, please search Keysight Accessories

Ready To Get Started?

What You Get

  • Keysight N5182B-503 Signal Generators
  • Fresh Calibration
  • Like-New standard accessories
  • Like-New Warranty
  • Agreed-On configuration

What You Can Add

  • Extended Warranty
  • KeysightCare Assured / Extended
  • Calibration Plan
  • Software (depending on model)

Still not sure about your purchase?

Feel free to ask any additional questions you may have. We're here to help!

Contact Us

FAQs

What are the main differences between Keysight New, Keysight Premium Used & Keysight Used equipment?

  Keysight New Keysight Premium Used Keysight Used
Savings None Up to 70% Up to 90%
Condition New Like New Working Condition ¹
Firmware Latest Updated As is
Calibration Full Full As listed
Accessories New New As listed
Warranty 1 to 5 Years ² Like New 90 Days Warranty
Customization Possible Possible Limited

Learn more about Keysight Premium Used Here

Can I configure a unit to meet my personal needs?

Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.

Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.

What accessories are included?

Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.

Can you include other accessories?

We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.

Please mention in the comment field which additional accessories or support you are interested in.

For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.

Get an Account and Keep Track of Models, Prices, and Availability

Sign up now

Education
and Non-profit Customers Can Save Extra

Learn more

Function-AW + Signal Generators Quick-Facts

What is a signal?

A signal is what is produced by a signal generator when testing electronic equipment. The signal can be a basic sine wave, a pulse or a modulation signal. The signals that are produced are used to test, troubleshoot and design electronic equipment.

What is a signal generator, and what is it used for?

A signal generator is an electronic testing instrument that creates repeating or non-repeating electric waves of different shapes and amplitudes. A signal generator gives clear and concise feedback about the product's performance. Signal generators are used in many different fields, but they are most important in the fields of electronics and radio communications. Engineers use this tool to test their own electronic equipment, as well as to design new equipment for other companies.

For example, a signal generator is typically on an oscilloscope. It is used to produce a sine wave (smooth curve) that can be used to test electrical signals. Learn more about oscilloscopes here.

Other types of signal generators include:

  • arbitrary waveform generator
  • audio signal generator
  • function generator
  • pulse generator
  • RF signal generator
  • vector signal generator

Each type provides different kinds of signals. For example, some provide radio frequency and audio, while others provide waveform or just pulses.

For a full list of Keysight signal generators, please visit our product listing page.

Why should I buy a Keysight signal generator?

A Keysight signal generator is a valuable addition to any test system because it provides the accuracy, performance, and insights you need to streamline your design or repair process. We are known for producing quality instruments in the industry, be it in digital RF processing, satellite communications, radar sensing and tracking, wireless communications or wireless & mobile test equipment.

We want you to find the signal source that's right for your needs. We have a variety of signal generators for you to choose from. They range in frequency, but they all perform well and are easy-to-use whether it's your first time using one or not.

When would I need a vector signal generator?

The vector signal generator is a type of signal generator that generates radio frequency signals with complex modulation formats. When a radio signal modulates, it changes either the amplitude or the frequency of the carrier wave.

Vector signal generators are used when testing different modern data communications systems. They are often used to check Wi-Fi, 4G/5G, and other connectivity solutions that use advanced waveforms.

Signal generator vs waveform generator

There are two types of machines for creating signals. One is called a signal generator and the other is called a waveform generator. A signal generator is an electronic test instrument that generates either repeating or non-repeating waveforms.

A waveform generator creates a wave. It is a type of signal generator that creates very sophisticated waveforms that can be specified by the user. These waveforms can be almost any shape and can be entered in a variety of ways.

Signal generator vs function generator

The function generator is a type of signal generator that is used to generate simple repetitive waveforms. Typically this type of signal generator will produce waveforms such as sine waves, sawtooth waveforms, square and triangular waveforms. Please refer to Basic Oscilloscope Fundamentals for more information on waveforms.

Digital signal processing techniques may be used to generate the waveforms digitally, then convert them from digital into analog format. This is especially true when you only require the waveforms to be at lower frequencies. However, higher frequency versions can be obtained.

Signal generator vs oscilloscope

An oscilloscope “scopes out” or monitors a given signal applied on its input. It displays the signal as voltage vs time. A signal generator can be used to generate a signal with specific characteristics to test devices.

To see the full list of oscilloscopes we carry, visit our product listing page.

A signal generator and an oscilloscope together form a tool that could, for example, diagnose an amplifier. The oscilloscope could then perform basic math on both the input and output to calculate, for example, changes in gain or linearity over a given range of parameters.

Keysight offers two standards of used equipment: Keysight Premium Used and Keysight Used. Keysight Premium Used instruments are fully refurbished to factory new condition, with the same warranty as new ones. Keysight Used equipment is tested and working with the cosmetic appearance described in each product listing.

What are EXG signal generators?

The abbreviation "EXG" stands for "exciter." An exciter is a signal generator that creates a signal and then applies it to an RF power amplifier to generate the final transmitted radiofrequency. The exciter is employed in digital systems as part of waveform generation.

EXG signal generators provide the signals you will need for basic parameter testing of components. It is a tool used to test equipment such as computers which allows users to see how the equipment will work in a variety of situations.

The EXG signal generator allows you to customize microwave components, such as filters and amplifiers, with additional features including full step attenuation. It also maximizes test margins on the production line with leading Adjacent Channel Power Ratio (ACPR).