Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.
Keysight Used
  • Savings of up to 90%
  • Fully Working
  • Calibrated or Tested
  • 30-Day Warranty
  • No Customization
  • Shipping to limited countries

Learn more

Keysight U8031A

-U8031A-0

DC Power Supply / 30V / 6A / 375W

Keysight U8031A DC Power Supply / 30V / 6A / 375W
Actual instrument
Keysight U8031A DC Power Supply / 30V / 6A / 375W
Actual instrument
Keysight U8031A DC Power Supply / 30V / 6A / 375W
Actual instrument
Keysight U8031A DC Power Supply / 30V / 6A / 375W
Actual instrument
Keysight U8031A DC Power Supply / 30V / 6A / 375W
Actual instrument
Keysight U8031A DC Power Supply / 30V / 6A / 375W
Actual instrument
  • Keysight U8031A DC Power Supply / 30V / 6A / 375W
  • Keysight U8031A DC Power Supply / 30V / 6A / 375W
  • Keysight U8031A DC Power Supply / 30V / 6A / 375W
  • Keysight U8031A DC Power Supply / 30V / 6A / 375W
  • Keysight U8031A DC Power Supply / 30V / 6A / 375W
  • Keysight U8031A DC Power Supply / 30V / 6A / 375W

From USD*962.00New Price 1,480.00 USD*

Keysight Store on eBay Buy Now962.00
Need a Quote? Request Quote
Shipping:Limited countries only
Support: 30 days, extendible warranty

Extendible in some cases, please check prior to purchasing.

Accessories: Not included
* See DisclaimerThe Used Equipment web is currently available in English only and pricing is in USD for the United States. Prices for other countries will vary. Contact us for local pricing.

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Do you need help?Contact Oli with any questions regarding your purchase.Contact me

Key Features

Unrivaled performance with excellent output noise and load regulation

  • Excellent load and line regulation (CV: < 0.01% + 2 mV; CC: <0.02% + 2 mA)
  • Fast transient response < 50 µsec
  • Low output noise ≤ 1 mVrms (0.5 mVrms typical) and ≤ 1 mArms from 20 Hz to 20 MHz

Added safety features- with OVP, OCP and physical lock mechanism

  • Fully integrated OVP and OCP
  • Keypad lock feature
  • Physical lock mechanism

Differentiated features-allowing you to work better

  • Dual display shows both voltage and current reading
  • Auto-tracking between output 1 and output 2 with a single control
  • Multiple channels that can be individually/simultaneously controlled

Higher Power. Better Reliability. Unrivaled Performance.

Keysight now extends its range of basic DC power supplies to offer 375 watt power range, making it an ideal power source alternative in electronics manufacturing, research and development as well as the education sector. The U8031A, basic DC power supply, is a manual triple-output power supply with sequencing capability. With this function, users can generate output sequences with minimal programming skills. Each power supply is also built with excellent load regulation and clean output noise for continued stability. With these and many other features, you get a solid and reliable triple-output power supply at an unsurpassed performance.




Key Documents

Do you need help?

Contact us with any question reguarding your purchase.

Do you need help?

Do you need help?

We will not be able to help on technical or non-used Keysight equipment purchase related questions. For such help, go-to www.keysight.com/find/contactus

Do you need help?

Contact us with any question reguarding your purchase.

?
 

* Disclaimer:

  • Prices shown in USD, estimated based on the configuration and assuming the customer location is in the USA.
  • The prices shown are in USD, as listed on eBay. Conversion to other currencies happens on purchase.
  • The prices shown are in CNY, as listed on Alibaba. Conversion to other currencies happens on purchase.
  • The saving percentages are relative to the list price of a new instrument. Actual percentages may vary based on option configuration of the desired equipment, currency exchange rates, and other factors. Premium Used special promotion discounts may or may not be eligible for customers with Keysight Purchase Agreements.
  • Prices and availability information are subject to change without notice. All net transaction prices may vary due to delivery terms, sales tax, VAT, duties and exchange rate variations. Products not available in all locations.
  • eBay is a registered trademark of eBay Inc.
  • Alibaba is a registered trademark of Alibaba.

Back to top

‹ Back to results