Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.
Keysight Used
  • Savings of up to 90%
  • Fully Working
  • Calibrated or Tested
  • 30-Day Warranty
  • No Customization
  • Shipping to limited countries

Learn more

Keysight U2723A

-U2723A-0

USB Modular Source Measure Unit / Embedded Test Scripts

Keysight U2723A USB Modular Source Measure Unit / Embedded Test Scripts
Actual instrument
Keysight U2723A USB Modular Source Measure Unit / Embedded Test Scripts
Actual instrument
Keysight U2723A USB Modular Source Measure Unit / Embedded Test Scripts
Actual instrument
Keysight U2723A USB Modular Source Measure Unit / Embedded Test Scripts
Actual instrument
Keysight U2723A USB Modular Source Measure Unit / Embedded Test Scripts
Actual instrument
Keysight U2723A USB Modular Source Measure Unit / Embedded Test Scripts
Actual instrument
Keysight U2723A USB Modular Source Measure Unit / Embedded Test Scripts
Actual instrument
  • Keysight U2723A USB Modular Source Measure Unit / Embedded Test Scripts
  • Keysight U2723A USB Modular Source Measure Unit / Embedded Test Scripts
  • Keysight U2723A USB Modular Source Measure Unit / Embedded Test Scripts
  • Keysight U2723A USB Modular Source Measure Unit / Embedded Test Scripts
  • Keysight U2723A USB Modular Source Measure Unit / Embedded Test Scripts
  • Keysight U2723A USB Modular Source Measure Unit / Embedded Test Scripts
  • Keysight U2723A USB Modular Source Measure Unit / Embedded Test Scripts

From USD*2,318.80New Price 4,216.00 USD*

Keysight Store on eBay Buy Now2,318.80
Need a Quote? Request Quote
Shipping: Worldwide (excluding EU/CH/NO/TR)
Support: 30 days, extendible warranty

Extendible in some cases, please check prior to purchasing.

Accessories: Not included
* See DisclaimerThe Used Equipment web is currently available in English only and pricing is in USD for the United States. Prices for other countries will vary. Contact us for local pricing.

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Oliver WittigDo you need help?Contact Oli with any questions regarding your purchase.Contact me

Key Features

  • 3 channel source measure unit, with embedded test scripts and 4 Quadrant (±20 V, ±120 mA)
  • High current sensitivity of 100pA with 16 bit resolution
  • 0.1% basic accuracy
  • Low current measurement capability down to nA levels
  • Voltage and Current programming / readback
  • High-speed USB 2.0, USBTMC-USB488 standard (compatible with Microsoft® Windows® operating systems only.)
  • Standalone and modular capabilities

The U2723A USB Modular Source Measure Unit is an expanded version of the standard U2722A USB Modular Source Measure Unit. It includes embedded test scripts that will simplify automated testing with up to two test scripts per channel.

The 3-channel 20V/120mA module can operate in a 4-quadrant operation. The channels could be connected in series or in parallel to achieve up to 60 V/360 mA. It uses the common non-proprietary standard high-speed USB 2.0 interface that provides ease of connectivity - allowing users to set up and configure their tests swiftly with its plug and play feature.

The U2723A can function as a standalone module. It can also be used as a modular device, allowing expansion and compact solution when used with the other modules in the USB Modular Instruments and DAQ family.

Giving users flexibility, the U2723A is compatible with a wide range of application development environments such as Keysight VEE, NI LabView and Microsoft® Visual Studio®.

Capturing and reviewing of configuration commands can be easily logged using the Command Logger bundled in the AMM software. The Code Converter helps ease programming for users by converting the Command logger files to snippets of VEE, VB, C++, and C# codes.

The optional Keysight U2941A parametric test fixture is designed to complement the usage of U2723A USB source measure unit in the testing of semiconductor components, including SMT and DIP ICs. See more information on Keysight U2941A Parametric Test Fixture.

If you are looking for a basic yet complete IV curve tracer solution for component devices, the Keysight Parametric Measurement Manager Pro is up to the task. The software works with the U2723A USB modular source measure unit to analyze discrete semiconductor without needing to write a single line of programming code. It’s now available online for free. Download the FREE Parametric Measurement Manager Pro software today.

Keysight’s U2723A USB SMU has been honored the winner of 20th annual Electronic Design, Strategy News (EDN) Innovation Awards under the category of DC and Low-Frequency Test. These awards honor outstanding engineering professionals and ground-breaking products, and winners are chosen by a jury of their peers.

Keysight U2700A series USB Modular Instruments has won Design News’ Golden Mousetrap Award in the 2009 Best Products Category. The Design News’ Awards Program has recognized engineering innovation and creativity in product design for more than two decades.




Key Documents

Do you need help?

Contact us with any question reguarding your purchase.

Do you need help?

Do you need help?

We will not be able to help on technical or non-used Keysight equipment purchase related questions. For such help, go-to www.keysight.com/find/contactus

Do you need help?

Contact us with any question reguarding your purchase.

?
 

* Disclaimer:

  • Prices shown in USD, estimated based on the configuration and assuming the customer location is in the USA.
  • The prices shown are in USD, as listed on eBay. Conversion to other currencies happens on purchase.
  • The prices shown are in CNY, as listed on Alibaba. Conversion to other currencies happens on purchase.
  • The saving percentages are relative to the list price of a new instrument. Actual percentages may vary based on option configuration of the desired equipment, currency exchange rates, and other factors. Premium Used special promotion discounts may or may not be eligible for customers with Keysight Purchase Agreements.
  • Prices and availability information are subject to change without notice. All net transaction prices may vary due to delivery terms, sales tax, VAT, duties and exchange rate variations. Products not available in all locations.
  • eBay is a registered trademark of eBay Inc.
  • Alibaba is a registered trademark of Alibaba.

Back to top

‹ Back to results