Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.
Keysight Used
  • Savings of up to 90%
  • Fully Working
  • Calibrated or Tested
  • 30-Day Warranty
  • No Customization
  • Shipping to limited countries

Learn more

Keysight RP7953A

-RP7953A-0

Regenerative Power System / 950V / +/-20A / 10kW / 200/208 VAC

Keysight RP7953A Regenerative Power System / 950V / +/-20A / 10kW / 200/208 VAC
Actual instrument
Keysight RP7953A Regenerative Power System / 950V / +/-20A / 10kW / 200/208 VAC
Actual instrument
Keysight RP7953A Regenerative Power System / 950V / +/-20A / 10kW / 200/208 VAC
Actual instrument
Keysight RP7953A Regenerative Power System / 950V / +/-20A / 10kW / 200/208 VAC
Actual instrument
Keysight RP7953A Regenerative Power System / 950V / +/-20A / 10kW / 200/208 VAC
Actual instrument
  • Keysight RP7953A Regenerative Power System / 950V / +/-20A / 10kW / 200/208 VAC
  • Keysight RP7953A Regenerative Power System / 950V / +/-20A / 10kW / 200/208 VAC
  • Keysight RP7953A Regenerative Power System / 950V / +/-20A / 10kW / 200/208 VAC
  • Keysight RP7953A Regenerative Power System / 950V / +/-20A / 10kW / 200/208 VAC
  • Keysight RP7953A Regenerative Power System / 950V / +/-20A / 10kW / 200/208 VAC

From USD*9,801.20New Price 24,503.00 USD*

Ask a Question

General technical question

Product selection and configuration assistance

 

Question about this offer

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

Order as listed from Keysight Store on eBay:Buy Now Online9,801.20
Get a quote, upload a Purchase Order and order:
Shipping: All countries except EU/CH/NO/TR (RoHS)
Support: 30 days right-of-return

For calibration & service plans contact us.

Extendible in some cases, please check prior to purchasing.

Accessories: Not included
For help, please contact your local Keysight
* See DisclaimerThe Used Equipment web is currently available in English only and pricing is in USD for the United States. Prices for other countries will vary. Contact us for local pricing.

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Key Features

  • Output ratings: 950 V, ±20 A, 10 kW
  • Operate in two-quadrant mode as power source and regenerative electronic load
  • Emulate high-voltage, high-power battery with programmable resistance up to 50 Ω
  • Maximize throughput with fast output speed and sub-millisecond command-processing time
  • Create up to 150 kW power or loading through easy parallel connection
  • Reduce cost for cooling and electricity with eco-friendly, regenerative design
  • Save valuable rack space with compact 3U-high size
  • A part of Keysight's EV1003A HEV/EV Power Converter Test Solution

The RP7953A regenerative power system is a single output, bi-directional, regenerative DC power supply with highly integrated safety features that protect both your people and your device under test. The regenerative capability enables the energy normally consumed to be returned to the grid cleanly, saving costs associated with energy consumption and cooling.

In addition, by combining the seamless source and load functionality into a compact 3U-high package, not only do you save energy but also floor space and integration time. The RP7953A delivers the fastest, most accurate, integrated regenerative power system.

The RP7953A is a part of Keysight's HEV/EV Power Converter Test Solutions that gives you confidence to deploy high-voltage, high-power solutions to meet the fast paced, high-growth demands of the HEV/EV market.




Key Documents

‹ Back to results