Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.
Keysight Used
  • Savings of up to 90%
  • Fully Working
  • Calibrated or Tested
  • 30-Day Warranty
  • No Customization
  • Shipping to limited countries

Learn more

Keysight RP7952A

-RP7952A-0

Regenerative Power System / 500V / +/-40A / 10kW / 200/208 VAC

Keysight RP7952A Regenerative Power System / 500V / +/-40A / 10kW / 200/208 VAC
Actual instrument
Keysight RP7952A Regenerative Power System / 500V / +/-40A / 10kW / 200/208 VAC
Actual instrument
Keysight RP7952A Regenerative Power System / 500V / +/-40A / 10kW / 200/208 VAC
Actual instrument
Keysight RP7952A Regenerative Power System / 500V / +/-40A / 10kW / 200/208 VAC
Actual instrument
Keysight RP7952A Regenerative Power System / 500V / +/-40A / 10kW / 200/208 VAC
Actual instrument
  • Keysight RP7952A Regenerative Power System / 500V / +/-40A / 10kW / 200/208 VAC
  • Keysight RP7952A Regenerative Power System / 500V / +/-40A / 10kW / 200/208 VAC
  • Keysight RP7952A Regenerative Power System / 500V / +/-40A / 10kW / 200/208 VAC
  • Keysight RP7952A Regenerative Power System / 500V / +/-40A / 10kW / 200/208 VAC
  • Keysight RP7952A Regenerative Power System / 500V / +/-40A / 10kW / 200/208 VAC

From USD*10,981.80New Price 24,404.00 USD*

Keysight Store on eBay Buy Now10,981.80
Need a Quote? Request Quote
Shipping:Limited countries only
Support: 30 days, extendible warranty

Extendible in some cases, please check prior to purchasing.

Accessories: Not included
* See DisclaimerThe Used Equipment web is currently available in English only and pricing is in USD for the United States. Prices for other countries will vary. Contact us for local pricing.

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Oliver WittigDo you need help?Contact Oli with any questions regarding your purchase.Contact me

Key Features

  • Output ratings: 500 V, ±40 A, 10 kW
  • Operate in two-quadrant mode as power source and regenerative electronic load
  • Emulate high-voltage, high-power battery with programmable resistance up to 50 Ω
  • Maximize throughput with fast output speed and sub-millisecond command-processing time
  • Create up to 150 kW power or loading through easy parallel connection
  • Reduce cost for cooling and electricity with eco-friendly, regenerative design
  • Save valuable rack space with compact 3U-high size
  • A part of Keysight's EV1003A HEV/EV Power Converter Test Solution

The RP7952A regenerative power system is a single output, bi-directional, regenerative DC power supply with highly integrated safety features that protect both your people and your device under test. The regenerative capability enables the energy normally consumed to be returned to the grid cleanly, saving costs associated with energy consumption and cooling.

In addition, by combining the seamless source and load functionality into a compact 3U-high package, not only do you save energy but also floor space and integration time. The RP7952A delivers the fastest, most accurate, integrated regenerative power system.

The RP7952A is a part of Keysight's HEV/EV Power Converter Test Solutions that gives you confidence to deploy high-voltage, high-power solutions to meet the fast paced, high-growth demands of the HEV/EV market.




Key Documents

Do you need help?

Contact us with any question reguarding your purchase.

Do you need help?

Do you need help?

We will not be able to help on technical or non-used Keysight equipment purchase related questions. For such help, go-to www.keysight.com/find/contactus

Do you need help?

Contact us with any question reguarding your purchase.

?
 

* Disclaimer:

  • Prices shown in USD, estimated based on the configuration and assuming the customer location is in the USA.
  • The prices shown are in USD, as listed on eBay. Conversion to other currencies happens on purchase.
  • The prices shown are in CNY, as listed on Alibaba. Conversion to other currencies happens on purchase.
  • The saving percentages are relative to the list price of a new instrument. Actual percentages may vary based on option configuration of the desired equipment, currency exchange rates, and other factors. Premium Used special promotion discounts may or may not be eligible for customers with Keysight Purchase Agreements.
  • Prices and availability information are subject to change without notice. All net transaction prices may vary due to delivery terms, sales tax, VAT, duties and exchange rate variations. Products not available in all locations.
  • eBay is a registered trademark of eBay Inc.
  • Alibaba is a registered trademark of Alibaba.

Back to top

‹ Back to results