Do you need help?
Contact us with any question regarding your used Keysight equipment purchase!

Product selection and configuration assistance
Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Keysight Used
Keysight PV8922A
From
USD 12,441.60 Save 60%
Product Specifications
- Maximum Power: 20 kW DC
- Maximum Output DC Voltage: 2000 VDC
- Input Voltage: 400/480 VAC
- I/V Curve Specification: Curve Mode or Table Mode
- Also, functions as traditional autoranging DC power supply
The Keysight PV8922A Photovoltaic (PV) Array Simulator enables you to develop, verify and optimize the performance of your inverter maximum power point tracking algorithms. Developing and verifying the performance of inverter maximum power point tracking (MPPT) algorithms is challenging. MPPT algorithms are complex, and under-the-sun testing with a comprehensive set of temperature and irradiance conditions is difficult, expensive and time consuming.
Use the Keysight PV8922A Photovoltaic Array Simulators in your design laboratory or on your manufacturing line to simulate the output characteristics of a real-world photovoltaic array. The PV8922A PV array simulator is an autoranging, programmable DC power source that can quickly simulate I-V curve characteristics under different environmental conditions (temperature, irradiance, age, cell technology and more), enabling you to quickly and comprehensively test your solar inverters.
Accessories
Accessories only included if shown in the pictures.
You can find new accessories, by searching Keysight Accessories
Ready To Get Started?
FAQs
What are the main differences between Keysight New, Keysight Premium Used & Keysight Used equipment?
Keysight New | Keysight Premium Used | Keysight Used | |
---|---|---|---|
Savings | None | Up to 70% | Up to 90% |
Condition | New | Like New | Working Condition ¹ |
Firmware | Latest | Updated | As is |
Calibration | Full | Full | As listed |
Accessories | New | New | As listed |
Warranty | 1 to 5 Years ² | Like New | 90 Days Warranty |
Customization | Possible | Possible | Limited |
Learn more about Keysight Premium Used Here
Can I configure a unit to meet my personal needs?
Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.
Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.
What accessories are included?
Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.
Can you include other accessories?
We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.
Please mention in the comment field which additional accessories or support you are interested in.
For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.