Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.
Keysight Used
  • Savings of up to 90%
  • Fully Working
  • Calibrated or Tested
  • 30-Day Warranty
  • No Customization
  • Shipping to limited countries

Learn more

Keysight N8921A

-N8921A-0

Autoranging System DC Power Supply / 200V / 7A / 5000W / 208VAC

Keysight N8921A Autoranging System DC Power Supply / 200V / 7A / 5000W / 208VAC
Actual instrument
Keysight N8921A Autoranging System DC Power Supply / 200V / 7A / 5000W / 208VAC
Actual instrument
Keysight N8921A Autoranging System DC Power Supply / 200V / 7A / 5000W / 208VAC
Actual instrument
Keysight N8921A Autoranging System DC Power Supply / 200V / 7A / 5000W / 208VAC
Actual instrument
Keysight N8921A Autoranging System DC Power Supply / 200V / 7A / 5000W / 208VAC
Actual instrument
Keysight N8921A Autoranging System DC Power Supply / 200V / 7A / 5000W / 208VAC
Actual instrument
  • Keysight N8921A Autoranging System DC Power Supply / 200V / 7A / 5000W / 208VAC
  • Keysight N8921A Autoranging System DC Power Supply / 200V / 7A / 5000W / 208VAC
  • Keysight N8921A Autoranging System DC Power Supply / 200V / 7A / 5000W / 208VAC
  • Keysight N8921A Autoranging System DC Power Supply / 200V / 7A / 5000W / 208VAC
  • Keysight N8921A Autoranging System DC Power Supply / 200V / 7A / 5000W / 208VAC
  • Keysight N8921A Autoranging System DC Power Supply / 200V / 7A / 5000W / 208VAC

From USD*4,143.50New Price 8,287.00 USD*

Keysight Store on eBay Buy Now4,143.50
Need a Quote? Request Quote
Shipping: Worldwide
Support: 30 days, extendible warranty

Extendible in some cases, please check prior to purchasing.

Accessories: Not included
* See DisclaimerThe Used Equipment web is currently available in English only and pricing is in USD for the United States. Prices for other countries will vary. Contact us for local pricing.

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Oliver WittigDo you need help?Contact Oli with any questions regarding your purchase.Contact me

Key Features

DC output ratings

  • Voltage: 0 to 200 V
  • Current: 0 to 70 A
  • Power: 5000 W

AC input

  • Voltage range: 187 - 240 VAC

Programming accuracy

  • Voltage: 0.1% of full-scale
  • Current: 0.2% of full-scale

The Keysight N8900 Series provides 5 kW, 10 kW, and 15 kW autoranging, single-output programmable DC power for ATE applications that require just the right amount of performance at just the right price. The N8900 Series power supplies' autoranging output characteristic enables unprecedented flexibility by offering a wide range of voltage and current combinations at full power. Power supplies with “rectangular,” or traditional, output characteristics provide full power at only one voltage and current combination. Just one N8900 does the job of multiple power supplies. It's like having many power supplies in one!

The N8900 Series provides stable output power, built-in voltage and current measurements, and autoranging output voltage and current from 80 V to 1500 V and 10 A to 510 A. These supplies offer many system-ready features like multiple standard I/O interfaces to simplify and accelerate test-system development and compact 3U design to save rack space. If more power is required, easily parallel multiple N8900 units to create “one” power supply with >100 kW of total output power. The built-in parent/subsidiary control enables programming as if it's just one big power supply; no need to program each supply individually.

  • Autoranging output – does the job of multiple power supplies!
  • 5 kW, 10 kW, and 15 kW maximum output power
  • Up to 1500 V and up to 510 A
  • 14 different voltage, current, and power combinations available in 208 VAC or 400 VAC (28 total models)
  • Just the right amount of performance at just the right price
  • Easily parallel units to create “one” power supply with >100 kW of power
  • Built-in voltage and current measurement
  • High power density, 15 kW in only 3U (5.25” / 13.34 cm)
  • Protection from over-voltage, over-current, and over-temperature
  • LAN (LXI Core), USB, GPIB, and analog interfaces all standard



Key Documents

Do you need help?

Contact us with any question reguarding your purchase.

Do you need help?

Do you need help?

We will not be able to help on technical or non-used Keysight equipment purchase related questions. For such help, go-to www.keysight.com/find/contactus

Do you need help?

Contact us with any question reguarding your purchase.

?
 

* Disclaimer:

  • Prices shown in USD, estimated based on the configuration and assuming the customer location is in the USA.
  • The prices shown are in USD, as listed on eBay. Conversion to other currencies happens on purchase.
  • The prices shown are in CNY, as listed on Alibaba. Conversion to other currencies happens on purchase.
  • The saving percentages are relative to the list price of a new instrument. Actual percentages may vary based on option configuration of the desired equipment, currency exchange rates, and other factors. Premium Used special promotion discounts may or may not be eligible for customers with Keysight Purchase Agreements.
  • Prices and availability information are subject to change without notice. All net transaction prices may vary due to delivery terms, sales tax, VAT, duties and exchange rate variations. Products not available in all locations.
  • eBay is a registered trademark of eBay Inc.
  • Alibaba is a registered trademark of Alibaba.

Back to top

‹ Back to results