Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.
Get an Extra 5% Off When Buying Online With Credit Card

Do you need help?

Contact us with any question regarding your used Keysight equipment purchase!

Back

Product selection and configuration assistance

General technical question

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Question about this offer

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

Check Shipping

Find out if this unit can be shipped to your country

ID: U08-2496909

Keysight N7976A

Advanced Dynamic DC Power Supply System / 120V / 16.7A / 2000W

ID: U08-2496909
Keysight N7976A Advanced Dynamic DC Power Supply System / 120V / 16.7A / 2000W
Keysight N7976A Advanced Dynamic DC Power Supply System / 120V / 16.7A / 2000W
Keysight N7976A Advanced Dynamic DC Power Supply System / 120V / 16.7A / 2000W
Keysight N7976A Advanced Dynamic DC Power Supply System / 120V / 16.7A / 2000W
Keysight N7976A Advanced Dynamic DC Power Supply System / 120V / 16.7A / 2000W
Keysight N7976A Advanced Dynamic DC Power Supply System / 120V / 16.7A / 2000W
Keysight N7976A Advanced Dynamic DC Power Supply System / 120V / 16.7A / 2000W
Keysight N7976A Advanced Dynamic DC Power Supply System / 120V / 16.7A / 2000W
Keysight N7976A Advanced Dynamic DC Power Supply System / 120V / 16.7A / 2000W
Keysight N7976A Advanced Dynamic DC Power Supply System / 120V / 16.7A / 2000W
-N7976A-0

Keysight N7976A

Advanced Dynamic DC Power Supply System / 120V / 16.7A / 2000W

Tested
90 days warranty, extendable up-to 5 years. The product may be End-of-Support.
Accessories only included if shown in the pictures
Limited configurability
KeysightCare available

List Price USD 18,161.00 Save 75%
USD 4,540.25 Excl. taxes.
Not combinable with other discounts.

For professional and industrial use only.
Ships from Malaysia.
Ships to United States within 1 week.
Save5%
Buy Now0.00

Back
Keysight Used

N7976A

Advanced Dynamic DC Power Supply System / 120V / 16.7A / 2000W

Deal summary

Configuration: 760
Shipping:Ships from Malaysia.
Ships to United States within 1 week.
Support: 90 days warranty

Extendible in some cases, please check prior to purchasing.

Accessories Not included
For help, please contact your local Keysight
Downloads:
Details
Payment
Review
Billing Address
Shipping Address
Next

Payment

Model
Est. Tax

Taxes are estimated, where applicable the final amount will be displayed on your sales order acknowledgement.

Shippingfree shipping
Credit Card Discount (5%)
Total
Next

Order Review

Model
Price
Est. Tax

Taxes are estimated, where applicable the final amount will be displayed on your sales order acknowledgement.

Shippingfree shipping
Credit Card Discount (5%)
Total
Billing Address
Shipping Address
Payment Method
By clicking the Place Order button, you agree to Keysight's Terms of Sale and Privacy Policy. If you have a separate agreement with Keysight covering the purchase of products referenced in this order, the terms of the separate agreement will apply to this order.
Request Quote

Back
Keysight N7976A Advanced Dynamic DC Power Supply System / 120V / 16.7A / 2000W
Keysight Used
Keysight N7976A
Advanced Dynamic DC Power Supply System / 120V / 16.7A / 2000W
Configuration: 760
Customization available
Shipping: Limited countries only
Warranty: 90 days
Accessories Not included

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Keysight N7976A Advanced Dynamic DC Power Supply System / 120V / 16.7A / 2000W

Keysight Used

Keysight  N7976A

From

USD 4,540.25 Save 75%

Installed Options

760

Product Specifications


Output Ratings

  • 120 V
  • 16.7 A
  • 2000 W

Accelerate test throughput with industry-leading specifications

  • Test speeds 100x faster than standard system power supplies
  • Command processing speed < 2ms
  • Fast up/down programming speeds up to 500 µs
  • Adjustable measurement rate to balance speed and accuracy

Accurately characterize your DUT's power profile with advanced measurement capability

  • Dual voltage and current measurement capability with DMM-like accuracy
  • Power, peak power, watt hour, and amp hour measurements

Full two-quadrant operation for power storage test applications

  • Provides continuous smooth operation between +current and - current transitions
  • Provides + and - programmable current limits, programmable + and - current waveforms, and automatic downprogramming
  • Full two-quadrant operation requires N7909A power dissipater units, standalone power supply offers 10% rated current two-quadrant operation

Track power events with a black-box recorder

  • Optional accessory N7908A black-box recorder
  • Works in the background tracking power events whenever the APS supply is on
  • Records measurement data, trigger events, status bits, and more

Add power flexibility to your test system with built-in APS paralleling up to 10 kW

  • Ensures equal current sharing among paralleled supplies
  • Implemented with three wire connection on power supply rear panel
  • Ensures each paralleled supply operates in its intended mode, whether that is CV or CC

The N7900 Series dynamic DC power supplies are designed for automated test equipment (ATE) applications where high-speed dynamic sourcing and measurement is needed.

Turn any APS power supply into not only a source but a load as well, which is great for power storage applications. Add full, 2-quadrant operation to any APS power supply with the N7909A APS power dissipater unit.

Accessories


Accessories only included if shown in the pictures.

You can find new accessories, by searching Keysight Accessories

Ready To Get Started?

What You Get

  • Keysight N7976A Power Supplies
  • Accessories only included if shown in the pictures
  • Calibration certificate only included if shown in the pictures

What You Can Add

  • KeysightCare Assured
  • Fresh Calibration
  • Calibration Plan

Still not sure about your purchase?

Feel free to ask any additional questions you may have. We're here to help!

Contact Us

FAQs

What are the main differences between Keysight New, Keysight Premium Used & Keysight Used equipment?

  Keysight New Keysight Premium Used Keysight Used
Savings None Up to 70% Up to 90%
Condition New Like New Working Condition ¹
Firmware Latest Updated As is
Calibration Full Full As listed
Accessories New New As listed
Warranty 1 to 5 Years ² Like New 90 Days Warranty
Customization Possible Possible Limited

Learn more about Keysight Premium Used Here

Can I configure a unit to meet my personal needs?

Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.

Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.

What accessories are included?

Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.

Can you include other accessories?

We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.

Please mention in the comment field which additional accessories or support you are interested in.

For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.

Get an Account and Keep Track of Models, Prices, and Availability

Sign up now

Education
and Non-profit Customers Can Save Extra

Learn more