Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.
Keysight Used
  • Savings of up to 90%
  • Fully Working
  • Calibrated or Tested
  • 30-Day Warranty
  • No Customization
  • Shipping to limited countries

Learn more

Keysight N7973A

-N7973A-0

Advanced Dynamic DC Power Supply System / 60V / 33.3A / 2000W

Keysight N7973A Advanced Dynamic DC Power Supply System / 60V / 33.3A / 2000W
Actual instrument
Keysight N7973A Advanced Dynamic DC Power Supply System / 60V / 33.3A / 2000W
Actual instrument
Keysight N7973A Advanced Dynamic DC Power Supply System / 60V / 33.3A / 2000W
Actual instrument
Keysight N7973A Advanced Dynamic DC Power Supply System / 60V / 33.3A / 2000W
Actual instrument
Keysight N7973A Advanced Dynamic DC Power Supply System / 60V / 33.3A / 2000W
Actual instrument
Keysight N7973A Advanced Dynamic DC Power Supply System / 60V / 33.3A / 2000W
Actual instrument
Keysight N7973A Advanced Dynamic DC Power Supply System / 60V / 33.3A / 2000W
Actual instrument
Keysight N7973A Advanced Dynamic DC Power Supply System / 60V / 33.3A / 2000W
Actual instrument
Keysight N7973A Advanced Dynamic DC Power Supply System / 60V / 33.3A / 2000W
Actual instrument
  • Keysight N7973A Advanced Dynamic DC Power Supply System / 60V / 33.3A / 2000W
  • Keysight N7973A Advanced Dynamic DC Power Supply System / 60V / 33.3A / 2000W
  • Keysight N7973A Advanced Dynamic DC Power Supply System / 60V / 33.3A / 2000W
  • Keysight N7973A Advanced Dynamic DC Power Supply System / 60V / 33.3A / 2000W
  • Keysight N7973A Advanced Dynamic DC Power Supply System / 60V / 33.3A / 2000W
  • Keysight N7973A Advanced Dynamic DC Power Supply System / 60V / 33.3A / 2000W
  • Keysight N7973A Advanced Dynamic DC Power Supply System / 60V / 33.3A / 2000W
  • Keysight N7973A Advanced Dynamic DC Power Supply System / 60V / 33.3A / 2000W
  • Keysight N7973A Advanced Dynamic DC Power Supply System / 60V / 33.3A / 2000W

From USD*3,659.20New Price 18,296.00 USD*

Ask a Question

General technical question

Product selection and configuration assistance

 

Question about this offer

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

Order as listed from Keysight Store on eBay:Buy Now Online3,659.20
Get a quote, upload a Purchase Order and order:
Shipping: All countries except EU/CH/NO/TR (RoHS)
Support: 30 days right-of-return

For calibration & service plans contact us.

Extendible in some cases, please check prior to purchasing.

Accessories: Not included
For help, please contact your local Keysight
* See DisclaimerThe Used Equipment web is currently available in English only and pricing is in USD for the United States. Prices for other countries will vary. Contact us for local pricing.

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Key Features

  • 60 V
  • 33.3 A
  • 2000 W

Accelerate test throughput with industry-leading specifications

  • Test speeds 100x faster than standard system power supplies
  • Command processing speed < 2ms
  • Fast up/down programming speeds up to 500 µs
  • Adjustable measurement rate to balance speed and accuracy

Accurately characterize your DUT's power profile with advanced measurement capability

  • Dual voltage and current measurement capability with DMM-like accuracy
  • Power, peak power, watt hour, and amp hour measurements

Full two-quadrant operation for power storage test applications

  • Provides continuous smooth operation between +current and - current transitions
  • Provides + and - programmable current limits, programmable + and - current waveforms, and automatic downprogramming
  • Full two-quadrant operation requires N7909A power dissipater units, standalone power supply offers 10% rated current two-quadrant operation

Track power events with a black-box recorder

  • Optional accessory N7908A black-box recorder
  • Works in the background tracking power events whenever the APS supply is on
  • Records measurement data, trigger events, status bits, and more

Add power flexibility to your test system with built-in APS paralleling up to 10 kW

  • Ensures equal current sharing among paralleled supplies
  • Implemented with three wire connection on power supply rear panel
  • Ensures each paralleled supply operates in its intended mode, whether that is CV or CC

The N7900 Series dynamic DC power supplies are designed for automated test equipment (ATE) applications where high-speed dynamic sourcing and measurement is needed.

Turn any APS power supply into not only a source but a load as well, which is great for power storage applications. Add full, 2-quadrant operation to any APS power supply with the N7909A APS power dissipater unit.




Key Documents

Configuration & Options
Installed Options
056
Installed
14585A
CONTROL AND ANALYSIS SOFTWARE FOR ADVANCED POWER SUPPLIES
Installed
760
Installed
Get a Custom Quote
‹ Back to results