Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.

Do you need help?

Contact us with any question regarding your used Keysight equipment purchase!

Back

Product selection and configuration assistance

General technical question

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Question about this offer

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

Keysight Used
  • Savings of up to 90%
  • Working Condition
  • Calibrated or Tested
  • 30-Day Right-of-Return
  • No Customization
  • Shipping to limited countries

Learn more

Keysight N7971A

-N7971A-0

Advanced Dynamic DC Power Supply System / 20V / 100A / 2000W

Keysight N7971A Advanced Dynamic DC Power Supply System / 20V / 100A / 2000W
Keysight N7971A Advanced Dynamic DC Power Supply System / 20V / 100A / 2000W
Keysight N7971A Advanced Dynamic DC Power Supply System / 20V / 100A / 2000W
Keysight N7971A Advanced Dynamic DC Power Supply System / 20V / 100A / 2000W
Keysight N7971A Advanced Dynamic DC Power Supply System / 20V / 100A / 2000W
Keysight N7971A Advanced Dynamic DC Power Supply System / 20V / 100A / 2000W
Keysight N7971A Advanced Dynamic DC Power Supply System / 20V / 100A / 2000W
Keysight N7971A Advanced Dynamic DC Power Supply System / 20V / 100A / 2000W
Keysight N7971A Advanced Dynamic DC Power Supply System / 20V / 100A / 2000W
Keysight N7971A Advanced Dynamic DC Power Supply System / 20V / 100A / 2000W
  • Keysight N7971A Advanced Dynamic DC Power Supply System / 20V / 100A / 2000W
  • Keysight N7971A Advanced Dynamic DC Power Supply System / 20V / 100A / 2000W
  • Keysight N7971A Advanced Dynamic DC Power Supply System / 20V / 100A / 2000W
  • Keysight N7971A Advanced Dynamic DC Power Supply System / 20V / 100A / 2000W
  • Keysight N7971A Advanced Dynamic DC Power Supply System / 20V / 100A / 2000W
  • Keysight N7971A Advanced Dynamic DC Power Supply System / 20V / 100A / 2000W
  • Keysight N7971A Advanced Dynamic DC Power Supply System / 20V / 100A / 2000W
  • Keysight N7971A Advanced Dynamic DC Power Supply System / 20V / 100A / 2000W
  • Keysight N7971A Advanced Dynamic DC Power Supply System / 20V / 100A / 2000W
  • Keysight N7971A Advanced Dynamic DC Power Supply System / 20V / 100A / 2000W

$ 4,543.00 Save 75% List Price $ 18,172.00

Request a quote

Back
Keysight N7971A Advanced Dynamic DC Power Supply System / 20V / 100A / 2000W
Keysight Used
Keysight N7971A
Advanced Dynamic DC Power Supply System / 20V / 100A / 2000W
Configuration: 760
Customization available
Shipping: Limited countries only
Warranty: 90 days
Accessories: Not included
Select condition
Condition
Excellent
Good
Fair
Poor
This will be taken into account for the value estimation of your unit.

KeysightCare Assured: Support. Elevated.
Add complete customer care to your order and get:
• 4-business-hour technical response
• Committed repair coverage
Learn more

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Standard Keysight Used For professional and industrial use only
Condition Checked, working Calibrated units perform according to specification. Not calibrated units are operational tested/power up test.
DownloadsKeysight N7971A Data sheetKeysight N7971A User Manual
Support 90 days warrantyFor calibration & service plans contact us.5 years Keysight Care assured on eligible models The product may be End-of-Support
CalibrationTested or calibratedIf there is no certificate in the gallery above, the unit is tested but not calibrated.
AccessoriesNot includedFor help, please contact a Keysight expert
Shipping Limited countries only Check availability
Deal IDE2494004

Check Shipping

Find out if this unit can be shipped to your country

Compare Standards

See Full Details

This InstrumentThis Instrument
Keysight Premium UsedKeysight Used
Save up to 70%Save up to 90%
Like New ConditionWorking Condition²
Firmware UpdatedFirmware as Listed
Fully CalibratedCalibration as Listed
New AccessoriesAccessories as Listed
Like-New Warranty
1–5 Years¹
90 days warranty
Customization PossibleLimited Customization

Contact us to check availability of any service, calibration plans, or the possibility to software. New accessories may be able to be added for the United States only. 

Specifications

Output Ratings

  • 20 V
  • 100 A
  • 2000 W

Accelerate test throughput with industry-leading specifications

  • Test speeds 100x faster than standard system power supplies
  • Command processing speed < 2ms
  • Fast up/down programming speeds up to 500 µs
  • Adjustable measurement rate to balance speed and accuracy

Accurately characterize your DUT's power profile with advanced measurement capability

  • Dual voltage and current measurement capability with DMM-like accuracy
  • Power, peak power, watt hour, and amp hour measurements

Full two-quadrant operation for power storage test applications

  • Provides continuous smooth operation between +current and - current transitions
  • Provides + and - programmable current limits, programmable + and - current waveforms, and automatic downprogramming
  • Full two-quadrant operation requires N7909A power dissipater units, standalone power supply offers 10% rated current two-quadrant operation

Track power events with a black-box recorder

  • Optional accessory N7908A black-box recorder
  • Works in the background tracking power events whenever the APS supply is on
  • Records measurement data, trigger events, status bits, and more

Add power flexibility to your test system with built-in APS paralleling up to 10 kW

  • Ensures equal current sharing among paralleled supplies
  • Implemented with three wire connection on power supply rear panel
  • Ensures each paralleled supply operates in its intended mode, whether that is CV or CC

The N7900 Series dynamic DC power supplies are designed for automated test equipment (ATE) applications where high-speed dynamic sourcing and measurement is needed.

Turn any APS power supply into not only a source but a load as well, which is great for power storage applications. Add full, 2-quadrant operation to any APS power supply with the N7909A APS power dissipater unit.

See downloads for more details
Installed Options
Support
90 days warranty
Contact us or request a custom quote to check availability of service plans.
Calibration
Tested or calibrated
Get up to 10% discount on calibration plans ordered with your used Keysight instrument.
Contact us or request a custom quote to check availability.
Accessories
No accessories included
To order additional accessories, please contact us or request a custom quote
Software
Get up to 10% discount on software ordered with your used Keysight instrument.
Contact us or request a custom quote to check availability.

FAQs

What are the differences between Keysight Used & Keysight Premium Used?

You will find more information about the differences of Keysight's used equipment standards here.

Can I configure a unit to meet my personal needs?

Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.

Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.

What accessories are included?

Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.

For Keysight Used products, the accessories included are mentioned in each listing on the Keysight Store on eBay or the Keysight Alibaba store.

Can you include other accessories?

We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.

Please mention in the comment field which additional accessories or support you are interested in.

For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner.

Get an Account and Keep Track of Models, Prices, and Availability

Sign up now

Education
and Non-profit Customers Can Save Extra

LEARN MORE

‹ Back to results