Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.
Keysight Used
  • Savings of up to 90%
  • Fully Working
  • Calibrated or Tested
  • 30-Day Warranty
  • No Customization
  • Shipping to limited countries

Learn more

Keysight N6972A

-N6972A-0

DC Power Supply / Advanced System / 40V / 50A / 2000W

Keysight N6972A DC Power Supply / Advanced System / 40V / 50A / 2000W
Actual instrument
Keysight N6972A DC Power Supply / Advanced System / 40V / 50A / 2000W
Actual instrument
Keysight N6972A DC Power Supply / Advanced System / 40V / 50A / 2000W
Actual instrument
Keysight N6972A DC Power Supply / Advanced System / 40V / 50A / 2000W
Actual instrument
Keysight N6972A DC Power Supply / Advanced System / 40V / 50A / 2000W
Actual instrument
Keysight N6972A DC Power Supply / Advanced System / 40V / 50A / 2000W
Actual instrument
Keysight N6972A DC Power Supply / Advanced System / 40V / 50A / 2000W
Actual instrument
Keysight N6972A DC Power Supply / Advanced System / 40V / 50A / 2000W
Actual instrument
  • Keysight N6972A DC Power Supply / Advanced System / 40V / 50A / 2000W
  • Keysight N6972A DC Power Supply / Advanced System / 40V / 50A / 2000W
  • Keysight N6972A DC Power Supply / Advanced System / 40V / 50A / 2000W
  • Keysight N6972A DC Power Supply / Advanced System / 40V / 50A / 2000W
  • Keysight N6972A DC Power Supply / Advanced System / 40V / 50A / 2000W
  • Keysight N6972A DC Power Supply / Advanced System / 40V / 50A / 2000W
  • Keysight N6972A DC Power Supply / Advanced System / 40V / 50A / 2000W
  • Keysight N6972A DC Power Supply / Advanced System / 40V / 50A / 2000W

From USD*3,573.50New Price 10,210.00 USD*

Keysight Store on eBay Buy Now3,573.50
Need a Quote? Request Quote
Shipping:Limited countries only
Support: 30 days, extendible warranty

Extendible in some cases, please check prior to purchasing.

Accessories: Not included
* See DisclaimerThe Used Equipment web is currently available in English only and pricing is in USD for the United States. Prices for other countries will vary. Contact us for local pricing.

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Oliver WittigDo you need help?Contact Oli with any questions regarding your purchase.Contact me

Key Features

Output ratings

  • Voltage: 40 V
  • Current: 50 A
  • Power: 2000 W

Accelerate test throughput with industry-leading specifications

  • Test speeds 100x faster than standard system power supplies
  • Command processing speed < 2ms 
  • Fast up/down programming speeds up to 3ms

Accurately characterize your DUT's power profile with advanced measurement capability

  • Dual voltage and current measurement capability with DMM-like accuracy
  • Power, peak power, watt hour, and amp hour measurements

Add power flexibility to your test system

  • Increase power dissipation from 10% to full two-quadrant operation with N7909A power dissipater
  • Parallel N6900 supplies up to 10kW with equal current sharing among paralleled supplies
  • Track power events with optional N7908A black-box recorder
  • Add advanced display, setup and measurement functions by downloading Keysight's free application: APS Power Assistant Software

Tune the N6900 to meet your specific test challenges with four performance options

Accuracy Package (Option 301)

  • Improves the programming and measurement accuracy; and adds a second seamless measurement range for current

Measurement Enhancements (Option 302)

  • Adds external data logging
  • Adds voltage and current digitizers with programmable sample rates

Source & Speed Enhancements (Option 303)

  • Adds constant-dwell arbitrary waveforms
  • Adds output list capability
  • Provides 6x improvement in up/down programming time

Relays (Options 760 & 761)

  • Adds disconnect and polarity-reversal relays

Optimize testing with the N6900, versatility was never faster

When designing high performance ATE systems, there’s an art to the tradeoffs you make when asked to “integrate fast and test faster within budget.” That’s why Keysight’s N6900 Series DC power supplies are small, flexible and market-leading fast. And with our VersaPower architecture, you can tune the N6900 for the optimum balance of test coverage, quality and time.

Turn any APS power supply into not only a source but a load as well, which is great for power storage applications. Add full, 2-quadrant operation to any APS power supply with the N7909A APS power dissipater unit.

If you have ATE applications where a full-featured, high-speed dynamic sourcing and measurement is needed, consider the APS N7900 Series power supplies.




Key Documents

Configuration & Options
Installed Options
BBR
Installed
Get a Custom Quote

Do you need help?

Contact us with any question reguarding your purchase.

Do you need help?

Do you need help?

We will not be able to help on technical or non-used Keysight equipment purchase related questions. For such help, go-to www.keysight.com/find/contactus

Do you need help?

Contact us with any question reguarding your purchase.

?
 

* Disclaimer:

  • Prices shown in USD, estimated based on the configuration and assuming the customer location is in the USA.
  • The prices shown are in USD, as listed on eBay. Conversion to other currencies happens on purchase.
  • The prices shown are in CNY, as listed on Alibaba. Conversion to other currencies happens on purchase.
  • The saving percentages are relative to the list price of a new instrument. Actual percentages may vary based on option configuration of the desired equipment, currency exchange rates, and other factors. Premium Used special promotion discounts may or may not be eligible for customers with Keysight Purchase Agreements.
  • Prices and availability information are subject to change without notice. All net transaction prices may vary due to delivery terms, sales tax, VAT, duties and exchange rate variations. Products not available in all locations.
  • eBay is a registered trademark of eBay Inc.
  • Alibaba is a registered trademark of Alibaba.

Back to top

‹ Back to results