Do you need help?
Contact us with any question regarding your used Keysight equipment purchase!

Product selection and configuration assistance
Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.
Keysight N6791A
DC Electronic Load Modules / 1U Height / Single-wide / 60V / 20A / 100W

Keysight Used
Keysight N6791A
From
USD 605.25 Save 75%
Product Specifications
The Keysight N6791A offers 1U height modular electronic DC load module for N6700C mainframes. Capable of sinking power up to 100W per channel and be configured with up to four modules in a mainframe.
- Single-wide module, up to 4 modules in mainframe
- Maximum 100 Watts sinking power per module
- Voltage: Up to 60V
- Current: Up to 20A
- Advanced operating modes: CV, CC, CR, CP
- Arbitrary waveform generation
- High speed synchronized digitization of voltage and current
- Superior command processing time and current slew rate
- USB, LAN, GPIB interfaces standard
- N6700C style user interface for ease of use and familiarity
Testing multiple DC power conversion systems can be time consuming if each output must be tested sequentially and measurements are being performed through external equipment. Using the built-in measurement capabilities of N6791A electronic DC loads, all outputs can be measured simultaneously allowing multiple output power systems to be tested in a shorter period.
For bench use take advantage of the N6705C mainframe. The powerful built-in arbitrary waveform generator allows users to emulate complex load profiles. Use the built-in data logger or scope capture to simplify generation of test reports for your application.
Accessories
Accessories only included if shown in the pictures.
You can find new accessories, by searching Keysight Accessories
Ready To Get Started?
FAQs
What are the main differences between Keysight New, Keysight Premium Used & Keysight Used equipment?
Keysight New | Keysight Premium Used | Keysight Used | |
---|---|---|---|
Savings | None | Up to 70% | Up to 90% |
Condition | New | Like New | Working Condition ¹ |
Firmware | Latest | Updated | As is |
Calibration | Full | Full | As listed |
Accessories | New | New | As listed |
Warranty | 1 to 5 Years ² | Like New | 90 Days Warranty |
Customization | Possible | Possible | Limited |
Learn more about Keysight Premium Used Here
Can I configure a unit to meet my personal needs?
Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.
Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.
What accessories are included?
Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.
Can you include other accessories?
We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.
Please mention in the comment field which additional accessories or support you are interested in.
For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.