Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.
Keysight Used
  • Savings of up to 90%
  • Working Condition
  • Calibrated or Tested
  • 30-Day Right-of-Return
  • No Customization
  • Shipping to limited countries

Learn more

Keysight N6791A

-N6791A-0

DC Electronic Load Modules / 1U Height / Single-wide / 60V / 20A / 100W

Keysight N6791A DC Electronic Load Modules / 1U Height / Single-wide / 60V / 20A / 100W
Actual instrument
Keysight N6791A DC Electronic Load Modules / 1U Height / Single-wide / 60V / 20A / 100W
Actual instrument
Keysight N6791A DC Electronic Load Modules / 1U Height / Single-wide / 60V / 20A / 100W
Actual instrument
Keysight N6791A DC Electronic Load Modules / 1U Height / Single-wide / 60V / 20A / 100W
Actual instrument
Keysight N6791A DC Electronic Load Modules / 1U Height / Single-wide / 60V / 20A / 100W
Actual instrument
Keysight N6791A DC Electronic Load Modules / 1U Height / Single-wide / 60V / 20A / 100W
Actual instrument
Keysight N6791A DC Electronic Load Modules / 1U Height / Single-wide / 60V / 20A / 100W
Actual instrument
Keysight N6791A DC Electronic Load Modules / 1U Height / Single-wide / 60V / 20A / 100W
Actual instrument
  • Keysight N6791A DC Electronic Load Modules / 1U Height / Single-wide / 60V / 20A / 100W
  • Keysight N6791A DC Electronic Load Modules / 1U Height / Single-wide / 60V / 20A / 100W
  • Keysight N6791A DC Electronic Load Modules / 1U Height / Single-wide / 60V / 20A / 100W
  • Keysight N6791A DC Electronic Load Modules / 1U Height / Single-wide / 60V / 20A / 100W
  • Keysight N6791A DC Electronic Load Modules / 1U Height / Single-wide / 60V / 20A / 100W
  • Keysight N6791A DC Electronic Load Modules / 1U Height / Single-wide / 60V / 20A / 100W
  • Keysight N6791A DC Electronic Load Modules / 1U Height / Single-wide / 60V / 20A / 100W
  • Keysight N6791A DC Electronic Load Modules / 1U Height / Single-wide / 60V / 20A / 100W

From USD*958.00New Price 1,916.00 USD*

Ask a Question

General technical question

Product selection and configuration assistance

 

Question about this offer

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

Order as listed from Keysight Store on eBay:Buy Now Online958.00
Get a quote to order directly from Keysight:

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Standard Keysight Used
Condition Checked, working Calibrated units perform according to specification. Not calibrated units are operational tested/power up test.
DownloadsKeysight N6791A Data sheet
Support 30 days right-of-returnFor calibration & service plans contact us.
CalibrationTested or calibratedIf there is no certificate in the gallery above, the unit is tested but not calibrated.
AccessoriesNot includedFor help, please contact a Keysight expert
Shipping Limited countries only Check availability
LocationKeysight Roseville, CA, US
Deal IDE184533033828

Check Shipping

Find out if this unit can be shipped to your country

Compare Standards

See Full Details

This InstrumentThis Instrument
Keysight Premium UsedKeysight Used
Save up to 70%Save up to 90%
Like New ConditionWorking Condition²
Firmware UpdatedFirmware as Listed
Fully CalibratedCalibration as Listed
New AccessoriesAccessories as Listed
Like-New Warranty
1–5 Years¹
30-day Right of Return
Customization PossibleLimited Customization

Contact us to check availability of any service, calibration plans, or the possibility to software. New accessories may be able to be added for the United States only. 

Specifications
  • Single-wide module, up to 4 modules in mainframe
  • Maximum 100 Watts sinking power per module
  • Voltage: Up to 60V
  • Current: Up to 20A 
  • Advanced operating modes: CV, CC, CR, CP
  • Arbitrary waveform generation
  • High speed synchronized digitization of voltage and current
  • Superior command processing time and current slew rate
  • USB, LAN, GPIB interfaces standard
  • N6700C style user interface for ease of use and familiarity

The Keysight N6791A offers 1U height modular electronic DC load module for N6700C mainframes. Capable of sinking power up to 100W per channel and be configured with up to four modules in a mainframe.

Testing multiple DC power conversion systems can be time consuming if each output must be tested sequentially and measurements are being performed through external equipment. Using the built-in measurement capabilities of N6791A electronic DC loads, all outputs can be measured simultaneously allowing multiple output power systems to be tested in a shorter period.

For bench use take advantage of the N6705C mainframe. The powerful built-in arbitrary waveform generator allows users to emulate complex load profiles. Use the built-in data logger or scope capture to simplify generation of test reports for your application.

See downloads for more details
Support 30 days right of return
Contact us or request a custom quote to check availability of service plans.
Calibration Tested or calibrated
Get up to 10% discount on calibration plans ordered with your used Keysight instrument.
Contact us or request a custom quote to check availability.
Accessories No accessories included
To order additional accessories, please contact us or request a custom quote to check availability.
Software Get up to 10% discount on software ordered with your used Keysight instrument.
Contact us or request a custom quote to check availability.
Downloads
‹ Back to results