Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.
Keysight Used
  • Savings of up to 90%
  • Fully Working
  • Calibrated or Tested
  • 30-Day Warranty
  • No Customization
  • Shipping to limited countries

Learn more

Keysight N6785A

-N6785A-0

Source & Measure Unit for Battery Drain Analysis / 2-Quadrant / 20V / ±8A / 80W

Keysight N6785A Source & Measure Unit for Battery Drain Analysis / 2-Quadrant / 20V / ±8A / 80W
Actual instrument
Keysight N6785A Source & Measure Unit for Battery Drain Analysis / 2-Quadrant / 20V / ±8A / 80W
Actual instrument
Keysight N6785A Source & Measure Unit for Battery Drain Analysis / 2-Quadrant / 20V / ±8A / 80W
Actual instrument
Keysight N6785A Source & Measure Unit for Battery Drain Analysis / 2-Quadrant / 20V / ±8A / 80W
Actual instrument
Keysight N6785A Source & Measure Unit for Battery Drain Analysis / 2-Quadrant / 20V / ±8A / 80W
Actual instrument
Keysight N6785A Source & Measure Unit for Battery Drain Analysis / 2-Quadrant / 20V / ±8A / 80W
Actual instrument
  • Keysight N6785A Source & Measure Unit for Battery Drain Analysis / 2-Quadrant / 20V / ±8A / 80W
  • Keysight N6785A Source & Measure Unit for Battery Drain Analysis / 2-Quadrant / 20V / ±8A / 80W
  • Keysight N6785A Source & Measure Unit for Battery Drain Analysis / 2-Quadrant / 20V / ±8A / 80W
  • Keysight N6785A Source & Measure Unit for Battery Drain Analysis / 2-Quadrant / 20V / ±8A / 80W
  • Keysight N6785A Source & Measure Unit for Battery Drain Analysis / 2-Quadrant / 20V / ±8A / 80W
  • Keysight N6785A Source & Measure Unit for Battery Drain Analysis / 2-Quadrant / 20V / ±8A / 80W

From USD*3,185.35New Price 9,101.00 USD*

Keysight Store on eBay Buy Now3,185.35
Need a Quote? Request Quote
Shipping: Worldwide (excluding EU/CH/NO/TR)
Support: 30 days, extendible warranty

Extendible in some cases, please check prior to purchasing.

Accessories: Not included
* See DisclaimerThe Used Equipment web is currently available in English only and pricing is in USD for the United States. Prices for other countries will vary. Contact us for local pricing.

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Oliver WittigDo you need help?Contact Oli with any questions regarding your purchase.Contact me

Key Features

Output ratings:

  • Voltage: 20 V / 15 V / 10 V / 6 V
  • Current: ± 4 A / ± 5 A / ± 6.7 A / ± 8 A
  • Power: Up to 80 W

Output voltage ripple & noise (PARD) from 20 Hz – 20 MHz:

  • CV peak-to-peak: 15 mV
  • CVrms: 1.5 mV

Programming accuracy (at 23°C ± 5°C after 30 minute warm-up. Applies from min. to max. program):

  • Voltage, 20 V, 15 V, 10 V, and 6 V ranges: 0.025% + 1.8 mV
  • Current, 4 A, 5 A, 6.7 A, and 8 A ranges: 0.04% + 1.4 mA

Measurement accuracy (at 23°C ± 5°C)

  • Voltage, 20 V range: 0.025% 1.8 mV
  • Current, 8 A range: 0.04% + 1.5 mA
  • Current, 100 mA range: 0.025% + 10 µA
  • Current, 1 mA range: 0.025% + 100 nA

Deliver exceptional battery life

Only Keysight`s N6780 Series SMUs let you visualize current drain from nA to A in one pass and one picture unlocking insights to deliver exceptional battery life.

Exceptional sourcing: Accurately emulate a battery

  • Stable, glitch-free sourcing and sinking (charge/eLoad), just like a battery
  • Programmable output resistance mimics the battery’s internal resistance
  • Exceptional measurement: Make measurements you didn’t think were possible
  • Characterize your device’s off-, sleep-, and transmit-mode current in one pass and one picture with Keysight’s exclusive, patented seamless measurement ranging technology - no need to make multiple measurement sweeps
  • Perform battery rundown tests and characterize how your device performs with an actual battery with the SMU’s ammeter (zero-burden current shunt) mode

Exceptional Analysis: See your device’s power consumption like never before

  • Built-in digitizer measures and logs voltage, current, and power every ~5 us ~200 kHz)
  • 14585A software provides scope, data logger, and CCDF functionality to see and analyze short- and long-term power usage



Key Documents

Do you need help?

Contact us with any question reguarding your purchase.

Do you need help?

Do you need help?

We will not be able to help on technical or non-used Keysight equipment purchase related questions. For such help, go-to www.keysight.com/find/contactus

Do you need help?

Contact us with any question reguarding your purchase.

?
 

* Disclaimer:

  • Prices shown in USD, estimated based on the configuration and assuming the customer location is in the USA.
  • The prices shown are in USD, as listed on eBay. Conversion to other currencies happens on purchase.
  • The prices shown are in CNY, as listed on Alibaba. Conversion to other currencies happens on purchase.
  • The saving percentages are relative to the list price of a new instrument. Actual percentages may vary based on option configuration of the desired equipment, currency exchange rates, and other factors. Premium Used special promotion discounts may or may not be eligible for customers with Keysight Purchase Agreements.
  • Prices and availability information are subject to change without notice. All net transaction prices may vary due to delivery terms, sales tax, VAT, duties and exchange rate variations. Products not available in all locations.
  • eBay is a registered trademark of eBay Inc.
  • Alibaba is a registered trademark of Alibaba.

Back to top

‹ Back to results