Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.
Keysight Used
  • Savings of up to 90%
  • Fully Working
  • Calibrated or Tested
  • 30-Day Warranty
  • No Customization
  • Shipping to limited countries

Learn more

Keysight N6784A

-N6784A-0

Source & Measure Unit / General Purpose / 4-Quadrant / 20V, 1A or 6V, 3A / 20W

Keysight N6784A Source & Measure Unit / General Purpose / 4-Quadrant / 20V, 1A or 6V, 3A / 20W
Actual instrument
Keysight N6784A Source & Measure Unit / General Purpose / 4-Quadrant / 20V, 1A or 6V, 3A / 20W
Actual instrument
Keysight N6784A Source & Measure Unit / General Purpose / 4-Quadrant / 20V, 1A or 6V, 3A / 20W
Actual instrument
Keysight N6784A Source & Measure Unit / General Purpose / 4-Quadrant / 20V, 1A or 6V, 3A / 20W
Actual instrument
Keysight N6784A Source & Measure Unit / General Purpose / 4-Quadrant / 20V, 1A or 6V, 3A / 20W
Actual instrument
Keysight N6784A Source & Measure Unit / General Purpose / 4-Quadrant / 20V, 1A or 6V, 3A / 20W
Actual instrument
Keysight N6784A Source & Measure Unit / General Purpose / 4-Quadrant / 20V, 1A or 6V, 3A / 20W
Actual instrument
  • Keysight N6784A Source & Measure Unit / General Purpose / 4-Quadrant / 20V, 1A or 6V, 3A / 20W
  • Keysight N6784A Source & Measure Unit / General Purpose / 4-Quadrant / 20V, 1A or 6V, 3A / 20W
  • Keysight N6784A Source & Measure Unit / General Purpose / 4-Quadrant / 20V, 1A or 6V, 3A / 20W
  • Keysight N6784A Source & Measure Unit / General Purpose / 4-Quadrant / 20V, 1A or 6V, 3A / 20W
  • Keysight N6784A Source & Measure Unit / General Purpose / 4-Quadrant / 20V, 1A or 6V, 3A / 20W
  • Keysight N6784A Source & Measure Unit / General Purpose / 4-Quadrant / 20V, 1A or 6V, 3A / 20W
  • Keysight N6784A Source & Measure Unit / General Purpose / 4-Quadrant / 20V, 1A or 6V, 3A / 20W

From USD*2,575.10New Price 4,682.00 USD*

Keysight Store on eBay Buy Now2,575.10
Need a Quote? Request Quote
Shipping: Worldwide (excluding EU/CH/NO/TR)
Support: 30 days, extendible warranty

Extendible in some cases, please check prior to purchasing.

Accessories: Not included
* See DisclaimerThe Used Equipment web is currently available in English only and pricing is in USD for the United States. Prices for other countries will vary. Contact us for local pricing.

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Oliver WittigDo you need help?Contact Oli with any questions regarding your purchase.Contact me

Key Features

Output Ratings:

  • Voltage: Up to ±20 V
  • Current: Up to ±3 A
  • Power: 20 W

Programming Accuracy (at 23°C ± 5°C after 30 minute warm-up. Applies from min. to max. program):

  • Voltage, 20 V range: 0.025% + 1.8 mV
  • Voltage, 6 V range: 0.025% + 600 µV
  • Current, 3 A and 1 A ranges: 0.04% + 300 µA
  • Current, 10 mA range: 0.25% + 5 µA

Output Programming Speed:

  • Output voltage can change in 10 µs or at 100 kHz into a resistive load

Measurement Accuracy (at 23°C ± 5°C):

  • Voltage, 20 V range: 0.025% + 1.2 mV
  • Current, 3 A range: 0.03% + 250 µA
  • Current, 100 mA range: 0.025% + 10 µA
  • Current 10 µA range: 0.025% + 8 nA

The Keysight N6784A is a source/measure unit (SMU) designed for general-purpose precision sourcing and measurement. General-purpose applications can span many different industries and many different devices under test (DUTs). The N6784A SMU is a versatile tool designed to tackle many of these general-purpose applications. Its glitch-free operation ensures safe usage with the DUT during output and measurement range changes, even with capacitances of up to 150 µF. Its 4-quadrant operation enables it to act as a bipolar power supply or a bipolar electronic load, for added versatility. When using the N6784A SMU, engineers can be confident that they have an all-around general-purpose tool for their test systems or lab bench.

Other features and benefits of the N6784A:

  • Glitch-free sourcing and measurement - change output and measurement ranges without any glitches
  • 4-quadrant operation - perform as a bipolar voltage or current source or as a bipolar CV or CC electronic load
  • Four current programming ranges - precisely source current down µA
  • Four current measurement ranges - precisely capture the current levels of the DUT during different modes of operation
  • Excellent transient response - keep voltage or current stable during high-speed load changes
  • Fast modulation of DC - create waveforms up to 100 kHz to stimulate or load down the DUT
  • High-speed digitized measurements - capture/view the power consumption of the DUT up to every 5 µs with built-in 200 kHz digitizer



Key Documents

Do you need help?

Contact us with any question reguarding your purchase.

Do you need help?

Do you need help?

We will not be able to help on technical or non-used Keysight equipment purchase related questions. For such help, go-to www.keysight.com/find/contactus

Do you need help?

Contact us with any question reguarding your purchase.

?
 

* Disclaimer:

  • Prices shown in USD, estimated based on the configuration and assuming the customer location is in the USA.
  • The prices shown are in USD, as listed on eBay. Conversion to other currencies happens on purchase.
  • The prices shown are in CNY, as listed on Alibaba. Conversion to other currencies happens on purchase.
  • The saving percentages are relative to the list price of a new instrument. Actual percentages may vary based on option configuration of the desired equipment, currency exchange rates, and other factors. Premium Used special promotion discounts may or may not be eligible for customers with Keysight Purchase Agreements.
  • Prices and availability information are subject to change without notice. All net transaction prices may vary due to delivery terms, sales tax, VAT, duties and exchange rate variations. Products not available in all locations.
  • eBay is a registered trademark of eBay Inc.
  • Alibaba is a registered trademark of Alibaba.

Back to top

‹ Back to results