Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.
Get an Extra 5% Off When Buying Online With Credit Card

Do you need help?

Contact us with any question regarding your used Keysight equipment purchase!

Back

Product selection and configuration assistance

General technical question

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Question about this offer

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

Check Shipping

Find out if this unit can be shipped to your country

ID: U01-2456793

Keysight N6781A

Source & Measure Unit for Battery Drain Analysis / 2-Quadrant / 20V, ±1A or 6V, ±3A / 20W

ID: U01-2456793
Keysight N6781A Source & Measure Unit for Battery Drain Analysis / 2-Quadrant / 20V, ±1A or 6V, ±3A / 20W
Keysight N6781A Source & Measure Unit for Battery Drain Analysis / 2-Quadrant / 20V, ±1A or 6V, ±3A / 20W
Keysight N6781A Source & Measure Unit for Battery Drain Analysis / 2-Quadrant / 20V, ±1A or 6V, ±3A / 20W
Keysight N6781A Source & Measure Unit for Battery Drain Analysis / 2-Quadrant / 20V, ±1A or 6V, ±3A / 20W
-N6781A-0

Keysight N6781A

Source & Measure Unit for Battery Drain Analysis / 2-Quadrant / 20V, ±1A or 6V, ±3A / 20W

Tested
90 days warranty, extendable up-to 5 years. The product may be End-of-Support.
Accessories only included if shown in the pictures
Limited configurability
KeysightCare available

List Price USD 8,117.00 Save 75%
USD 2,029.25 Excl. taxes.
Not combinable with other discounts.

For professional and industrial use only.
Ships from USA.
Ships to United States within 1 week.
Save5%
Buy Now0.00

Back
Keysight Used

N6781A

Source & Measure Unit for Battery Drain Analysis / 2-Quadrant / 20V, ±1A or 6V, ±3A / 20W

Deal summary

Configuration:
Shipping:Ships from USA.
Ships to United States within 1 week.
Support: 90 days warranty

Extendible in some cases, please check prior to purchasing.

Accessories Not included
For help, please contact your local Keysight
Downloads:
Details
Payment
Review
Billing Address
Shipping Address
Next

Payment

Model
Est. Tax

Taxes are estimated, where applicable the final amount will be displayed on your sales order acknowledgement.

Shippingfree shipping
Credit Card Discount (5%)
Total
Next

Order Review

Model
Price
Est. Tax

Taxes are estimated, where applicable the final amount will be displayed on your sales order acknowledgement.

Shippingfree shipping
Credit Card Discount (5%)
Total
Billing Address
Shipping Address
Payment Method
By clicking the Place Order button, you agree to Keysight's Terms of Sale and Privacy Policy. If you have a separate agreement with Keysight covering the purchase of products referenced in this order, the terms of the separate agreement will apply to this order.
Request Quote

Back
Keysight N6781A Source & Measure Unit for Battery Drain Analysis / 2-Quadrant / 20V, ±1A or 6V, ±3A / 20W
Keysight Used
Keysight N6781A
Source & Measure Unit for Battery Drain Analysis / 2-Quadrant / 20V, ±1A or 6V, ±3A / 20W
Configuration: No customization available
Shipping: Limited countries only
Warranty: 90 days
Accessories Not included

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Keysight N6781A Source & Measure Unit for Battery Drain Analysis / 2-Quadrant / 20V, ±1A or 6V, ±3A / 20W

Keysight Used

Keysight  N6781A

From

USD 2,029.25 Save 75%

Product Specifications


Output Ratings:

  • voltage: up to 20 V
  • current: up to ±3 A
  • power: 20 W

Programming Accuracy (at 23°C ± 5°C after 30 minute warmup; applies from min. to max. program):

  • voltage, 20 V range: 0.025% + 1.8 mV
  • voltage, 6 V range: 0.025% + 600 µV
  • current, 3 A and 1 A ranges: 0.04% + 300 µA
  • current, 300 mA range: 0.03% + 150 µA

Transient Response:

  • < 30 mV of droop in response to 0.15A / µs current transients

Measurement Accuracy (at 23°C ± 5°C):

  • voltage, 20 V range: 0.025% + 1.2 mV*
  • current, 3 A range: 0.03% + 250 µA*
  • current, 100 mA range: 0.025% + 10 µA*
  • current, 10 µA range: 0.025% + 8 nA

*Supports seamless measurement ranging

The Keysight N6781A is a source / measure unit (SMU) designed specifically for the task of battery drain analysis. Whether the device under test (DUT) is an eBook reader, MP3 player, mobile phone, or pacemaker, the N6781A’s seamless measurement ranging, programmable output resistance, and auxiliary DVM combine the best set of advanced features on the market for battery drain analysis. When used with the 14585A Control and Analysis software, the N6781A becomes an even more powerful battery drain analysis solution, offering additional insights into your measurements. Learn more about the 14585A Control and Analysis software.

Seamless Measurement Ranging

Seamless measurement ranging eliminates the challenges of measuring dynamic currents. With seamless measurement ranging, engineers can precisely measure dynamic currents without any glitches or disruptions to the measurement. As the current drawn by the DUT changes, the SMU automatically and instantaneously detects which current measurement ranges will return the most precise measurement and changes to that range seamlessly. When combined with the SMU´s built-in 18-bit digitizer, seamless measurement ranging enables unprecedented effective vertical resolution of 28-bits. This provides unrivaled productivity gains and insights into power consumption by enabling engineers to see the complete current waveform they have never seen before, from nA to A, in one pass and one picture.

Other Features and Benefits

  • glitch-free sourcing and measurement: change output and measurement ranges without any glitches
  • two-quadrant operation: perform as a voltage or current source or as a CV or CC electronic load
  • four current measurement ranges: precisely capture the current levels of the DUT during different modes of operation
  • excellent transient response: keep voltage or current stable during high-speed load changes
  • fast modulation of DC: create waveforms up to 100 kHz to stimulate or load down the DUT
  • high-speed digitized measurements: capture / view the power consumption of the DUT up to every 5 µs with built-in 200 kHz digitizer

Accessories


Accessories only included if shown in the pictures.

You can find new accessories, by searching Keysight Accessories

Ready To Get Started?

What You Get

  • Keysight N6781A Power Supplies
  • Accessories only included if shown in the pictures
  • Calibration certificate only included if shown in the pictures

What You Can Add

  • KeysightCare Assured
  • Fresh Calibration
  • Calibration Plan

Still not sure about your purchase?

Feel free to ask any additional questions you may have. We're here to help!

Contact Us

FAQs

What are the main differences between Keysight New, Keysight Premium Used & Keysight Used equipment?

  Keysight New Keysight Premium Used Keysight Used
Savings None Up to 70% Up to 90%
Condition New Like New Working Condition ¹
Firmware Latest Updated As is
Calibration Full Full As listed
Accessories New New As listed
Warranty 1 to 5 Years ² Like New 90 Days Warranty
Customization Possible Possible Limited

Learn more about Keysight Premium Used Here

Can I configure a unit to meet my personal needs?

Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.

Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.

What accessories are included?

Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.

Can you include other accessories?

We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.

Please mention in the comment field which additional accessories or support you are interested in.

For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.

Get an Account and Keep Track of Models, Prices, and Availability

Sign up now

Education
and Non-profit Customers Can Save Extra

Learn more