Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.
Keysight Used
  • Savings of up to 90%
  • Fully Working
  • Calibrated or Tested
  • 30-Day Warranty
  • No Customization
  • Shipping to limited countries

Learn more

Keysight N6781A

-N6781A-0

Source & Measure Unit for Battery Drain Analysis / 2-Quadrant / 20V, ±1A or 6V, ±3A / 20W

Keysight N6781A Source & Measure Unit for Battery Drain Analysis / 2-Quadrant / 20V, ±1A or 6V, ±3A / 20W
Actual instrument
Keysight N6781A Source & Measure Unit for Battery Drain Analysis / 2-Quadrant / 20V, ±1A or 6V, ±3A / 20W
Actual instrument
Keysight N6781A Source & Measure Unit for Battery Drain Analysis / 2-Quadrant / 20V, ±1A or 6V, ±3A / 20W
Actual instrument
Keysight N6781A Source & Measure Unit for Battery Drain Analysis / 2-Quadrant / 20V, ±1A or 6V, ±3A / 20W
Actual instrument
Keysight N6781A Source & Measure Unit for Battery Drain Analysis / 2-Quadrant / 20V, ±1A or 6V, ±3A / 20W
Actual instrument
Keysight N6781A Source & Measure Unit for Battery Drain Analysis / 2-Quadrant / 20V, ±1A or 6V, ±3A / 20W
Actual instrument
Keysight N6781A Source & Measure Unit for Battery Drain Analysis / 2-Quadrant / 20V, ±1A or 6V, ±3A / 20W
Actual instrument
  • Keysight N6781A Source & Measure Unit for Battery Drain Analysis / 2-Quadrant / 20V, ±1A or 6V, ±3A / 20W
  • Keysight N6781A Source & Measure Unit for Battery Drain Analysis / 2-Quadrant / 20V, ±1A or 6V, ±3A / 20W
  • Keysight N6781A Source & Measure Unit for Battery Drain Analysis / 2-Quadrant / 20V, ±1A or 6V, ±3A / 20W
  • Keysight N6781A Source & Measure Unit for Battery Drain Analysis / 2-Quadrant / 20V, ±1A or 6V, ±3A / 20W
  • Keysight N6781A Source & Measure Unit for Battery Drain Analysis / 2-Quadrant / 20V, ±1A or 6V, ±3A / 20W
  • Keysight N6781A Source & Measure Unit for Battery Drain Analysis / 2-Quadrant / 20V, ±1A or 6V, ±3A / 20W
  • Keysight N6781A Source & Measure Unit for Battery Drain Analysis / 2-Quadrant / 20V, ±1A or 6V, ±3A / 20W

From USD*4,006.20New Price 6,677.00 USD*

Ask a Question

General technical question

Product selection and configuration assistance

 

Question about this offer

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

Order as listed from Keysight Store on eBay:Buy Now Online4,006.20
Get a quote, upload a Purchase Order and order:
Shipping: All countries except EU/CH/NO/TR (RoHS)
Support: 30 days right-of-return

For calibration & service plans contact us.

Extendible in some cases, please check prior to purchasing.

Accessories: Not included
For help, please contact your local Keysight
* See DisclaimerThe Used Equipment web is currently available in English only and pricing is in USD for the United States. Prices for other countries will vary. Contact us for local pricing.

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Key Features

Output Ratings:

  • Voltage: Up to 20 V
  • Current: Up to ±3 A
  • Power: 20 W

Programming Accuracy (at 23°C ± 5°C after 30 minute warm-up. Applies from min. to max. program):

  • Voltage, 20 V range: 0.025% + 1.8 mV
  • Voltage, 6 V range: 0.025% + 600 µV
  • Current, 3 A and 1 A ranges: 0.04% + 300 µA
  • Current, 300 mA range: 0.03% + 150 µA

Transient Response:

  • < 30 mV of droop in response to 0.15A / µs current transients

Measurement Accuracy (at 23°C ± 5°C):

  • Voltage, 20 V range: 0.025% + 1.2 mV*
  • Current, 3 A range: 0.03% + 250 µA*
  • Current, 100 mA range: 0.025% + 10 µA*
  • Current, 10 µA range: 0.025% + 8 nA

*Supports Seamless Measurement Ranging

The Keysight N6781A is a source/measure unit (SMU) designed specifically for the task of battery drain analysis. Whether the device-under-test (DUT) is an e-Book reader, MP3 player, mobile phone, or pacemaker, the N6781A’s seamless measurement ranging, programmable output resistance, and auxiliary DVM combine to be the best set of advanced features on the market for battery drain analysis. When used with the 14585A Control and Analysis software, the N6781A becomes an even more powerful battery drain analysis solution, offering additional insights into your measurements.

*Keysight patented feature: Seamless Measurement Ranging

Seamless measurement ranging eliminates the challenges of measuring dynamic currents. With seamless measurement ranging, engineers can precisely measure dynamic currents without any glitches or disruptions to the measurement. As the current drawn by the DUT changes, the SMU automatically and instantaneously detects which current measurement ranges will return the most precise measurement and changes to that range seamlessly. When combined with the SMU´s built-in 18-bit digitizer, seamless measurement ranging enables unprecedented effective vertical resolution of 28-bits. This provides unrivaled productivity gains and insights into power consumption by enabling engineers to see the complete current waveform they have never seen before, from nA to A, in one pass and one picture.

Other features and benefits of the N6781A:

  • Glitch-free sourcing and measurement - change output and measurement ranges without any glitches
  • 2-quadrant operation - perform as a voltage or current source or as a CV or CC electronic load
  • Four current measurement ranges - precisely capture the current levels of the DUT during different modes of operation
  • Excellent transient response - keep voltage or current stable during high-speed load changes
  • Fast modulation of DC - create waveforms up to 100 kHz to stimulate or load down the DUT
  • High-speed digitized measurements - capture/view the power consumption of the DUT up to every 5 µs with built-in 200 kHz digitizer



Key Documents

‹ Back to results