Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.
Keysight Used
  • Savings of up to 90%
  • Working Condition
  • Calibrated or Tested
  • 30-Day Right-of-Return
  • No Customization
  • Shipping to limited countries

Learn more

Keysight N6705C

-N6705C-0

DC Power Analyzer Mainframe / Modular / 600W / 4 Slots

Keysight N6705C DC Power Analyzer Mainframe / Modular / 600W / 4 Slots
Actual instrument
Keysight N6705C DC Power Analyzer Mainframe / Modular / 600W / 4 Slots
Actual instrument
Keysight N6705C DC Power Analyzer Mainframe / Modular / 600W / 4 Slots
Actual instrument
Keysight N6705C DC Power Analyzer Mainframe / Modular / 600W / 4 Slots
Actual instrument
Keysight N6705C DC Power Analyzer Mainframe / Modular / 600W / 4 Slots
Actual instrument
Keysight N6705C DC Power Analyzer Mainframe / Modular / 600W / 4 Slots
Actual instrument
  • Keysight N6705C DC Power Analyzer Mainframe / Modular / 600W / 4 Slots
  • Keysight N6705C DC Power Analyzer Mainframe / Modular / 600W / 4 Slots
  • Keysight N6705C DC Power Analyzer Mainframe / Modular / 600W / 4 Slots
  • Keysight N6705C DC Power Analyzer Mainframe / Modular / 600W / 4 Slots
  • Keysight N6705C DC Power Analyzer Mainframe / Modular / 600W / 4 Slots
  • Keysight N6705C DC Power Analyzer Mainframe / Modular / 600W / 4 Slots

From USD*5,845.70New Price 8,351.00 USD*

Ask a Question

General technical question

Product selection and configuration assistance

 

Question about this offer

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

Order as listed from Keysight Store on eBay:Buy Now Online5,845.70

Keysight Used

N6705C

DC Power Analyzer Mainframe / Modular / 600W / 4 Slots

Deal summary

Configuration:
Shipping:Limited countries only
Support: 30 days right-of-return

Extendible in some cases, please check prior to purchasing.

Accessories: Not included
For help, please contact your local Keysight
Downloads:
Details
Payment
Review
Shipping Address
Billing Address
Next
1
Tax
Shippingfree shipping
Total
Purchase Order
Payment Method
Next

Order Review

Shipping Address
Billing Address
Payment Method
Price
Tax
Shippingfree shipping
Total

Related Products

  • Like-new Condition
  • Updated Firmware
  • Full Calibration
  • New Accessories
  • Like-new Warranty
  • Customization possible

Learn more

  • Savings of up to 90%
  • Working Condition
  • Calibrated or Tested
  • 30-Day Right-of-Return
  • No Customization
  • Shipping to limited countries

Learn more

Get a quote to order directly from Keysight:

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Standard Keysight Used
Condition Checked, working Calibrated units perform according to specification. Not calibrated units are operational tested/power up test.
DownloadsKeysight N6705C Data sheetKeysight N6705C User Manual
Support 30 days right-of-returnFor calibration & service plans contact us.
CalibrationTested or calibratedIf there is no certificate in the gallery above, the unit is tested but not calibrated.
AccessoriesNot includedFor help, please contact a Keysight expert
Shipping Limited countries only Check availability
LocationKeysight Roseville, CA, US
Deal IDE194136313124

Check Shipping

Find out if this unit can be shipped to your country

Compare Standards

See Full Details

This InstrumentThis Instrument
Keysight Premium UsedKeysight Used
Save up to 70%Save up to 90%
Like New ConditionWorking Condition²
Firmware UpdatedFirmware as Listed
Fully CalibratedCalibration as Listed
New AccessoriesAccessories as Listed
Like-New Warranty
1–5 Years¹
30-day Right of Return
Customization PossibleLimited Customization

Contact us to check availability of any service, calibration plans, or the possibility to software. New accessories may be able to be added for the United States only. 

Specifications
  • 4-slot mainframe holds up to 600 W of total power and up to 4 modules. More than 30 DC power modules to choose from (modules ordered separately)
  • Voltmeter accuracy: Up to 0.025% + 50 µV, up to 18 bits
  • Ammeter accuracy: Up to 0.025% + 8 nA, up to 18 bits
  • Scope function: Digitizes voltage and current at up to 200 kHz, 512 kpts, up to 18 bits
  • Data logger function: Measurement interval from 20 µs to 60 s, max of 500 M readings per datalog
  • 4 GB of non-volatile data storage for data log, scope traces, instrument settings
  • Arbitrary waveform generator function: Bandwidth up to 100 kHz, output power up to 500 W

Save test time

The N6705C DC Power Analyzer provides unrivaled productivity gains for sourcing and measuring DC voltage and current into the DUT by integrating up to 4 advanced power supplies with DMM, Scope, Arb, and Data Logger features. The N6705C eliminates the need to gather multiple pieces of equipment and create complex test setups including transducers (such as current probes and shunts) to measure current into your DUT. The DC Power Analyzer also eliminates the need to develop and debug programs to control a collection of instruments and take useful measurements because all functions and measurements are available at the front panel. For even greater control and analysis functions, the DC Power Analyzer can be used with the 14585A Control and Analysis Software. When automated bench setups are required, the N6705C is fully programmable over GPIB, USB, LAN and is LXI Compliant.

The N6705C can be tailored to meet your needs

The N6705C offers flexible configuration to meet your power sourcing and analysis requirements. The N6705C is a 4-slot mainframe that accepts up to 4 DC Power Modules, and up to 600 W total DC Power Module output power. The modules are ordered separately.

N6705C accepts the same modules as N6700 Modular Power System, with over 30 modules to choose from. Basic sources for the N6705C include: 50 W, 100 W, and 300 W; up to 150 V, up to 50 A. High-performance sources for the N6705C include: 50 W, 100 W, 300 W, and 500 W; up to 60 V, up to 50 A. Precision sources for the N6705C include: 50 W, 100 W, 300 W, and 500 W; up to 60 V, up to 50 A. Source/Measure units for the N6705C include: 20 W; up to 20 V, up to 3 A. Each module includes built-in voltmeter, ammeter, scope, arbitrary waveform generator, and data logger functions.

Features:

  • Easy to use R&D tool for sourcing and measuring DC voltage and current into the DUT
  • Integrates capabilities of up to 4 Power Supplies, DMM, Scope, Arb and Data Logger
  • Access all capabilities without programming; either use the front panel controls or the 14585A Control and Analysis Software
  • Intuitive, dedicated physical controls for common functions
  • Large color graphics display for easy viewing of complex data
  • Connections and controls color-coded to the display for fast and error-free setup
  • Programmable via standard GPIB, LAN and USB; LXI Compliant
See downloads for more details
Support 30 days right of return
Contact us or request a custom quote to check availability of service plans.
Calibration Tested or calibrated
Get up to 10% discount on calibration plans ordered with your used Keysight instrument.
Contact us or request a custom quote to check availability.
Accessories No accessories included
To order additional accessories, please contact us or request a custom quote
Software Get up to 10% discount on software ordered with your used Keysight instrument.
Contact us or request a custom quote to check availability.
Downloads

Other Listings of This Model

Compare Equipment Standards

FAQ

What are the differences between Keysight Used & Keysight Premium Used?

You will find more information about the differences of Keysight's used equipment standards here.

Can I configure a unit to meet my personal needs?

Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.

Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.

What accessories are included?

Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.

For Keysight Used products, the accessories included are mentioned in each listing on the Keysight Store on eBay or the Keysight Alibaba store.

Can you include other accessories?

We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.

Please mention in the comment field which additional accessories or support you are interested in.

For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner.

Boost Your Test & Measurement Knowledge with Keysight eLearning

SEE OFFERS

Education
and Non-profit Customers Can Save Extra

LEARN MORE

Related Products

  • Like-new Condition
  • Updated Firmware
  • Full Calibration
  • New Accessories
  • Like-new Warranty
  • Customization possible

Learn more

  • Savings of up to 90%
  • Working Condition
  • Calibrated or Tested
  • 30-Day Right-of-Return
  • No Customization
  • Shipping to limited countries

Learn more

‹ Back to results