Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.
Keysight Used
  • Savings of up to 90%
  • Fully Working
  • Calibrated or Tested
  • 30-Day Warranty
  • No Customization
  • Shipping to limited countries

Learn more

Keysight N6702C

-N6702C-0

Low-Profile Modular Power System Mainframe / 1200W / 4 Slots

Keysight N6702C Low-Profile Modular Power System Mainframe / 1200W / 4 Slots
Actual instrument
Keysight N6702C Low-Profile Modular Power System Mainframe / 1200W / 4 Slots
Actual instrument
Keysight N6702C Low-Profile Modular Power System Mainframe / 1200W / 4 Slots
Actual instrument
Keysight N6702C Low-Profile Modular Power System Mainframe / 1200W / 4 Slots
Actual instrument
Keysight N6702C Low-Profile Modular Power System Mainframe / 1200W / 4 Slots
Actual instrument
Keysight N6702C Low-Profile Modular Power System Mainframe / 1200W / 4 Slots
Actual instrument
Keysight N6702C Low-Profile Modular Power System Mainframe / 1200W / 4 Slots
Actual instrument
Keysight N6702C Low-Profile Modular Power System Mainframe / 1200W / 4 Slots
Actual instrument
Keysight N6702C Low-Profile Modular Power System Mainframe / 1200W / 4 Slots
Actual instrument
  • Keysight N6702C Low-Profile Modular Power System Mainframe / 1200W / 4 Slots
  • Keysight N6702C Low-Profile Modular Power System Mainframe / 1200W / 4 Slots
  • Keysight N6702C Low-Profile Modular Power System Mainframe / 1200W / 4 Slots
  • Keysight N6702C Low-Profile Modular Power System Mainframe / 1200W / 4 Slots
  • Keysight N6702C Low-Profile Modular Power System Mainframe / 1200W / 4 Slots
  • Keysight N6702C Low-Profile Modular Power System Mainframe / 1200W / 4 Slots
  • Keysight N6702C Low-Profile Modular Power System Mainframe / 1200W / 4 Slots
  • Keysight N6702C Low-Profile Modular Power System Mainframe / 1200W / 4 Slots
  • Keysight N6702C Low-Profile Modular Power System Mainframe / 1200W / 4 Slots

From USD*3,202.50New Price 4,270.00 USD*

Ask a Question

General technical question

Product selection and configuration assistance

 

Question about this offer

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

Order as listed from Keysight Store on eBay:Buy Now Online3,202.50
Get a quote, upload a Purchase Order and order:
Shipping: All countries except EU/CH/NO/TR (RoHS)
Support: 30 days right-of-return

For calibration & service plans contact us.

Extendible in some cases, please check prior to purchasing.

Accessories: Not included
For help, please contact your local Keysight
* See DisclaimerThe Used Equipment web is currently available in English only and pricing is in USD for the United States. Prices for other countries will vary. Contact us for local pricing.

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Key Features

Maximum Total Output Power (= Sum of Total Module Output Power)

  • 1200 W when operating from 200 - 240 VAC input
  • 600 W when operating from 100 - 120 VAC input

AC Input

  • Nominal Input Ratings: 100 VAC - 240 VAC; 50/60/400 Hz
  • Input Range: 86 VAC - 264 VAC
  • Power Consumption: 3000 VA typical
  • Fuse Internal fuse (not customer accessible)

Protection Response Characteristics

  • INH input: 5 µs from receipt of inhibit to start of shutdown
  • Fault on coupled outputs: < 10 µs (from receipt of fault to start of shutdown)

The Keysight N6702C is a 1200 W 1U high, 4-slot modular power system mainframe that accepts from 1 to 4 N6700 series DC power modules in any combination. Modules are ordered separately. The N6702C offers GPIB, LAN, and USB, interfaces standard, and LXI compliance. Select from more than 20 different DC power modules, ranging in capability from basic to high precision, and in power from 20 - 300 W.




Key Documents

‹ Back to results