Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.

Do you need help?

Contact us with any question regarding your used Keysight equipment purchase!

Back

Product selection and configuration assistance

General technical question

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Question about this offer

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

Check Shipping

Find out if this unit can be shipped to your country

Keysight N3300A

DC Electronic Load Mainframe / 1800W / 6 Slots

ID: E2457375
Keysight N3300A DC Electronic Load Mainframe / 1800W / 6 Slots
Keysight N3300A DC Electronic Load Mainframe / 1800W / 6 Slots
Keysight N3300A DC Electronic Load Mainframe / 1800W / 6 Slots
Keysight N3300A DC Electronic Load Mainframe / 1800W / 6 Slots
Keysight N3300A DC Electronic Load Mainframe / 1800W / 6 Slots
Keysight N3300A DC Electronic Load Mainframe / 1800W / 6 Slots
Keysight N3300A DC Electronic Load Mainframe / 1800W / 6 Slots
-N3300A-0

Keysight N3300A

DC Electronic Load Mainframe / 1800W / 6 Slots

Tested, Working
90 days warranty, extendable up-to 5 years. The product may be End-of-Support.
Accessories only included if shown in the pictures
Limited configurability
KeysightCare available

List Price USD 3,683.00 Save 50%
USD 1,841.50 Excl. taxes

For professional and industrial use only.
Ships to unset within 1–2 weeks.
Request Quote

Back
Keysight N3300A DC Electronic Load Mainframe / 1800W / 6 Slots
Keysight Used
Keysight N3300A
DC Electronic Load Mainframe / 1800W / 6 Slots
Configuration: No customization available
Shipping: Limited countries only
Warranty: 90 days
Accessories: Not included

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Keysight N3300A DC Electronic Load Mainframe / 1800W / 6 Slots

Keysight Used

Keysight  N3300A

From

USD 1,841.50 Save 50%

Product Specifications


  • 6 Slots - Full Rack Width Mainframe
  • 1800 Watts of Total Maximum Power
  • 6 Modules available for configuring (150W to 600W)
  • Max Voltage Input: 240V (N3303A)
  • Max Current Input: 120A (N3306A)

The Keysight N3300A is a full-rack width mainframe with 6-slots that accepts combinations of N330x user-installable load modules (150 W to 600 W) for easy system configuration and future reconfiguration. The N3300A holds up to six N3302A, N3303A, N3304A, and N3307A load modules, or up to three N3305A and N3306A load modules, allowing up to 1,800 watts of total maximum power.

Testing multiple output dc power supplies and dc-dc converters can be very time consuming if each output must be tested sequentially. If measurements are being made through a MUX using one DMM, this is what will happen. Using the built-in measurement capabilities of the N3300A electronic loads, all outputs can be measured simultaneously. Alternatively, multiple single output power sources can be tested simultaneously.

Ready To Get Started?

What You Get

  • Keysight N3300A Power Supplies
  • Accessories only included if shown in the pictures
  • Calibration certificate only included if shown in the pictures

What You Can Add

  • KeysightCare Assured
  • Fresh Calibration
  • Calibration Plan

Still not sure about your purchase?

Feel free to ask any additional questions you may have. We're here to help!

Contact Us

FAQs

What are the main differences between Keysight New, Keysight Premium Used & Keysight Used equipment?

  Keysight New Keysight Premium Used Keysight Used
Savings None Up to 70% Up to 90%
Condition New Like New Working Condition ¹
Firmware Latest Updated As is
Calibration Full Full As listed
Accessories New New As listed
Warranty 1 to 5 Years ² Like New 90 Days Warranty
Customization Possible Possible Limited

Learn more about Keysight Premium Used Here

Can I configure a unit to meet my personal needs?

Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.

Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.

What accessories are included?

Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.

Can you include other accessories?

We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.

Please mention in the comment field which additional accessories or support you are interested in.

For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.

Get an Account and Keep Track of Models, Prices, and Availability

Sign up now

Education
and Non-profit Customers Can Save Extra

Learn more