Do you need help?
Contact us with any question regarding your used Keysight equipment purchase!

Product selection and configuration assistance
Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Keysight Used
Keysight EL34243A
From
USD 1,814.80 Save 60%
Product Specifications
Input Rating
- 0-150 V, 0-60 A, 300W
- 0-150 V, 0-60 A, 300W
Operating Modes
- Constant Current, Constant Voltage, Constant Resistance, Constant Power
Constant Current Programming Accuracy ± (% of output + offset)
- Low, 0.6 A; 0.04% + 130 μA
- Medium, 6 A; 0.04% + 2 mA
- High, 60 A; 0.04% + 12 mA
Constant Current Readback Accuracy ± (% of output + offset)
- Low, 0.6 A; 0.04% + 120 μA
- Medium, 6 A; 0.04% + 1.8 mA
- High, 60 A; 0.04% + 9.6 mA
Keysight’s EL30000 Series bench electronic loads consist of three models, all with a built-in data logger. The EL33133A basic performance electronic load offers an economical price, a limited range, and a single 40 A, 150 V, and 250 W input. Two performance models offer additional ranges, the EL34143A single input 60 A, 150 V, 350 W, and EL34243A dual input 60A, 150V, 600 W.
Ready To Get Started?
FAQs
What are the main differences between Keysight New, Keysight Premium Used & Keysight Used equipment?
Keysight New | Keysight Premium Used | Keysight Used | |
---|---|---|---|
Savings | None | Up to 70% | Up to 90% |
Condition | New | Like New | Working Condition ¹ |
Firmware | Latest | Updated | As is |
Calibration | Full | Full | As listed |
Accessories | New | New | As listed |
Warranty | 1 to 5 Years ² | Like New | 90 Days Warranty |
Customization | Possible | Possible | Limited |
Learn more about Keysight Premium Used Here
Can I configure a unit to meet my personal needs?
Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.
Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.
What accessories are included?
Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.
Can you include other accessories?
We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.
Please mention in the comment field which additional accessories or support you are interested in.
For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.