Do you need help?
Contact us with any question regarding your used Keysight equipment purchase!

Product selection and configuration assistance
Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.
Keysight E36313A
DC Power Supply / Triple-Output / 6V / 10A and 2x 25V / 2A / 160W
Cannot ship to:
European Union
Switzerland
Norway
Turkey
Unit only ships within China.
Unit ships worldwide.

Keysight Used
Keysight E36313A
From
USD 1,569.60 Save 40%
Installed Options
0E3 | AC 230V SINGLE-PHASE 3-WIRE. 230 VAC /- 23V OPERATION, 47 TO 63 HZ |
GPB | GPIB INTERFACE MODULE FOR E36312A, E36313A - INSTALLED |
Product Specifications
Output Rating - 160 W
- Output 1: 0 to 6 V, 0 to 10 A
- Output 2: 0 to 25 V, 0 to 2 A
- Output 3: 0 to 25 V, 0 to 2 A
Programming Accuracy ±(% of output + offset)
- Voltage: 0.03% + 3 mV, 0.03% + 5 mV, 0.03% + 5 mV
- Current: 0.05% + 4 mA, 0.04% + 3 mA, 0.04% + 3 mA
Ripple & Noise (20 Hz to 20 MHz)
- Normal Mode Voltage: <350 µVrms/ 2 mV p-p, < 1 mVrms/ 5 mVpp, < 1 mVrms/ 5 mVpp
- Normal-mode current: <4 mA rms, <2 mA rms, <1 mA rms
Readback Accuracy ±(% of output + offset)
- Voltage: 0.04% + 3 mV, 0.03% + 5 mV, 0.03% + 5 mV,
- Current: + 0.05% + 5 mA, 0.04% + 3 mA, 0.04% + 3 mA,
- Low Range Current, 20 mA: 0.25% + 80 uA, 0.25% + 80 uA, 0.25% + 80 uA
The E36313A Series triple output power supply is ready for your bench application. With low output ripple/noise and accurate voltage/current measurements, you can test with confidence. You have access to advanced features such as data logging, output sequencing, list mode, and output coupling. The E36312A (80 W) offers the same feature set with reduced power and the E36311A (80 W) is the most economic model with reduced feature set.
Accessories
Accessories only included if shown in the pictures.
You can find new accessories, by searching Keysight Accessories
Ready To Get Started?
FAQs
What are the main differences between Keysight New, Keysight Premium Used & Keysight Used equipment?
Keysight New | Keysight Premium Used | Keysight Used | |
---|---|---|---|
Savings | None | Up to 70% | Up to 90% |
Condition | New | Like New | Working Condition ¹ |
Firmware | Latest | Updated | As is |
Calibration | Full | Full | As listed |
Accessories | New | New | As listed |
Warranty | 1 to 5 Years ² | Like New | 90 Days Warranty |
Customization | Possible | Possible | Limited |
Learn more about Keysight Premium Used Here
Can I configure a unit to meet my personal needs?
Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.
Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.
What accessories are included?
Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.
Can you include other accessories?
We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.
Please mention in the comment field which additional accessories or support you are interested in.
For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.