Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.

Keysight E36313A

-E36313A-0

DC Power Supply / Triple-Output / 6V / 10A and 2x 25V / 2A / 160W

Keysight E36313A DC Power Supply / Triple-Output / 6V / 10A and 2x 25V / 2A / 160W
Actual instrument
Keysight E36313A DC Power Supply / Triple-Output / 6V / 10A and 2x 25V / 2A / 160W
Actual instrument
Keysight E36313A DC Power Supply / Triple-Output / 6V / 10A and 2x 25V / 2A / 160W
Actual instrument
Keysight E36313A DC Power Supply / Triple-Output / 6V / 10A and 2x 25V / 2A / 160W
Actual instrument
Keysight E36313A DC Power Supply / Triple-Output / 6V / 10A and 2x 25V / 2A / 160W
Actual instrument
Keysight E36313A DC Power Supply / Triple-Output / 6V / 10A and 2x 25V / 2A / 160W
Actual instrument
Keysight E36313A DC Power Supply / Triple-Output / 6V / 10A and 2x 25V / 2A / 160W
Actual instrument
Keysight E36313A DC Power Supply / Triple-Output / 6V / 10A and 2x 25V / 2A / 160W
Actual instrument
  • Keysight E36313A DC Power Supply / Triple-Output / 6V / 10A and 2x 25V / 2A / 160W
  • Keysight E36313A DC Power Supply / Triple-Output / 6V / 10A and 2x 25V / 2A / 160W
  • Keysight E36313A DC Power Supply / Triple-Output / 6V / 10A and 2x 25V / 2A / 160W
  • Keysight E36313A DC Power Supply / Triple-Output / 6V / 10A and 2x 25V / 2A / 160W
  • Keysight E36313A DC Power Supply / Triple-Output / 6V / 10A and 2x 25V / 2A / 160W
  • Keysight E36313A DC Power Supply / Triple-Output / 6V / 10A and 2x 25V / 2A / 160W
  • Keysight E36313A DC Power Supply / Triple-Output / 6V / 10A and 2x 25V / 2A / 160W
  • Keysight E36313A DC Power Supply / Triple-Output / 6V / 10A and 2x 25V / 2A / 160W

From USD*1,363.05New Price 2,097.00 USD*

Keysight Store on eBay Buy Now1,363.05
Need a Quote? Request Quote
Shipping: Worldwide (excluding EU/CH/NO/TR)
Support: 30 days, extendible warranty

Extendible in some cases, please check prior to purchasing.

Accessories: Not included
* See DisclaimerThe Used Equipment web is currently available in English only and pricing is in USD for the United States. Prices for other countries will vary. Contact us for local pricing.

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Oliver WittigDo you need help?Contact Oli with any questions regarding your purchase.Contact me

Key Features

Output Rating - 160 W

  • Output 1: 0 to 6 V, 0 to 10 A
  • Output 2: 0 to 25 V, 0 to 2 A
  • Output 3: 0 to 25 V, 0 to 2 A

Programming Accuracy ±(% of output + offset)

  • Voltage: 0.03% + 3 mV, 0.03% + 5 mV, 0.03% + 5 mV
  • Current: 0.05% + 4 mA, 0.04% + 3 mA, 0.04% + 3 mA

Ripple & Noise (20 Hz to 20 MHz)

  • Normal Mode Voltage: <350 µVrms/ 2 mV p-p, < 1 mVrms/ 5 mVpp, < 1 mVrms/ 5 mVpp
  • Normal-mode current: <4 mA rms, <2 mA rms, <1 mA rms

Readback Accuracy ±(% of output + offset)

  • Voltage: 0.04% + 3 mV, 0.03% + 5 mV, 0.03% + 5 mV,
  • Current: + 0.05% + 5 mA, 0.04% + 3 mA, 0.04% + 3 mA,
  • Low Range Current, 20 mA: 0.25% + 80 uA, 0.25% + 80 uA, 0.25% + 80 uA

The E36300 features a large display that makes it easy to read voltages and currents simultaneously on all three outputs. The large screen can log data over time on one or more outputs to give you energy consumption over time. When measuring the current usage of a low power device over time, the addition of a 20 mA range makes it possible to measure. For higher power applications, the E36313A triple output power supply gives you high current up to 10 A.




Key Documents

Configuration & Options
Installed Options
0E3
AC 230V SINGLE-PHASE 3-WIRE. 230 VAC +/- 23V OPERATION, 47 TO 63 HZ
Installed
GPB
GPIB INTERFACE MODULE FOR E36312A, E36313A - INSTALLED
Installed
RBP
RECESSED BINDING POSTS
Installed
Get a Custom Quote

Do you need help?

Contact us with any question reguarding your purchase.

Do you need help?

Do you need help?

We will not be able to help on technical or non-used Keysight equipment purchase related questions. For such help, go-to www.keysight.com/find/contactus

Do you need help?

Contact us with any question reguarding your purchase.

?
 

* Disclaimer:

  • Prices shown in USD, estimated based on the configuration and assuming the customer location is in the USA.
  • The prices shown are in USD, as listed on eBay. Conversion to other currencies happens on purchase.
  • The prices shown are in CNY, as listed on Alibaba. Conversion to other currencies happens on purchase.
  • The saving percentages are relative to the list price of a new instrument. Actual percentages may vary based on option configuration of the desired equipment, currency exchange rates, and other factors. Premium Used special promotion discounts may or may not be eligible for customers with Keysight Purchase Agreements.
  • Prices and availability information are subject to change without notice. All net transaction prices may vary due to delivery terms, sales tax, VAT, duties and exchange rate variations. Products not available in all locations.
  • eBay is a registered trademark of eBay Inc.
  • Alibaba is a registered trademark of Alibaba.

Back to top

‹ Back to results