Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.

Do you need help?

Contact us with any question regarding your used Keysight equipment purchase!

Back

Product selection and configuration assistance

General technical question

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Question about this offer

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

Keysight Used
  • Savings of up to 90%
  • Working Condition
  • Calibrated or Tested
  • 30-Day Right-of-Return
  • No Customization
  • Shipping to limited countries

Learn more

Keysight E36312A

-E36312A-0

DC Power Supply / Triple-Output / 6V / 5A and 2x 25V / 1A / 80W

Keysight E36312A DC Power Supply / Triple-Output / 6V / 5A and 2x 25V / 1A / 80W
Keysight E36312A DC Power Supply / Triple-Output / 6V / 5A and 2x 25V / 1A / 80W
Keysight E36312A DC Power Supply / Triple-Output / 6V / 5A and 2x 25V / 1A / 80W
Keysight E36312A DC Power Supply / Triple-Output / 6V / 5A and 2x 25V / 1A / 80W
Keysight E36312A DC Power Supply / Triple-Output / 6V / 5A and 2x 25V / 1A / 80W
Keysight E36312A DC Power Supply / Triple-Output / 6V / 5A and 2x 25V / 1A / 80W
Keysight E36312A DC Power Supply / Triple-Output / 6V / 5A and 2x 25V / 1A / 80W
Keysight E36312A DC Power Supply / Triple-Output / 6V / 5A and 2x 25V / 1A / 80W
Keysight E36312A DC Power Supply / Triple-Output / 6V / 5A and 2x 25V / 1A / 80W
Keysight E36312A DC Power Supply / Triple-Output / 6V / 5A and 2x 25V / 1A / 80W
  • Keysight E36312A DC Power Supply / Triple-Output / 6V / 5A and 2x 25V / 1A / 80W
  • Keysight E36312A DC Power Supply / Triple-Output / 6V / 5A and 2x 25V / 1A / 80W
  • Keysight E36312A DC Power Supply / Triple-Output / 6V / 5A and 2x 25V / 1A / 80W
  • Keysight E36312A DC Power Supply / Triple-Output / 6V / 5A and 2x 25V / 1A / 80W
  • Keysight E36312A DC Power Supply / Triple-Output / 6V / 5A and 2x 25V / 1A / 80W
  • Keysight E36312A DC Power Supply / Triple-Output / 6V / 5A and 2x 25V / 1A / 80W
  • Keysight E36312A DC Power Supply / Triple-Output / 6V / 5A and 2x 25V / 1A / 80W
  • Keysight E36312A DC Power Supply / Triple-Output / 6V / 5A and 2x 25V / 1A / 80W
  • Keysight E36312A DC Power Supply / Triple-Output / 6V / 5A and 2x 25V / 1A / 80W
  • Keysight E36312A DC Power Supply / Triple-Output / 6V / 5A and 2x 25V / 1A / 80W

From USD*$1,673.25 Save 25% List Price 2,231.00 USD*

Request a quote

Back
Keysight E36312A DC Power Supply / Triple-Output / 6V / 5A and 2x 25V / 1A / 80W
Keysight Used
Keysight E36312A
DC Power Supply / Triple-Output / 6V / 5A and 2x 25V / 1A / 80W
Configuration: 0EM, GPB
Customization available
Shipping: Limited countries only
Warranty: 90 days
Accessories: Not included
Select condition
Condition
Excellent
Good
Fair
Poor
This will be taken into account for the value estimation of your unit.

KeysightCare Assured: Support. Elevated.
Add complete customer care to your order and get:
• 4-business-hour technical response
• Committed repair coverage
Learn more

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Standard Keysight Used For professional and industrial use only
Condition Checked, working Calibrated units perform according to specification. Not calibrated units are operational tested/power up test.
DownloadsKeysight E36312A Data sheetKeysight E36312A User Manual
Support 90 days warrantyFor calibration & service plans contact us.5 years Keysight Care assured on eligible models The product may be End-of-Support
CalibrationTested or calibratedIf there is no certificate in the gallery above, the unit is tested but not calibrated.
AccessoriesNot includedFor help, please contact a Keysight expert
Shipping Limited countries only Check availability
Deal IDE2459975

Check Shipping

Find out if this unit can be shipped to your country

Compare Standards

See Full Details

This InstrumentThis Instrument
Keysight Premium UsedKeysight Used
Save up to 70%Save up to 90%
Like New ConditionWorking Condition²
Firmware UpdatedFirmware as Listed
Fully CalibratedCalibration as Listed
New AccessoriesAccessories as Listed
Like-New Warranty
1–5 Years¹
90 days warranty
Customization PossibleLimited Customization

Contact us to check availability of any service, calibration plans, or the possibility to software. New accessories may be able to be added for the United States only. 

Specifications

Output Rating- 80 W

  • Output 1: 0 to 6 V, 0 to 5 A
  • Output 2: 0 to 25 V, 0 to 1 A
  • Output 3: 0 to 25 V, 0 to 1 A

Programming Accuracy ±(% of output + offset)

  • Voltage: 0.03% + 2 mV, 0.03% + 5 mV, 0.03% + 5 mV
  • Current: 0.04% + 3 mA, 0.04% + 2 mA, 0.04% + 2 mA

Ripple & Noise (20 Hz to 20 MHz)

  • Normal Mode Voltage: <350 µVrms/ 2 mV p-p, <350 µV rms/2 mV p-p, <350 µV rms/2 mV p-p
  • Normal-mode current: <2 mA rms, <1 mA rms, <500 µA rms

Readback Accuracy ±(% of output + offset)

  • Voltage: 0.04% + 2 mV, 0.04% + 5 mV, 0.04% + 5 mV
  • Current: 0.04% + 3 mA 0.04% + 3 mA, 0.04% + 3 mA
  • Low Range Current, 20 mA: 0.25% + 80 uA, 0.25% + 80 uA, 0.25% + 80 uA

The 80-Watt E36312A is a clean reliable bench power supply for general purpose applications. It combines convenient benchtop capabilities with flexible system features in a compact intuitive package. This is one of three models in this product family. For higher power and similar features see the E36313A (160 W) model. For a more economic power supply with a basic feature set see the E36311A (80 W).

Clean, reliable power supply

  • Low, normal mode noise specifications assure quality power for precision circuitry applications enabling you to power your design with confidence.
  • Accurate voltage/current programming and read back capability provides excellent control to precisely power your device under test.
  • Characterizing small power devices with low current range to 1µA resolution.
  • Protection for your device under test (DUT) includes over voltage, over current, and over temperature protection.

Convenient benchtop capabilities

  • Three independent outputs in one instrument saves maintenance cost and bench space.
  • One of the quietest power supplies in its class provides a quiet and undisturbed work environment.

Compact, intuitive package

  • 4.3-inch LCD color display to show the voltage and current of all three channels at the same time.
  • Color-coded channels to simplify manual set-up.

Increased capability for increased productivity

  • Simultaneously log time-stamped data to the large color display and external USB thumb drive for data analysis. USB/LAN with Option GPIB available.
  • Generate complex sequences of output changes with rapid, precise timing and synchronized with internal or external signals to simulate on/off modes of your device.
  • Automatically set channels 2 and 3 to series or parallel to double the output voltage or current when a little more is needed.
  • Account for voltage drop in the power leads to achieve tight regulation and high voltage measurement accuracy with 4-wire remote sensing.
See downloads for more details
Installed Options
0EMAC 115V SINGLE-PHASE 3-WIRE. 115 VAC /- 11V OPERATION, 47 TO 63 HZ
GPBGPIB INTERFACE MODULE FOR E36312A, E36313A - INSTALLED
See downloads for more details
Support
90 days warranty
Contact us or request a custom quote to check availability of service plans.
Calibration
Tested or calibrated
Get up to 10% discount on calibration plans ordered with your used Keysight instrument.
Contact us or request a custom quote to check availability.
Accessories
No accessories included
To order additional accessories, please contact us or request a custom quote
Software
Get up to 10% discount on software ordered with your used Keysight instrument.
Contact us or request a custom quote to check availability.

FAQs

What are the differences between Keysight Used & Keysight Premium Used?

You will find more information about the differences of Keysight's used equipment standards here.

Can I configure a unit to meet my personal needs?

Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.

Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.

What accessories are included?

Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.

For Keysight Used products, the accessories included are mentioned in each listing on the Keysight Store on eBay or the Keysight Alibaba store.

Can you include other accessories?

We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.

Please mention in the comment field which additional accessories or support you are interested in.

For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner.

Get an Account and Keep Track of Models, Prices, and Availability

Sign up now

Education
and Non-profit Customers Can Save Extra

LEARN MORE

‹ Back to results