Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.
Keysight Used
  • Savings of up to 90%
  • Fully Working
  • Calibrated or Tested
  • 30-Day Warranty
  • No Customization
  • Shipping to limited countries

Learn more

Keysight E36234A

-E36234A-0

DC Power Supply / Dual-Output / Auto-ranging / 2 x 60V / 10A / 400W / LAN / USB

Keysight E36234A DC Power Supply / Dual-Output / Auto-ranging / 2 x 60V / 10A / 400W / LAN / USB
Actual instrument
Keysight E36234A DC Power Supply / Dual-Output / Auto-ranging / 2 x 60V / 10A / 400W / LAN / USB
Actual instrument
Keysight E36234A DC Power Supply / Dual-Output / Auto-ranging / 2 x 60V / 10A / 400W / LAN / USB
Actual instrument
Keysight E36234A DC Power Supply / Dual-Output / Auto-ranging / 2 x 60V / 10A / 400W / LAN / USB
Actual instrument
Keysight E36234A DC Power Supply / Dual-Output / Auto-ranging / 2 x 60V / 10A / 400W / LAN / USB
Actual instrument
Keysight E36234A DC Power Supply / Dual-Output / Auto-ranging / 2 x 60V / 10A / 400W / LAN / USB
Actual instrument
Keysight E36234A DC Power Supply / Dual-Output / Auto-ranging / 2 x 60V / 10A / 400W / LAN / USB
Actual instrument
  • Keysight E36234A DC Power Supply / Dual-Output / Auto-ranging / 2 x 60V / 10A / 400W / LAN / USB
  • Keysight E36234A DC Power Supply / Dual-Output / Auto-ranging / 2 x 60V / 10A / 400W / LAN / USB
  • Keysight E36234A DC Power Supply / Dual-Output / Auto-ranging / 2 x 60V / 10A / 400W / LAN / USB
  • Keysight E36234A DC Power Supply / Dual-Output / Auto-ranging / 2 x 60V / 10A / 400W / LAN / USB
  • Keysight E36234A DC Power Supply / Dual-Output / Auto-ranging / 2 x 60V / 10A / 400W / LAN / USB
  • Keysight E36234A DC Power Supply / Dual-Output / Auto-ranging / 2 x 60V / 10A / 400W / LAN / USB
  • Keysight E36234A DC Power Supply / Dual-Output / Auto-ranging / 2 x 60V / 10A / 400W / LAN / USB

From USD*2,148.30New Price 3,069.00 USD*

Keysight Store on eBay Buy Now2,148.30
Need a Quote? Request Quote
Shipping:Limited countries only
Support: 30 days, extendible warranty

Extendible in some cases, please check prior to purchasing.

Accessories: Not included
* See DisclaimerThe Used Equipment web is currently available in English only and pricing is in USD for the United States. Prices for other countries will vary. Contact us for local pricing.

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Oliver WittigDo you need help?Contact Oli with any questions regarding your purchase.Contact me

Key Features

  • Outputs: Two, Independent
  • Voltage: 60 V
  • Current: 10 A

The Keysight E36200 Series autoranging bench power supply can power devices that typically require higher output power supplies with larger Watt ratings. A single output E36200 Series can power devices requiring up to 200 W while a dual output supply provides two independent 200 W outputs that can combine into a single 400 W output. Three technologies generate higher current at more voltages: autoranging, auto-series, and auto-parallel. All four models use autoranging outputs to provide maximum current at all voltages. Auto-series and auto-parallel internally combine the outputs of the dual output models, creating a single 400 W output. Power devices with up to 40 A (Keysight E36233A) or voltage up to 120 V (Keysight E36234A) using auto-parallel or auto-series.

  • Autoranging power supplies produce more current at all voltages
  • Auto-parallel combine outputs for higher current up to 40 A
  • Auto-series combine outputs for higher voltage up to 120 V
  • Variable slew rate controls inrush current
  • Overvoltage, overcurrent, and overtemperature provide device protection
  • Ripple and noise < 350 µVrms for low noise output
  • 4-wire sense improves load regulation
  • Built-in data logger measures power over time
  • USB, LAN (LXI Core), and optional GPIB simplify connectivity



Key Documents

Configuration & Options
Installed Options
GPB
Installed
Get a Custom Quote

Do you need help?

Contact us with any question reguarding your purchase.

Do you need help?

Do you need help?

We will not be able to help on technical or non-used Keysight equipment purchase related questions. For such help, go-to www.keysight.com/find/contactus

Do you need help?

Contact us with any question reguarding your purchase.

?
 

* Disclaimer:

  • Prices shown in USD, estimated based on the configuration and assuming the customer location is in the USA.
  • The prices shown are in USD, as listed on eBay. Conversion to other currencies happens on purchase.
  • The prices shown are in CNY, as listed on Alibaba. Conversion to other currencies happens on purchase.
  • The saving percentages are relative to the list price of a new instrument. Actual percentages may vary based on option configuration of the desired equipment, currency exchange rates, and other factors. Premium Used special promotion discounts may or may not be eligible for customers with Keysight Purchase Agreements.
  • Prices and availability information are subject to change without notice. All net transaction prices may vary due to delivery terms, sales tax, VAT, duties and exchange rate variations. Products not available in all locations.
  • eBay is a registered trademark of eBay Inc.
  • Alibaba is a registered trademark of Alibaba.

Back to top

‹ Back to results