Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.
Keysight Used
  • Savings of up to 90%
  • Fully Working
  • Calibrated or Tested
  • 30-Day Warranty
  • No Customization
  • Shipping to limited countries

Learn more

Keysight E36232A

-E36232A-0

DC Power Supply / Single-Output / Auto-range / 60V / 10A / 200W / LAN / USB

Keysight E36232A DC Power Supply / Single-Output / Auto-range / 60V / 10A / 200W / LAN / USB
Actual instrument
Keysight E36232A DC Power Supply / Single-Output / Auto-range / 60V / 10A / 200W / LAN / USB
Actual instrument
Keysight E36232A DC Power Supply / Single-Output / Auto-range / 60V / 10A / 200W / LAN / USB
Actual instrument
Keysight E36232A DC Power Supply / Single-Output / Auto-range / 60V / 10A / 200W / LAN / USB
Actual instrument
Keysight E36232A DC Power Supply / Single-Output / Auto-range / 60V / 10A / 200W / LAN / USB
Actual instrument
Keysight E36232A DC Power Supply / Single-Output / Auto-range / 60V / 10A / 200W / LAN / USB
Actual instrument
Keysight E36232A DC Power Supply / Single-Output / Auto-range / 60V / 10A / 200W / LAN / USB
Actual instrument
Keysight E36232A DC Power Supply / Single-Output / Auto-range / 60V / 10A / 200W / LAN / USB
Actual instrument
  • Keysight E36232A DC Power Supply / Single-Output / Auto-range / 60V / 10A / 200W / LAN / USB
  • Keysight E36232A DC Power Supply / Single-Output / Auto-range / 60V / 10A / 200W / LAN / USB
  • Keysight E36232A DC Power Supply / Single-Output / Auto-range / 60V / 10A / 200W / LAN / USB
  • Keysight E36232A DC Power Supply / Single-Output / Auto-range / 60V / 10A / 200W / LAN / USB
  • Keysight E36232A DC Power Supply / Single-Output / Auto-range / 60V / 10A / 200W / LAN / USB
  • Keysight E36232A DC Power Supply / Single-Output / Auto-range / 60V / 10A / 200W / LAN / USB
  • Keysight E36232A DC Power Supply / Single-Output / Auto-range / 60V / 10A / 200W / LAN / USB
  • Keysight E36232A DC Power Supply / Single-Output / Auto-range / 60V / 10A / 200W / LAN / USB

From USD*1,150.10New Price 1,643.00 USD*

Ask a Question

General technical question

Product selection and configuration assistance

 

Question about this offer

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

Order as listed from Keysight Store on eBay:Buy Now Online1,150.10
Get a quote, upload a Purchase Order and order:
Shipping: All countries except EU/CH/NO/TR (RoHS)
Support: 30 days right-of-return

For calibration & service plans contact us.

Extendible in some cases, please check prior to purchasing.

Accessories: Not included
For help, please contact your local Keysight
* See DisclaimerThe Used Equipment web is currently available in English only and pricing is in USD for the United States. Prices for other countries will vary. Contact us for local pricing.

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Key Features

  • Outputs: Single
  • Voltage: 60 V
  • Current: 10 A

The Keysight E36200 Series autoranging bench power supply can power devices that typically require higher output power supplies with larger Watt ratings. A single output E36200 Series can power devices requiring up to 200 W while a dual output supply provides two independent 200 W outputs that can combine into a single 400 W output. Three technologies generate higher current at more voltages: autoranging, auto-series, and auto-parallel. All four models use autoranging outputs to provide maximum current at all voltages. Auto-series and auto-parallel internally combine the outputs of the dual output models, creating a single 400 W output. Power devices with up to 40 A (Keysight E36233A) or voltage up to 120 V (Keysight E36234A) using auto-parallel or auto-series.

  • Autoranging power supplies produce more current at all voltages
  • Auto-parallel combine outputs for higher current up to 40 A
  • Auto-series combine outputs for higher voltage up to 120 V
  • Variable slew rate controls inrush current
  • Overvoltage, overcurrent, and overtemperature provide device protection
  • Ripple and noise < 350 µVrms for low noise output
  • 4-wire sense improves load regulation
  • Built-in data logger measures power over time
  • USB, LAN (LXI Core), and optional GPIB simplify connectivity



Key Documents

Configuration & Options
Installed Options
GPB
Installed
Get a Custom Quote
‹ Back to results