Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.
Keysight Used
  • Savings of up to 90%
  • Fully Working
  • Calibrated or Tested
  • 30-Day Warranty
  • No Customization
  • Shipping to limited countries

Learn more

Keysight E36105A

-E36105A-0

DC Power Supply / 60V / 0.6A / 36W

Keysight E36105A DC Power Supply / 60V / 0.6A / 36W
Actual instrument
Keysight E36105A DC Power Supply / 60V / 0.6A / 36W
Actual instrument
Keysight E36105A DC Power Supply / 60V / 0.6A / 36W
Actual instrument
Keysight E36105A DC Power Supply / 60V / 0.6A / 36W
Actual instrument
Keysight E36105A DC Power Supply / 60V / 0.6A / 36W
Actual instrument
Keysight E36105A DC Power Supply / 60V / 0.6A / 36W
Actual instrument
Keysight E36105A DC Power Supply / 60V / 0.6A / 36W
Actual instrument
Keysight E36105A DC Power Supply / 60V / 0.6A / 36W
Actual instrument
  • Keysight E36105A DC Power Supply / 60V / 0.6A / 36W
  • Keysight E36105A DC Power Supply / 60V / 0.6A / 36W
  • Keysight E36105A DC Power Supply / 60V / 0.6A / 36W
  • Keysight E36105A DC Power Supply / 60V / 0.6A / 36W
  • Keysight E36105A DC Power Supply / 60V / 0.6A / 36W
  • Keysight E36105A DC Power Supply / 60V / 0.6A / 36W
  • Keysight E36105A DC Power Supply / 60V / 0.6A / 36W
  • Keysight E36105A DC Power Supply / 60V / 0.6A / 36W

From USD*368.00New Price 920.00 USD*

Ask a Question

General technical question

Product selection and configuration assistance

 

Question about this offer

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

Order as listed from Keysight Store on eBay:Buy Now Online368.00
Get a quote, upload a Purchase Order and order:
Shipping: All countries except EU/CH/NO/TR (RoHS)
Support: 30 days right-of-return

For calibration & service plans contact us.

Extendible in some cases, please check prior to purchasing.

Accessories: Not included
For help, please contact your local Keysight
* See DisclaimerThe Used Equipment web is currently available in English only and pricing is in USD for the United States. Prices for other countries will vary. Contact us for local pricing.

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Key Features

Output rating (0 to 40 °C)

  • Voltage: 60 V
  • Current: 0.6 A
  • Power: 36 W

Programming accuracy

  • Voltage: 0.05% + 20 mV
  • Current: 0.05% + 0.4 mA

Ripple & noise (20 Hz to 20 MHz)

  • Voltage rms: 5 mV
  • Voltage peak-to-peak: 100 mV
  • Current rms: 200 µA

Readback accuracy

  • Voltage: 0.05% + 12 mV
  • Current: 0.05% + 0.3 mA

Keysight E36100 Series basic DC power supplies feature a compact size (2U, ¼-rack), a high-contrast OLED display that is viewable from any angle, and modern USB and LAN (LXI Core) connectivity. They also include low power current measurement capability and overvoltage, overcurrent, and overtemperature protection. You can control these power supplies via the intuitive front-panel interface, a Web interface running on a browser, a SCPI or IVI program, Keysight IO Libraries, or a BenchVue app running on your PC or mobile device.




Key Documents

Configuration & Options
Installed Options
0E3
AC 230V SINGLE-PHASE 3-WIRE. 230 VAC /- 23V OPERATION, 47 TO 63 HZ
Installed
Get a Custom Quote
‹ Back to results