Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.

Keysight E36105A

-E36105A-0

DC Power Supply / Single-Output / 60V / 0.6A / 36W

Keysight E36105A DC Power Supply / Single-Output / 60V / 0.6A / 36W
Actual instrument
Keysight E36105A DC Power Supply / Single-Output / 60V / 0.6A / 36W
Actual instrument
Keysight E36105A DC Power Supply / Single-Output / 60V / 0.6A / 36W
Actual instrument
Keysight E36105A DC Power Supply / Single-Output / 60V / 0.6A / 36W
Actual instrument
Keysight E36105A DC Power Supply / Single-Output / 60V / 0.6A / 36W
Actual instrument
Keysight E36105A DC Power Supply / Single-Output / 60V / 0.6A / 36W
Actual instrument
Keysight E36105A DC Power Supply / Single-Output / 60V / 0.6A / 36W
Actual instrument
  • Keysight E36105A DC Power Supply / Single-Output / 60V / 0.6A / 36W
  • Keysight E36105A DC Power Supply / Single-Output / 60V / 0.6A / 36W
  • Keysight E36105A DC Power Supply / Single-Output / 60V / 0.6A / 36W
  • Keysight E36105A DC Power Supply / Single-Output / 60V / 0.6A / 36W
  • Keysight E36105A DC Power Supply / Single-Output / 60V / 0.6A / 36W
  • Keysight E36105A DC Power Supply / Single-Output / 60V / 0.6A / 36W
  • Keysight E36105A DC Power Supply / Single-Output / 60V / 0.6A / 36W

From USD*368.00New Price 920.00 USD*

Keysight Store on eBay Buy Now368.00
Need a Quote? Request Quote
Shipping:Limited countries only
Support: 30 days, extendible warranty

Extendible in some cases, please check prior to purchasing.

Accessories: Not included
* See DisclaimerThe Used Equipment web is currently available in English only and pricing is in USD for the United States. Prices for other countries will vary. Contact us for local pricing.

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Do you need help?Contact Oli with any questions regarding your purchase.Contact me

Key Features

Output rating (0 to 40 °C)

  • Voltage: 60 V
  • Current: 0.6 A
  • Power: 36 W

Programming accuracy

  • Voltage: 0.05% + 20 mV
  • Current: 0.05% + 0.4 mA

Ripple & noise (20 Hz to 20 MHz)

  • Voltage rms: 5 mV
  • Voltage peak-to-peak: 100 mV
  • Current rms: 200 µA

Readback accuracy

  • Voltage: 0.05% + 12 mV
  • Current: 0.05% + 0.3 mA

Keysight E36100 Series basic DC power supplies feature a compact size (2U, ¼-rack), a high-contrast OLED display that is viewable from any angle, and modern USB and LAN (LXI Core) connectivity. They also include low power current measurement capability and overvoltage, overcurrent, and overtemperature protection. You can control these power supplies via the intuitive front-panel interface, a Web interface running on a browser, a SCPI or IVI program, Keysight IO Libraries, or a BenchVue app running on your PC or mobile device.




Key Documents

Configuration & Options
Installed Options
0E3
Installed
Get a Custom Quote

Do you need help?

Contact us with any question reguarding your purchase.

Do you need help?

Do you need help?

We will not be able to help on technical or non-used Keysight equipment purchase related questions. For such help, go-to www.keysight.com/find/contactus

Do you need help?

Contact us with any question reguarding your purchase.

?
 

* Disclaimer:

  • Prices shown in USD, estimated based on the configuration and assuming the customer location is in the USA.
  • The prices shown are in USD, as listed on eBay. Conversion to other currencies happens on purchase.
  • The prices shown are in CNY, as listed on Alibaba. Conversion to other currencies happens on purchase.
  • The saving percentages are relative to the list price of a new instrument. Actual percentages may vary based on option configuration of the desired equipment, currency exchange rates, and other factors. Premium Used special promotion discounts may or may not be eligible for customers with Keysight Purchase Agreements.
  • Prices and availability information are subject to change without notice. All net transaction prices may vary due to delivery terms, sales tax, VAT, duties and exchange rate variations. Products not available in all locations.
  • eBay is a registered trademark of eBay Inc.
  • Alibaba is a registered trademark of Alibaba.

Back to top

‹ Back to results