Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.

Do you need help?

Contact us with any question regarding your used Keysight equipment purchase!

Back

Product selection and configuration assistance

General technical question

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Question about this offer

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

Do you need help?

Contact us with any question regarding your used Keysight equipment purchase!

Keysight Used
  • Savings of up to 90%
  • Working Condition
  • Calibrated or Tested
  • 30-Day Right-of-Return
  • No Customization
  • Shipping to limited countries

Learn more

Keysight B2962A

-B2962A-0

Low Noise Power Source / 2 Channel / 6.5 Digit / 32W / 210V / 3A

Keysight B2962A Low Noise Power Source / 2 Channel / 6.5 Digit / 32W / 210V / 3A
Actual instrument
Keysight B2962A Low Noise Power Source / 2 Channel / 6.5 Digit / 32W / 210V / 3A
Actual instrument
Keysight B2962A Low Noise Power Source / 2 Channel / 6.5 Digit / 32W / 210V / 3A
Actual instrument
Keysight B2962A Low Noise Power Source / 2 Channel / 6.5 Digit / 32W / 210V / 3A
Actual instrument
Keysight B2962A Low Noise Power Source / 2 Channel / 6.5 Digit / 32W / 210V / 3A
Actual instrument
Keysight B2962A Low Noise Power Source / 2 Channel / 6.5 Digit / 32W / 210V / 3A
Actual instrument
Keysight B2962A Low Noise Power Source / 2 Channel / 6.5 Digit / 32W / 210V / 3A
Actual instrument
Keysight B2962A Low Noise Power Source / 2 Channel / 6.5 Digit / 32W / 210V / 3A
Actual instrument
Keysight B2962A Low Noise Power Source / 2 Channel / 6.5 Digit / 32W / 210V / 3A
Actual instrument
Keysight B2962A Low Noise Power Source / 2 Channel / 6.5 Digit / 32W / 210V / 3A
Actual instrument
  • Keysight B2962A Low Noise Power Source / 2 Channel / 6.5 Digit / 32W / 210V / 3A
  • Keysight B2962A Low Noise Power Source / 2 Channel / 6.5 Digit / 32W / 210V / 3A
  • Keysight B2962A Low Noise Power Source / 2 Channel / 6.5 Digit / 32W / 210V / 3A
  • Keysight B2962A Low Noise Power Source / 2 Channel / 6.5 Digit / 32W / 210V / 3A
  • Keysight B2962A Low Noise Power Source / 2 Channel / 6.5 Digit / 32W / 210V / 3A
  • Keysight B2962A Low Noise Power Source / 2 Channel / 6.5 Digit / 32W / 210V / 3A
  • Keysight B2962A Low Noise Power Source / 2 Channel / 6.5 Digit / 32W / 210V / 3A
  • Keysight B2962A Low Noise Power Source / 2 Channel / 6.5 Digit / 32W / 210V / 3A
  • Keysight B2962A Low Noise Power Source / 2 Channel / 6.5 Digit / 32W / 210V / 3A
  • Keysight B2962A Low Noise Power Source / 2 Channel / 6.5 Digit / 32W / 210V / 3A

From USD*8,318.20New Price 15,124.00 USD*

Buy Now Online8,318.20
Request a quote

Back
Keysight B2962A Low Noise Power Source / 2 Channel / 6.5 Digit / 32W / 210V / 3A
Keysight Used
Keysight B2962A
Low Noise Power Source / 2 Channel / 6.5 Digit / 32W / 210V / 3A
Configuration: No customization available
Shipping:Limited countries only
Warranty: 90 days
Accessories: Not included

KeysightCare Assured: Support. Elevated.
Add complete customer care to your order and get:
• 4-business-hour technical response
• Committed repair coverage
Learn more

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Standard Keysight Used For professional and industrial use only
Condition Checked, working Calibrated units perform according to specification. Not calibrated units are operational tested/power up test.
DownloadsKeysight B2962A Data sheetKeysight B2962A User Manual
Support 90 days warrantyFor calibration & service plans contact us.5 years Keysight Care assured on eligible models The product may be End-of-Support
CalibrationTested or calibratedIf there is no certificate in the gallery above, the unit is tested but not calibrated.
AccessoriesNot includedFor help, please contact a Keysight expert
Shipping Limited countries only Check availability
LocationKeysight Factory, Penang, MY
Deal IDE185510934277

Check Shipping

Find out if this unit can be shipped to your country

Compare Standards

See Full Details

This InstrumentThis Instrument
Keysight Premium UsedKeysight Used
Save up to 70%Save up to 90%
Like New ConditionWorking Condition²
Firmware UpdatedFirmware as Listed
Fully CalibratedCalibration as Listed
New AccessoriesAccessories as Listed
Like-New Warranty
1–5 Years¹
90 days warranty
Customization PossibleLimited Customization

Contact us to check availability of any service, calibration plans, or the possibility to software. New accessories may be able to be added for the United States only. 

Specifications
  • 6.5 digit 2-channel source wide and bipolar voltage/current sourcing (100 nV - 210 V / 10 fA - 10.5 A, 31.8W)
  • Best-in-class noise performance (10 µVrms, 1nVrms/vHz) with external filter
  • Precision arbitrary waveform capability with support for seven built-in functions and user defined waveforms (1 mHz - 10 kHz)

The Keysight B2961A/B2962A can provide a power supply and source solution that meets the difficult measurement challenges faced by researchers, designers and developers working on advanced components, circuits and materials.

A revolutionary power supply for precision low noise voltage/current sourcing featuring 6.5 digit, 100 nV/10 fA resolution, 10 μVrms noise, bipolar 210 V/3 A (10.5 A pulse) range, innovative sourcing functions, and GUI.
The Keysight B2961A/B2962A 6.5 Power Sources have broad voltage (up to ±210 V) and current (up to ±3 A DC and ±10.5 A pulsed) sourcing ranges and excellent 6.5 digit resolution (minimum 100 nV/10 fA program resolution). This enables you to source voltage from 100 nV to 210 V and current from 10 fA to 3A DC / 10.5 A pulsed in a single box. Unlike a typical power supply/source, they support 4-quardant operation that gives you the freedom to accurately and precisely supply any voltage or current contained within their ranges and power limit (31.8W) regardless of polarity.

Best-in-class noise floor of 10 μVrms (1 nVrms / √Hz@10 kHz) outperforms that of even linear power supplies
Low noise performance is required for the development of noise sensitive applications such as VCOs (voltage controlled oscillators), ADC/DAC, new material evaluation, etc. However, conventional power supplies and sources have not been able to achieve the noise levels to meet these needs. The Keysight B2961A/B2962A supports an optional external filter that enables ultra-low noise output down to 10 µVrms and 1nVrms/√Hz (at 10 kHz), which has never before been possible on a low-cost bench-top source.

Flexible arbitrary waveform generation capabilities provide more flexibility than simple DC
In addition to DC output, the Keysight B2961A/B2962A has the ability to generate pulsed, swept and arbitrary waveforms in both voltage and current anywhere within its wide output range. Its arbitrary waveform generation capability supports common waveform types (sine, ramp, square, etc.) in addition to user-defined waveforms. This provides a great deal of versatility and allows the B2961A/B2962A to be used in many complex applications.

See downloads for more details
Support
90 days warranty
Contact us or request a custom quote to check availability of service plans.
Calibration
Tested or calibrated
Get up to 10% discount on calibration plans ordered with your used Keysight instrument.
Contact us or request a custom quote to check availability.
Accessories
No accessories included
To order additional accessories, please contact us or request a custom quote
Software
Get up to 10% discount on software ordered with your used Keysight instrument.
Contact us or request a custom quote to check availability.

FAQs

What are the differences between Keysight Used & Keysight Premium Used?

You will find more information about the differences of Keysight's used equipment standards here.

Can I configure a unit to meet my personal needs?

Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.

Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.

What accessories are included?

Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.

For Keysight Used products, the accessories included are mentioned in each listing on the Keysight Store on eBay or the Keysight Alibaba store.

Can you include other accessories?

We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.

Please mention in the comment field which additional accessories or support you are interested in.

For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner.

Get an Account and Keep Track of Models, Prices, and Availability

Sign up now

Education
and Non-profit Customers Can Save Extra

LEARN MORE

‹ Back to results