- Savings of up to 90%
- Fully Working
- Calibrated or Tested
- 30-Day Warranty
- No Customization
- Shipping to limited countries
Keysight B2962A
Low Noise Power Source / 2 Channel / 6.5 Digit / 32W / 210V / 3A
From USD*6,307.50New Price 12,615.00 USD*
Keysight Store on eBay | Buy Now |
Need a Quote? | Request Quote |
Shipping: Worldwide (excluding EU/CH/NO/TR) | |
Support: 30 days, extendible warranty Extendible in some cases, please check prior to purchasing. | |
Accessories: Not included For help, please contact your local Keysight representative | |
Cannot ship to:
European Union
Switzerland
Norway
Turkey
Unit only ships within China.
Unit ships worldwide.
![]() | Do you need help?Contact Oli with any questions regarding your purchase. | Contact me |
Key Features
- 6.5 digit 2-channel source wide and bipolar voltage/current sourcing (100 nV - 210 V / 10 fA - 10.5 A, 31.8W)
- Best-in-class noise performance (10 µVrms, 1nVrms/vHz) with external filter
- Precision arbitrary waveform capability with support for seven built-in functions and user defined waveforms (1 mHz - 10 kHz)
The Keysight B2961A/B2962A can provide a power supply and source solution that meets the difficult measurement challenges faced by researchers, designers and developers working on advanced components, circuits and materials.
A revolutionary power supply for precision low noise voltage/current sourcing featuring 6.5 digit, 100 nV/10 fA resolution, 10 μVrms noise, bipolar 210 V/3 A (10.5 A pulse) range, innovative sourcing functions, and GUI.
The Keysight B2961A/B2962A 6.5 Power Sources have broad voltage (up to ±210 V) and current (up to ±3 A DC and ±10.5 A pulsed) sourcing ranges and excellent 6.5 digit resolution (minimum 100 nV/10 fA program resolution). This enables you to source voltage from 100 nV to 210 V and current from 10 fA to 3A DC / 10.5 A pulsed in a single box. Unlike a typical power supply/source, they support 4-quardant operation that gives you the freedom to accurately and precisely supply any voltage or current contained within their ranges and power limit (31.8W) regardless of polarity.
Best-in-class noise floor of 10 μVrms (1 nVrms / √Hz@10 kHz) outperforms that of even linear power supplies
Low noise performance is required for the development of noise sensitive applications such as VCOs (voltage controlled oscillators), ADC/DAC, new material evaluation, etc. However, conventional power supplies and sources have not been able to achieve the noise levels to meet these needs. The Keysight B2961A/B2962A supports an optional external filter that enables ultra-low noise output down to 10 µVrms and 1nVrms/√Hz (at 10 kHz), which has never before been possible on a low-cost bench-top source.
Flexible arbitrary waveform generation capabilities provide more flexibility than simple DC
In addition to DC output, the Keysight B2961A/B2962A has the ability to generate pulsed, swept and arbitrary waveforms in both voltage and current anywhere within its wide output range. Its arbitrary waveform generation capability supports common waveform types (sine, ramp, square, etc.) in addition to user-defined waveforms. This provides a great deal of versatility and allows the B2961A/B2962A to be used in many complex applications.
Key Documents
Do you need help?
Contact us with any question reguarding your purchase.


Do you need help?
Contact us with any question reguarding your purchase.
* Disclaimer:
- Prices shown in USD, estimated based on the configuration and assuming the customer location is in the USA.
- The prices shown are in USD, as listed on eBay. Conversion to other currencies happens on purchase.
- The prices shown are in CNY, as listed on Alibaba. Conversion to other currencies happens on purchase.
- The saving percentages are relative to the list price of a new instrument. Actual percentages may vary based on option configuration of the desired equipment, currency exchange rates, and other factors. Premium Used special promotion discounts may or may not be eligible for customers with Keysight Purchase Agreements.
- Prices and availability information are subject to change without notice. All net transaction prices may vary due to delivery terms, sales tax, VAT, duties and exchange rate variations. Products not available in all locations.
- eBay is a registered trademark of eBay Inc.
- Alibaba is a registered trademark of Alibaba.