Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.
Keysight Used
  • Savings of up to 90%
  • Fully Working
  • Calibrated or Tested
  • 30-Day Warranty
  • No Customization
  • Shipping to limited countries

Learn more

Keysight B2912A

-B2912A-0

Precision Source/Measure Unit / 2 Channel / 10fA Resolution / 210V / 3A DC / 10.5A Pulse

Keysight B2912A Precision Source/Measure Unit / 2 Channel / 10fA Resolution / 210V / 3A DC / 10.5A Pulse
Actual instrument
Keysight B2912A Precision Source/Measure Unit / 2 Channel / 10fA Resolution / 210V / 3A DC / 10.5A Pulse
Actual instrument
Keysight B2912A Precision Source/Measure Unit / 2 Channel / 10fA Resolution / 210V / 3A DC / 10.5A Pulse
Actual instrument
Keysight B2912A Precision Source/Measure Unit / 2 Channel / 10fA Resolution / 210V / 3A DC / 10.5A Pulse
Actual instrument
Keysight B2912A Precision Source/Measure Unit / 2 Channel / 10fA Resolution / 210V / 3A DC / 10.5A Pulse
Actual instrument
Keysight B2912A Precision Source/Measure Unit / 2 Channel / 10fA Resolution / 210V / 3A DC / 10.5A Pulse
Actual instrument
Keysight B2912A Precision Source/Measure Unit / 2 Channel / 10fA Resolution / 210V / 3A DC / 10.5A Pulse
Actual instrument
Keysight B2912A Precision Source/Measure Unit / 2 Channel / 10fA Resolution / 210V / 3A DC / 10.5A Pulse
Actual instrument
Keysight B2912A Precision Source/Measure Unit / 2 Channel / 10fA Resolution / 210V / 3A DC / 10.5A Pulse
Actual instrument
Keysight B2912A Precision Source/Measure Unit / 2 Channel / 10fA Resolution / 210V / 3A DC / 10.5A Pulse
Actual instrument
  • Keysight B2912A Precision Source/Measure Unit / 2 Channel / 10fA Resolution / 210V / 3A DC / 10.5A Pulse
  • Keysight B2912A Precision Source/Measure Unit / 2 Channel / 10fA Resolution / 210V / 3A DC / 10.5A Pulse
  • Keysight B2912A Precision Source/Measure Unit / 2 Channel / 10fA Resolution / 210V / 3A DC / 10.5A Pulse
  • Keysight B2912A Precision Source/Measure Unit / 2 Channel / 10fA Resolution / 210V / 3A DC / 10.5A Pulse
  • Keysight B2912A Precision Source/Measure Unit / 2 Channel / 10fA Resolution / 210V / 3A DC / 10.5A Pulse
  • Keysight B2912A Precision Source/Measure Unit / 2 Channel / 10fA Resolution / 210V / 3A DC / 10.5A Pulse
  • Keysight B2912A Precision Source/Measure Unit / 2 Channel / 10fA Resolution / 210V / 3A DC / 10.5A Pulse
  • Keysight B2912A Precision Source/Measure Unit / 2 Channel / 10fA Resolution / 210V / 3A DC / 10.5A Pulse
  • Keysight B2912A Precision Source/Measure Unit / 2 Channel / 10fA Resolution / 210V / 3A DC / 10.5A Pulse
  • Keysight B2912A Precision Source/Measure Unit / 2 Channel / 10fA Resolution / 210V / 3A DC / 10.5A Pulse

From USD*11,205.00New Price 18,675.00 USD*

Keysight Store on eBay Buy Now11,205.00
Need a Quote? Request Quote
Shipping: Worldwide
Support: 30 days, extendible warranty

Extendible in some cases, please check prior to purchasing.

Accessories: Not included
* See DisclaimerThe Used Equipment web is currently available in English only and pricing is in USD for the United States. Prices for other countries will vary. Contact us for local pricing.

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Oliver WittigDo you need help?Contact Oli with any questions regarding your purchase.Contact me

Key Features

Measurement capabilities

  • Supports two-channel configuration
  • Minimum source resolution: 10 fA/100 nV, minimum measurement resolution: 10 fA/100 nV
  • Maximum output: 210 V, 3 A DC/10.5 A pulse
  • Arbitrary waveform generation and digitizing capabilities from 10 µs interval

General features

  • Integrated 4-quadrant source and measurement capabilities
  • The 4.3’’ color display supports both graphical and numerical view modes
  • Free application software to facilitate PC-based instrument control
  • High throughput and SCPI command supporting conventional SMU command set

The Keysight B2912A Precision Source / Measure Unit (SMU) is a 2-channel, compact and cost-effective bench-top SMU with the capability to source and measure both voltage and current. It is versatile to perform I/V (current vs. voltage) measurement easily with high accuracy. Integration of 4 quadrant source and measurement capabilities enables I/V measurement simply and easily without configuring multiple instruments. The wide coverage of 210 V, 3 A DC/10.5 A pulse with a single instrument minimizes the investment. Minimum 10 fA/100 nV measurement resolution support accurate characterization of DUT. The superior 4.3’’ color display and various view modes improve productivity for test, debug and characterization with intuitive operation.

The Keysight B2900A Series of SMUs offers multiple options for instrument remote control at little or no cost, too. The following multiple software control options allow you to choose the solution that best fits your particular application.

  • BenchVue: Control the B2900A SMUs (as voltage/current sources) and many other Keysight instruments
  • B2900A graphical web interface: Web-browser based instrument control over the LAN (no special software required)
  • B2900A Quick I/V measurement software: Setup and execute measurements easily on a Windows-based PC. Quick I/V has a user-friendly GUI that can communicate with the B2900A over LAN, USB and GPIB
  • Keysight EasyEXPERT group+: A powerful IV parametric characterization solution for a wide range of devices and materials. It has an intuitive mouse and keyboard driven graphical user interface that simplifies common characterization tasks such as test setup and execution, data analysis, data management/protection, etc



Key Documents

Do you need help?

Contact us with any question reguarding your purchase.

Do you need help?

Do you need help?

We will not be able to help on technical or non-used Keysight equipment purchase related questions. For such help, go-to www.keysight.com/find/contactus

Do you need help?

Contact us with any question reguarding your purchase.

?
 

* Disclaimer:

  • Prices shown in USD, estimated based on the configuration and assuming the customer location is in the USA.
  • The prices shown are in USD, as listed on eBay. Conversion to other currencies happens on purchase.
  • The prices shown are in CNY, as listed on Alibaba. Conversion to other currencies happens on purchase.
  • The saving percentages are relative to the list price of a new instrument. Actual percentages may vary based on option configuration of the desired equipment, currency exchange rates, and other factors. Premium Used special promotion discounts may or may not be eligible for customers with Keysight Purchase Agreements.
  • Prices and availability information are subject to change without notice. All net transaction prices may vary due to delivery terms, sales tax, VAT, duties and exchange rate variations. Products not available in all locations.
  • eBay is a registered trademark of eBay Inc.
  • Alibaba is a registered trademark of Alibaba.

Back to top

‹ Back to results