Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.
Keysight Used
  • Savings of up to 90%
  • Working Condition
  • Calibrated or Tested
  • 30-Day Right-of-Return
  • No Customization
  • Shipping to limited countries

Learn more

Keysight B2912A

-B2912A-0

Precision Source/Measure Unit / 2 Channel / 10fA Resolution / 210V / 3A DC / 10.5A Pulse

Keysight B2912A Precision Source/Measure Unit / 2 Channel / 10fA Resolution / 210V / 3A DC / 10.5A Pulse
Actual instrument
Keysight B2912A Precision Source/Measure Unit / 2 Channel / 10fA Resolution / 210V / 3A DC / 10.5A Pulse
Actual instrument
Keysight B2912A Precision Source/Measure Unit / 2 Channel / 10fA Resolution / 210V / 3A DC / 10.5A Pulse
Actual instrument
Keysight B2912A Precision Source/Measure Unit / 2 Channel / 10fA Resolution / 210V / 3A DC / 10.5A Pulse
Actual instrument
Keysight B2912A Precision Source/Measure Unit / 2 Channel / 10fA Resolution / 210V / 3A DC / 10.5A Pulse
Actual instrument
Keysight B2912A Precision Source/Measure Unit / 2 Channel / 10fA Resolution / 210V / 3A DC / 10.5A Pulse
Actual instrument
Keysight B2912A Precision Source/Measure Unit / 2 Channel / 10fA Resolution / 210V / 3A DC / 10.5A Pulse
Actual instrument
Keysight B2912A Precision Source/Measure Unit / 2 Channel / 10fA Resolution / 210V / 3A DC / 10.5A Pulse
Actual instrument
Keysight B2912A Precision Source/Measure Unit / 2 Channel / 10fA Resolution / 210V / 3A DC / 10.5A Pulse
Actual instrument
Keysight B2912A Precision Source/Measure Unit / 2 Channel / 10fA Resolution / 210V / 3A DC / 10.5A Pulse
Actual instrument
Keysight B2912A Precision Source/Measure Unit / 2 Channel / 10fA Resolution / 210V / 3A DC / 10.5A Pulse
Actual instrument
  • Keysight B2912A Precision Source/Measure Unit / 2 Channel / 10fA Resolution / 210V / 3A DC / 10.5A Pulse
  • Keysight B2912A Precision Source/Measure Unit / 2 Channel / 10fA Resolution / 210V / 3A DC / 10.5A Pulse
  • Keysight B2912A Precision Source/Measure Unit / 2 Channel / 10fA Resolution / 210V / 3A DC / 10.5A Pulse
  • Keysight B2912A Precision Source/Measure Unit / 2 Channel / 10fA Resolution / 210V / 3A DC / 10.5A Pulse
  • Keysight B2912A Precision Source/Measure Unit / 2 Channel / 10fA Resolution / 210V / 3A DC / 10.5A Pulse
  • Keysight B2912A Precision Source/Measure Unit / 2 Channel / 10fA Resolution / 210V / 3A DC / 10.5A Pulse
  • Keysight B2912A Precision Source/Measure Unit / 2 Channel / 10fA Resolution / 210V / 3A DC / 10.5A Pulse
  • Keysight B2912A Precision Source/Measure Unit / 2 Channel / 10fA Resolution / 210V / 3A DC / 10.5A Pulse
  • Keysight B2912A Precision Source/Measure Unit / 2 Channel / 10fA Resolution / 210V / 3A DC / 10.5A Pulse
  • Keysight B2912A Precision Source/Measure Unit / 2 Channel / 10fA Resolution / 210V / 3A DC / 10.5A Pulse
  • Keysight B2912A Precision Source/Measure Unit / 2 Channel / 10fA Resolution / 210V / 3A DC / 10.5A Pulse

From USD*11,205.00New Price 18,675.00 USD*

Ask a Question

General technical question

Product selection and configuration assistance

 

Question about this offer

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

Order as listed from Keysight Store on eBay:Buy Now Online11,205.00

Keysight Used

B2912A

Precision Source/Measure Unit / 2 Channel / 10fA Resolution / 210V / 3A DC / 10.5A Pulse

Deal summary

Configuration: SWS
Shipping:Limited countries only
Support: 30 days right-of-return

Extendible in some cases, please check prior to purchasing.

Accessories: Not included
For help, please contact your local Keysight
Downloads:
Details
Payment
Review
Shipping Address
Billing Address
Next
1
Tax
Shippingfree shipping
Total
Purchase Order
Payment Method
Next

Order Review

Shipping Address
Billing Address
Payment Method
Price
Tax
Shippingfree shipping
Total

Related Products

  • Like-new Condition
  • Updated Firmware
  • Full Calibration
  • New Accessories
  • Like-new Warranty
  • Customization possible

Learn more

  • Savings of up to 90%
  • Working Condition
  • Calibrated or Tested
  • 30-Day Right-of-Return
  • No Customization
  • Shipping to limited countries

Learn more

Get a quote to order directly from Keysight:

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Standard Keysight Used
Condition Checked, working Calibrated units perform according to specification. Not calibrated units are operational tested/power up test.
DownloadsKeysight B2912A Data sheetKeysight B2912A Configuration GuideKeysight B2912A User Manual
Support 30 days right-of-returnFor calibration & service plans contact us.
CalibrationTested or calibratedIf there is no certificate in the gallery above, the unit is tested but not calibrated.
AccessoriesNot includedFor help, please contact a Keysight expert
Shipping Limited countries only Check availability
LocationKeysight Factory, Penang, MY
Deal IDE174783313401

Check Shipping

Find out if this unit can be shipped to your country

Compare Standards

See Full Details

This InstrumentThis Instrument
Keysight Premium UsedKeysight Used
Save up to 70%Save up to 90%
Like New ConditionWorking Condition²
Firmware UpdatedFirmware as Listed
Fully CalibratedCalibration as Listed
New AccessoriesAccessories as Listed
Like-New Warranty
1–5 Years¹
30-day Right of Return
Customization PossibleLimited Customization

Contact us to check availability of any service, calibration plans, or the possibility to software. New accessories may be able to be added for the United States only. 

Specifications

Measurement capabilities

  • Supports two-channel configuration
  • Minimum source resolution: 10 fA/100 nV, minimum measurement resolution: 10 fA/100 nV
  • Maximum output: 210 V, 3 A DC/10.5 A pulse
  • Arbitrary waveform generation and digitizing capabilities from 10 µs interval

General features

  • Integrated 4-quadrant source and measurement capabilities
  • The 4.3’’ color display supports both graphical and numerical view modes
  • Free application software to facilitate PC-based instrument control
  • High throughput and SCPI command supporting conventional SMU command set

The Keysight B2912A Precision Source / Measure Unit (SMU) is a 2-channel, compact and cost-effective bench-top SMU with the capability to source and measure both voltage and current. It is versatile to perform I/V (current vs. voltage) measurement easily with high accuracy. Integration of 4 quadrant source and measurement capabilities enables I/V measurement simply and easily without configuring multiple instruments. The wide coverage of 210 V, 3 A DC/10.5 A pulse with a single instrument minimizes the investment. Minimum 10 fA/100 nV measurement resolution support accurate characterization of DUT. The superior 4.3’’ color display and various view modes improve productivity for test, debug and characterization with intuitive operation.

The Keysight B2900A Series of SMUs offers multiple options for instrument remote control at little or no cost, too. The following multiple software control options allow you to choose the solution that best fits your particular application.

  • BenchVue: Control the B2900A SMUs (as voltage/current sources) and many other Keysight instruments
  • B2900A graphical web interface: Web-browser based instrument control over the LAN (no special software required)
  • B2900A Quick I/V measurement software: Setup and execute measurements easily on a Windows-based PC. Quick I/V has a user-friendly GUI that can communicate with the B2900A over LAN, USB and GPIB
  • Keysight EasyEXPERT group+: A powerful IV parametric characterization solution for a wide range of devices and materials. It has an intuitive mouse and keyboard driven graphical user interface that simplifies common characterization tasks such as test setup and execution, data analysis, data management/protection, etc
See downloads for more details
Installed Options
SWS
See downloads for more details
Support 30 days right of return
Contact us or request a custom quote to check availability of service plans.
Calibration Tested or calibrated
Get up to 10% discount on calibration plans ordered with your used Keysight instrument.
Contact us or request a custom quote to check availability.
Accessories No accessories included
To order additional accessories, please contact us or request a custom quote
Software Get up to 10% discount on software ordered with your used Keysight instrument.
Contact us or request a custom quote to check availability.
Downloads

FAQ

What are the differences between Keysight Used & Keysight Premium Used?

You will find more information about the differences of Keysight's used equipment standards here.

Can I configure a unit to meet my personal needs?

Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.

Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.

What accessories are included?

Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.

For Keysight Used products, the accessories included are mentioned in each listing on the Keysight Store on eBay or the Keysight Alibaba store.

Can you include other accessories?

We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.

Please mention in the comment field which additional accessories or support you are interested in.

For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner.

Boost Your Test & Measurement Knowledge with Keysight eLearning

SEE OFFERS

Education
and Non-profit Customers Can Save Extra

LEARN MORE

Related Products

  • Like-new Condition
  • Updated Firmware
  • Full Calibration
  • New Accessories
  • Like-new Warranty
  • Customization possible

Learn more

  • Savings of up to 90%
  • Working Condition
  • Calibrated or Tested
  • 30-Day Right-of-Return
  • No Customization
  • Shipping to limited countries

Learn more

‹ Back to results