Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.
Keysight Used
  • Savings of up to 90%
  • Fully Working
  • Calibrated or Tested
  • 30-Day Warranty
  • No Customization
  • Shipping to limited countries

Learn more

Keysight B2902A

-B2902A-0

Precision Source & Measure Unit / 2 Channel / 100fA Resolution / 210V / 3A / DC/10.5A Pulse

Keysight B2902A Precision Source & Measure Unit / 2 Channel / 100fA Resolution / 210V / 3A / DC/10.5A Pulse
Actual instrument
Keysight B2902A Precision Source & Measure Unit / 2 Channel / 100fA Resolution / 210V / 3A / DC/10.5A Pulse
Actual instrument
Keysight B2902A Precision Source & Measure Unit / 2 Channel / 100fA Resolution / 210V / 3A / DC/10.5A Pulse
Actual instrument
Keysight B2902A Precision Source & Measure Unit / 2 Channel / 100fA Resolution / 210V / 3A / DC/10.5A Pulse
Actual instrument
Keysight B2902A Precision Source & Measure Unit / 2 Channel / 100fA Resolution / 210V / 3A / DC/10.5A Pulse
Actual instrument
Keysight B2902A Precision Source & Measure Unit / 2 Channel / 100fA Resolution / 210V / 3A / DC/10.5A Pulse
Actual instrument
Keysight B2902A Precision Source & Measure Unit / 2 Channel / 100fA Resolution / 210V / 3A / DC/10.5A Pulse
Actual instrument
Keysight B2902A Precision Source & Measure Unit / 2 Channel / 100fA Resolution / 210V / 3A / DC/10.5A Pulse
Actual instrument
Keysight B2902A Precision Source & Measure Unit / 2 Channel / 100fA Resolution / 210V / 3A / DC/10.5A Pulse
Actual instrument
Keysight B2902A Precision Source & Measure Unit / 2 Channel / 100fA Resolution / 210V / 3A / DC/10.5A Pulse
Actual instrument
Keysight B2902A Precision Source & Measure Unit / 2 Channel / 100fA Resolution / 210V / 3A / DC/10.5A Pulse
Actual instrument
Keysight B2902A Precision Source & Measure Unit / 2 Channel / 100fA Resolution / 210V / 3A / DC/10.5A Pulse
Actual instrument
  • Keysight B2902A Precision Source & Measure Unit / 2 Channel / 100fA Resolution / 210V / 3A / DC/10.5A Pulse
  • Keysight B2902A Precision Source & Measure Unit / 2 Channel / 100fA Resolution / 210V / 3A / DC/10.5A Pulse
  • Keysight B2902A Precision Source & Measure Unit / 2 Channel / 100fA Resolution / 210V / 3A / DC/10.5A Pulse
  • Keysight B2902A Precision Source & Measure Unit / 2 Channel / 100fA Resolution / 210V / 3A / DC/10.5A Pulse
  • Keysight B2902A Precision Source & Measure Unit / 2 Channel / 100fA Resolution / 210V / 3A / DC/10.5A Pulse
  • Keysight B2902A Precision Source & Measure Unit / 2 Channel / 100fA Resolution / 210V / 3A / DC/10.5A Pulse
  • Keysight B2902A Precision Source & Measure Unit / 2 Channel / 100fA Resolution / 210V / 3A / DC/10.5A Pulse
  • Keysight B2902A Precision Source & Measure Unit / 2 Channel / 100fA Resolution / 210V / 3A / DC/10.5A Pulse
  • Keysight B2902A Precision Source & Measure Unit / 2 Channel / 100fA Resolution / 210V / 3A / DC/10.5A Pulse
  • Keysight B2902A Precision Source & Measure Unit / 2 Channel / 100fA Resolution / 210V / 3A / DC/10.5A Pulse
  • Keysight B2902A Precision Source & Measure Unit / 2 Channel / 100fA Resolution / 210V / 3A / DC/10.5A Pulse
  • Keysight B2902A Precision Source & Measure Unit / 2 Channel / 100fA Resolution / 210V / 3A / DC/10.5A Pulse

From USD*8,470.00New Price 12,100.00 USD*

Ask a Question

General technical question

Product selection and configuration assistance

 

Question about this offer

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

Order as listed from Keysight Store on eBay:Buy Now Online8,470.00
Get a quote, upload a Purchase Order and order:
Shipping: All countries except EU/CH/NO/TR (RoHS)
Support: 30 days right-of-return

For calibration & service plans contact us.

Extendible in some cases, please check prior to purchasing.

Accessories: Not included
For help, please contact your local Keysight
* See DisclaimerThe Used Equipment web is currently available in English only and pricing is in USD for the United States. Prices for other countries will vary. Contact us for local pricing.

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Key Features

Measurement capabilities

  • Supports two-channel configuration
  • Minimum source resolution: 1 pA /1 µV, Minimum measurement resolution: 100 fA/100 nV
  • Maximum output: 210 V, 3 A DC/10.5 A pulse
  • Arbitrary waveform generation and digitizing capabilities from 20 µs interval

General features

  • Integrated 4-quadrant source and measurement capabilities
  • The 4.3’’ color display supports both graphical and numerical view modes
  • Free application software to facilitate PC-based instrument control
  • High throughput and SCPI command supporting conventional SMU command set

The Keysight B2902A Precision Source / Measure Unit (SMU) is a 2-channel, compact and cost-effective bench-top SMU with the capability to source and measure both voltage and current. It is versatile to perform I/V (current vs. voltage) measurement easily with high accuracy. Integration of 4 quadrant source and measurement capabilities enables I/V measurement simply and easily without configuring multiple instruments. The wide coverage of 210 V, 3 A DC/10.5 A pulse with a single instrument minimizes the investment. Minimum 100 fA/100 nV measurement resolution support accurate characterization of DUT. The superior 4.3’’ color display and various view modes improve productivity for test, debug and characterization with intuitive operation.

The Keysight B2900A Series of SMUs offers multiple options for instrument remote control at little or no cost, too. The following multiple software control options allow you to choose the solution that best fits your particular application.

  • BenchVue: Control the B2900A SMUs (as voltage/current sources) and many other Keysight instruments
  • B2900A graphical web interface: Web-browser based instrument control over the LAN (no special software required)
  • B2900A Quick I/V measurement software: Setup and execute measurements easily on a Windows-based PC. Quick I/V has a user-friendly GUI that can communicate with the B2900A over LAN, USB and GPIB
  • Keysight EasyEXPERT group+: A powerful IV parametric characterization solution for a wide range of devices and materials. It has an intuitive mouse and keyboard driven graphical user interface that simplifies common characterization tasks such as test setup and execution, data analysis, data management/protection, etc



Key Documents

Configuration & Options
Installed Options
SWS
Installed
Get a Custom Quote
‹ Back to results